Search Results for sma connectors catalog
High Power 5015 Connectors with Advanced Contacts
Utilizing the proven Matrix 5015 and MGT-5015 connector mating designs and a host of new contact termination methods, the High Power series offers custom connector performance in a standard catalog offering. The High Power 5015 is fully tooled utilizing readily available military-qualified inserts.
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm. Downloads. 132147-29 STP 3D Model (Size: 399 kb ) 132147-29 PDF Customer Drawing (Size: 39 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
Product Portfolio - Products | Amphenol Aerospace
Circular Connectors. Our Circular Connector portfolio begins with our Mil-spec qualified connectors, which includes MIL-DTL-D38999 Series I, II, and III; MIL-DTL-26482 Series II; MIL-DTL-83723; MIL-DTL-5015; and MIL-DTL-22992 Class L connectors.There are many custom and derivative connectors based on these military specifications, including EMI filter connectors, hermetic connectors, lanyard ...
Amphenol CS-DNPDM6MMX2-006 Premium 6-pin Mini-DIN 6 (MD6) Cable - Mini ...
Buy 6ft Amphenol CS-DNPDM6MMX2-006 Cables Direct from the Factory at Cables on Demand. Amphenol Premium 6-Pin Mini-DIN Cables are perfect for serial data communications between peripherals and PC's including PS2 style keyboards, mice, or other serial devices. Each Premium Series MD6 Cable features double-shielded wire (copper tape + braid) for superior EMI/RFI interference resistance in harsh ...
ATM Series™ Connectors - Amphenol Sine
Available in 2, 3, 4, 6, 8 and 12 positions. Amphenol Sine Systems ATM Series™ Connectors, specifically designed for smaller AWG applications, are designed as an IP68 and IP69K rated (in mated condition), high-performance, cost-effective, thermoplastic solution with superior environmental seals, seal retention capabilities and are designed for use with 16-22AWG with size 20 contacts handling ...
SMA Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 ...
RF Connector SMA Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm. Downloads. 132102 STP 3D Model (Size: 300 kb ) 132102 PDF Customer Drawing (Size: 61 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA1181A3-3GT50G-.141-50: Body Finish: Gold:
SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 901-9511-3SFC IGS 3D Model (Size: 1362 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) 901-9511-3SFC Customer Drawing (Size: 204 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
Micro Bayonet Connectors - Amphenol Aerospace
Amphenol’s Bantam Product Series was inspired by the need to replace D-Sub and traditional high cost connectors with a low cost alternative while maintaining the high performance demanded by today’s flight critical applications ... BFNN-XX-XXXX_CATALOG THE USE OF THIS DOCUMENT IS UNLIMITED. HOWEVER, DOCUMENTS REFERENCED HEREON MAY CONTAIN ...
transportation-rail-mass-transit-pyle-national-catalog-amphenol-industrial
Substitute the number for the Delta in the catalog number of the plug. Example: ZPLML- 12311 PN for .500 to .625 Dia. Cable changes to ZPLML-1012-311 PN. ... connectors with durability and reliability in abusive environments, GT-series is the connector of choice. 6. Alternate Key Position
SMA Cap for Female Connector With Chain | 202112-12
Back; SMA Adapters; SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters
SMA Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead 50 Ohm ...
RF Connector SMA Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead 50 Ohm. Downloads. Assembly Instructions C56 (Size: 18 kb) 901-9610-1SF PDF Customer Drawing (Size: 886 kb) 901-9610-1SF STP 3D Model (Size: 1649 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
BNC Straight Plug to SMA Straight Plug RG-316 50 Ohm 1 M
BNC Straight Plug to SMA Straight Plug RG-316 50 Ohm 1 M (39.37 Inches) Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category ... RP-SMA Connectors; RP-SMB Connectors; RP-TNC Connectors; RP-Triax Connectors; SC-Type Connectors; SMA Connectors; SMB Connectors; SMC Connectors; SMP Connectors; SMPM Connectors;
Downloads - CONEC
Accessories cicular connectors; Agricultural and construction machinery connectors. AT-, ATM-, DT and Superseal Connectors; ISOBUS connectors; Junction system Type S, M, L; M12x1 Connectors with plastic coupling element; CPC connectors; HDSCS connectors; PCB connectors. CompactPCI; DIN EN 60603-2 (DIN 41612) DIN 41617; PC104/ PC104plus ...
MS, 97 AND 97B SERIES - Amphenol In
Introduction - Page 1 ; Connector styles (i) - Page 2 ; Connector styles (ii) - Page 3 ; Connector styles (iii) - Page 4 ; Connector styles (iv) - Page 5
SMA Right Angle Plug to SMA Straight Bulkhead Jack IP67 RG-316 24 ...
SMA Right Angle Plug to SMA Straight Bulkhead Jack LMR-200 50 Ohm 18 inches ARC 095-902-507-018 SMA Straight Plug to SMA Straight Plug Tflex 405 50 Ohm 36 inches 095-902-451-036 SMA Straight Plug to SMA Straight Plug LMR-200 50 Ohm 6 inches ARC 095-902-505-006
SMA PCB End Launch Jack 50 Ohm Flush Flange | 132255-12 - Amphenol RF
RF Connector SMA PCB End Launch Jack 50 Ohm Flush Flange. Downloads. 132255-12ISG 3D Model (Size: 410 kb ) 132255-12 PDF Customer Drawing (Size: 75 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
SMA Straight Crimp Jack RG-178 RG-196 50 Ohm | 132279 - Amphenol RF
RF Connector SMA Straight Crimp Jack RG-178 RG-196 50 Ohm. Downloads. 132279 PDF Customer Drawing (Size: 84 kb) 132279 STP 3D Model (Size: 458 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-178, RG-196, Belden 83265:
SMA Straight Crimp Jack Times LMR-200 Optimized Bulkhead 50 Ohm IP67
RF Connector SMA Straight Crimp Jack Times LMR-200 Optimized Bulkhead 50 Ohm IP67. Downloads. 901-10662 PDF Customer Drawing (Size: 331 kb) 901-10662 STP 3D Model (Size: 1121 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material:
SMA Plug to SSMB Jack Adapter 50 Ohm Straight | 242200 - Amphenol RF
SMA Plug to SSMB Jack Adapter 50 Ohm Straight Shop Categories Search. Products. Back; RF Connectors. Back ... RP-SMA Connectors; RP-SMB Connectors; RP-TNC Connectors; RP-Triax Connectors; SC-Type Connectors; SMA Connectors; SMB Connectors; SMC Connectors; SMP Connectors; SMPM Connectors; SMZ Connectors;
Amphenol
MS/PT connectors. See coax contact information pages at the end of this catalog. Printed Circuit Board Tail Contacts PT bayonet connectors in box mounting receptacle and jam nut receptacle styles are available with printed circuit board contacts. Standard PCB tails for MIL-DTL-26482 connectors have gold plating, .0050 inches over nickel.