Search Results for sma connectors catalog
SMA Straight Jack 0.085-inch Conformable 0.086-inch Conformable RG-405 ...
RF Connector SMA Straight Jack 0.085-inch Conformable, 0.086-inch Conformable, RG-405, Times Tflex 405, Belden 1671A Bulkhead 50 Ohm 26.5 GHz. Downloads. 901-10721 PDF Customer Drawing (Size: 123 kb) 901-10721 STP 3D Model (Size: 1208 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
ATVSeries - Amphenol Sine
Connector Retention A mated connector subjected to a pulling force by the exiting wire bundle at 25 lbs. times the number of contacts to a maximum of 100 lbs. applying load for 30 seconds Thermal Shock Subjected to 10 cycles at -55°C to +125°C with no cracking, chipping or other damage detrimental to the normal operation of the
HE7-HE8-HE9 Series PCB connectors - Amphenol Socapex
The 127/HE801 PCB connector from Amphenol Socapex is a reliable and robust connector designed for board-to-board and board-to-cable applications. It is cost-competitive and fully compatible with all the standard connectors on the market HE801. This connector has a medium density of 2.54mm [.100] staggered grid and many arrangements are available from 17 to 144 contacts.
APC 3.5 Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of APC 3.5 Adapters designed for radio frequency applications. APC 3.5 Adapters feature all industry standard connector interfaces in between-series and in-series designs.
TACBEAM - Fiber Optic Connectors - Amphenol Socapex
The Amphenol Socapex fiber optic connector TACBEAM is a hermaphroditic connector designed for use in harsh environments. It features expanded beam technology for contactless transmission, with singlemode and multimode options and up to four channels. The TACBEAM connector is M83526/20 and /21 qualified, making it a reliable and high-performance solution for military and industrial applications.
DESCRIPTION L I S T A m p h e n o l
4. USE WITH ATM SERIES CONNECTORS 5. ALL DIMENSIONS ARE FOR REFERENCE USE ONLY. 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows:
SMA Plug to SMA Plug Adapter 50 Ohm Straight | 132168SS - Amphenol RF
SMA Straight Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 9 inches 095-902-450-009 SMPM Straight Plug to SMPM Straight Plug Tflex 405 50 Ohm 12 inches 095-725-127-012 N-Type Straight Plug to N-Type Straight Plug 0.141 Hand Formable 50 Ohm 11 inches 175101-R2-11.00
D-Sub Cable Connectors | FCI Basics | Input Output Connectors ...
Amphenol D-Subminiature (D-Sub) connectors are part of an industry standard for applications requiring robust and reliable connectors. These proven D-Sub connectors are one of the most popular Input/Output interconnects, addressing a wide variety of appli
G-TYPE MINIATURE XLR CONNECTORS - Amphenol Sine
Chassis Connector Plastic (Male) GENDER. F = Female Socket Contacts. M = Male Pin Contacts. G-Type Miniature XLR Connectors. www.amphenolaudio.com ENTERTAINMENT INTERCONNECT CATALOGUE - Amphenol Australia Pty Ltd 61 3 8796 8888 53 XLR Connectors STANDARD DATA G TYPE. VALUE. GENERAL; CHARACTERISTICS;
26 Series - Amphenol In
26-Series Connectors. Page Contents Introduction. M a Technical Data Dially phthalate. 8 Pin Plug. 8 Pin Receptacle. 16 Pin Plug. 16 Pin Receptacle. 24 Pin Plug. 01/10 24 Pin Receptacle. w w w. c z a r c o n t e n t. c o m www.amphenol-in.com 105, Bhosari Industrial Area, Pune - 411 026. Tel.: 91- 020 - 30688303, 30688304
SMA PCB Through Hole Right Angle Jack 50 Ohm | 901-143-6RFX - Amphenol RF
RF Connector SMA PCB Through Hole Right Angle Jack 50 Ohm. Downloads. 901-143-6RFX PDF Customer Drawing (Size: 122 kb) 901-143-6RFX STP 3D Model (Size: 372 kb ) HFSS 3D Component File User Guide (Size: 1574 kb) 901-143-6RFX HFSS 3D Comp Model (Size: 13862 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active:
M24308 - Positronic The Science of Certainty
The M24308 connector is a particular type of military connector standard, sometimes termed MIL-DTL-24308 and formerly known as MIL-C-24308 and MIL-PRF-24308. This connector incorporates very specific requirements and is a United States military standard of D-subminiature connectors (also known as D-subs).
SMA Straight Jack to SMA Quick-Connect Plug Adapter 50 Ohm Straight ...
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters; SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters; SMA to MMCX Adapters; SMA to N-Type Adapters; SMA ...
SMA Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead 50 Ohm
RF Connector SMA Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead 50 Ohm. Downloads. 132191 PDF Customer Drawing (Size: 82 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) 132191 3D Model (Size: 1106 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
DuraSwap | Custom Battery Connectors | Swappable Docking Connector
Amphenol's swappable custom battery connectors come in 2 power & 6 signal configurations, 15A-70A current, 10,000 cycles, and IP67 rated in mated and unmated conditions. ... Catalog. Configurators. Cross Reference. Digital Catalog. Events. Industry Standards. Our Capabilities. Part Number Stock Search. Videos. Distributor Digital Library.
catalogs | Amphenol Global Search | Amphenol
Connectors. Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between.
SMPM VITA 67.2 Plug-in Module SF9321-60013 - SV Microwave
These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2). The RoHS2 Directive requires that certain electrical and electronic equipment products do not contain mercury, cadmium, hexavalent chromium, PBB, PBDE, lead, DEHP, BBP, DBP and DIBP above defined thresholds.
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.210 Post 0.155 ...
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.210 Post 0.155 PTFE. Downloads. 901-10637 PDF Customer Drawing (Size: 228 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
127/HE804 - HE7-HE8-HE9 Series PCB connectors - Amphenol Socapex
The 127/HE804 PCB connector from Amphenol Socapex is a low-profile and cost-competitive board-to-board and board-to-cable range connector. It is a proven, reliable and robust PCB connector that can be used in various applications including commercial and military aerospace, railway, and industrial sectors. ... Catalog 254 Series HE701 HE901 ...
FAKRA Jack to SMA Jack Adapter 50 Ohm Straight | APH-FKJ-SMAJ - Amphenol RF
FAKRA Jack to SMA Jack Adapter 50 Ohm Straight Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category ... RP-SMA Connectors; RP-SMB Connectors; RP-TNC Connectors; RP-Triax Connectors; SC-Type Connectors; SMA Connectors; SMB Connectors; SMC Connectors; SMP Connectors; SMPM Connectors;