Search Results for smps smt connector
smps | Amphenol Global Search | Amphenol
SMP, SMPM and SMPS PCB Surface Mount Connectors - SV Microwave SV Microwave's new line of single port, two-port, four-port and eight-port PCB surface mount connectors are ideal for high frequency printed circuit board applications where precision is key. Current interface configurations include SMP, SMPM, and SMPS series.
SMPS RF Series Technical Specifications - SV Microwave
The SMPS connector utilizes the same great features of the SMP and SMPM connector series in an even more compact package. The SMPS series is ideal in applications where density is of the utmost importance. SMPS. Impedance (Ω) 50; Frequency GHz: 65 GHz; Shielding Effectiveness: ≥ -80 dB DC - 3 GHz
3811 | Amphenol Global Search | Amphenol
High ranking SMPS Male PCB Surface Mount Connector (Glass Seal) (.009"), FD 3811-60006 is now available at SV Microwave. Get the product through our distributors.
smps | Amphenol Global Search | Amphenol
SMPS Male PCB Surface Mount Connector (Glass Seal) (.009"), SB The SMPS Male PCB Surface Mount Connector (Glass Seal) (.009"), SB 3811-60005 with push-on coupling. Check out the features and specifications now! ...
Reflow Stable Multiport PCB Connectors - SV Microwave
SV Microwave introduces a line of 2- and 4-port SMP, SMPM, and SMPS PCB connectors designed to withstand the high temperatures found in solder reflow ovens. Capable of withstanding up to 500°C, these connectors retain their internal geometries without compromising electrical and mechanical performance after going through solder reflow ...
smps | Amphenol Global Search | Amphenol
SMP, SMPM and SMPS PCB Surface Mount Connectors - SV Microwave SV Microwave's new line of single port, two-port, four-port and eight-port PCB surface mount connectors are ideal for high frequency printed circuit board applications where precision is key. Current interface configurations include SMP, SMPM, and SMPS series.
Humboldt Male PCB Surface Mount Connector, 4 Port
Check out the highly performable Humboldt Male PCB Surface Mount Connector, 4 Port, H14S-0001. Explore the detailed product specifications. Check Inventory. Register. Log in. Compare Products List. Check Inventory. Register. ... SMPS : Gender Plug (Male) Orientation (Body) Straight ...
PRODUCT PORTFOLIO - SV Microwave
VITA 67.3 SMPS Plug-In Connector Modules slightly differ from their SMPM predecessor. These contacts have either snap-in or flange mounted features which are tightly pitched and stay aligned via precision holes in the Plug-In Connector Module. VITA 67.3 SMPS 19-Port Plug-In Connector Module SV PN: SF9311-60171 Aligned VITA 67.3 SMPS 12-Port ...
Reflow Stable PCB Connectors - SV Microwave
3211-40175 SMPM Male PCB Surface Mount Connector (Reflow Stable), FD 3811-60005 SMPS Male PCB Surface Mount Connector (Glass Seal) (.009”), SB 3811-60005-TD SMPS Male PCB Surface Mount Connector (Glass Seal, Tin Dipped) (.009”), SB 3811-60006 SMPS Male PCB Surface Mount Connector (Glass Seal) (.009”), FD
High Frequency RF Connectors | SV Microwave
They are designed at a 30° angle to achieve edge launch-like performance anywhere on the board and improve electrical performance over standard Surface Mount PCB Connectors. Operating at various frequencies, such as DC to 40, 50, and 65 GHz, these connectors have a solderless design for fast installation, reusability, and replaceability.
SMPS Male PCB Surface Mount, 4 Port (Glass Seal), FD - SV Microwave
SV's SMPS Male PCB Surface Mount, 4 Port (Glass Seal), FD, 9311-20027 Connector features a glass dielectric. Access the design resources CAD Model and Datasheet.
SMPM and SMPS Terminations - SV Microwave
Impedance (Ω) 50; Frequency GHz: 65 GHz; Shielding Effectiveness: ≥ -80 dB DC - 3 GHz ≥ -65 dB 3 - 26.5 GHz; Dielectric withstanding Voltage: 250 VRMS
Threaded SMPM Connectors, Adapters and Cable Assemblies
SV Microwave has just released a new line of threaded SMPM interconnects including connectors, adapters, and cable assemblies that feature a standard SMPM RF interface with a threaded coupling nut to ensure low mating and de-mating force. These threaded SMPM interconnects are ideal for high vibration environments while still maintaining ...
LiteTouch Solderless PCB Connectors - SV Microwave
SV now offers a complete line of high frequency coaxial / surface mount PCB connectors that meet the industry need for high performing, highly reliable solderless connectors for precision thin substrate mounting. As frequencies increase and board substrates become thinner, the standard solderless PCB compression mount connectors can create ...
Board to Board Solutions | B2B RF Products | SV Microwave
SMPS Male PCB Surface Mount Connector (Reflow Stable) (.009"), FD Available Inventory: 140. 3811-40092. SMPS Connectors 3811-40092. Add to compare list Datasheet. Part # 3211-40170 Threaded SMPM Male PCB Edge Launch Connector (Pre-Tinned), SB Available Inventory: 65. 3211-40170.
connector | Amphenol Global Search | Amphenol
SMPS Male PCB Surface Mount Connector, FD - SV Microwave The SMPS Male PCB Surface Mount Connector, FD 3811-40022 offered by the greatest leader of the RF/Microwave industry. Explore the full product here!
Spring Battery Connector | Custom Connector | Durable | Amphenol
Amphenol Spring battery connectors offer flexible, custom designs and production capabilities in various pitch sizes, pin configurations, soldering requirements and different stack heights. ... Through hole and SMT options; Support different soldering types; Custom-designed product with choice of various stack heights, pitch sizes, pin ...
connector | Amphenol Global Search | Amphenol
SV Microwave introduced the SMPS Male PCB Edge Launch Connector, FD 3811-40003. Enhance your system's RF performance with us. Place your order now! ... Elevate your RF performance with SV Microwave's SMPM Male PCB Surface Mount Connector, 2 Port, SB 9311-00037. Explore the product details now!
VITA Contacts and Connectors - SV Microwave
Contacts and Connectors. Contacts and Connectors. Grid List. Filters. per page. Part # 8341-40001 NanoRF Female VITA 67.3 Backplane Contact for .047 Cable ... SMPS Adapters 1138-4048. Add to compare list Datasheet. Part # 3821-40023 SMPS Female VITA 67.3 Backplane Contact for .047 Cable Available Inventory: 476.
Radio Frequency Connectors | Products - Amphenol
SV's secure locking QuarterBack® SMPS product line expands our trusted QB series with four new high-frequency solutions, including a cable assembly and cable connector for Ø.047" cable type as well as edge launch and surface mount PCB connectors. Newly designed into an even smaller form factor, these connectors feature our high frequency SMPS ...