Search Results for smps smt connector
Terminals - TPC Wire
High quality, solderless industrial electrical components terminals provide solid wire crimps that meld both stranded wire or solid wire with the barrel of the terminal into one strong electrical connection. Terminals are available in copper with or without tin plating used for corrosion resistance as well as steel. Insulation is available in vinyl and nylon with or without an extra support ...
Pipe Clip Temperature Sensors
• Surface-mount configurations available. • Maximum continuous working temperature to +90°C • Withstand Voltage, 750 Vac for a broadly sinusoidal wave form at 50Hz applied between the connector tabs & contact shoe, where the max allowable current is 1 Amphenol mA. Advanced Sensors. 2 Flat Clip for surface-mount applications On Boiler ...
amphe-power-radsok-technology-catalog-amphenol-industrial
Amphe-Power Connectors with RADSOK Technology SL-391-4 ® ® † Socket cylinder within female contact has several equally spaced longitudinal beams twisted into a hyperbolic shape. † As male pin is inserted, axial members in the female half deflect, imparting high current flow across the connection with minimal voltage loss.
Quick-Connex® M12 DC Micro High Temperature Chem-Gard® Cordsets
Connector Face Industry standard for M12 DC Micro connectors. M12 DC Micro Receptacles with 18 AWG Stranded, Nickel Plated Copper Pigtails with 200°C Fluoropolymer insulation Provides excellent heat and chemical resistance. Solid Brass Contact Pins are Nickel Coated and Gold Plated, Machined Crimped to Conductors
SurLok Plus Series - Amphenol Australia
Connector Solutions. The SurLok Plus™ compression lug is a field installable, high reliable alternative to common compression lugs. Using industry standard crimp, screw, and busbar termination options, thus eliminating the need to purchase special torque tools.
N-Type Panel Mount Jack 4-Hole Flange Crimp 50 Ohm IP68
RF Connector N-Type Panel Mount Jack 4-Hole Flange Crimp 50 Ohm IP68. Downloads. 172173-14 PDF Customer Drawing (Size: 254 kb) 172173-14 STP 3D Model (Size: 421 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass:
GigaBlox Nano | Products | Amphenol Aerospace
GigaBlox Nano, 1-inch square, 4-port Ethernet switch, 10/100/1000M
SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm
RF Connector SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm. Downloads. 132203 3D Model (Size: 1099 kb ) 132203 PDF Customer Drawing (Size: 219 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 132203 HFSS 3D Comp Model (Size: 28710 kb ) 132203 HFSS 3D Comp Model (Size: 6648 kb ) Product Life Cycle.
Coach ™ Magnetic Mount Multiband LTE MIMO, WiFi 6E Antennas ... - PCTEL
RF system efficiency – High performance, low loss cable and high quality connectors; Superior out-of-band rejection – Proprietary filtering design allows wideband coverage for all GNSS frequencies; Withstands severe environmental conditions –IP67 compliant design protects against water or dust ingress
UHF Panel Mount Jack 4-Hole Flange Solder Cup Non-Constant Impedance
RF Connector UHF Panel Mount Jack 4-Hole Flange Solder Cup Non-Constant Impedance. Downloads. 083-1R PDF Customer Drawing (Size: 269 kb) 083-1R STP 3D Model (Size: 817 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SO-239: Body Finish: Nickel: Body Material:
Model 300A12 | PCB Piezotronics
ESS accel. kit including charge accel, cable, and in-line charge converter, providing 10 mV/g. System consists of the following: • Model 357M50 Accelerometer - survives 500 deg. F (260 deg. C)
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.705 Post 0.590 ...
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.705 Post 0.590 PTFE. Downloads. 901_XPFXXXYYYAX PDF Customer Drawing (Size: 277 kb) 901-2PF705590AM HFSS 3D Component Model (Size: 5893 kb ) 901_XPFXXXYYYAX PDF Customer Drawing (Size: 284 kb) Product Life Cycle. Product Life Cycle;
Model 086D50 | PCB Piezotronics
Electrical Connector: BNC Jack: BNC Jack * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 084A32: Medium, red, 1/2-13 thread tip (for Model 086D50) 1: HCS-2: Calibration of Series 086B to 086D instrumented hammers only: 1: Optional Versions
g8 | Amphenol Global Search | Amphenol
Search Results for c10-779824-08s ... C10-731162-000(long) 70A C10-729922-000 (for 8AWG) C10-747999-000 (for 10AWG) POWERBLOK™ WTB Product Data 12 www.amphenol-industrial.com. 14 PGY™ Type Example Sizes Rated Current Application Mated Part Above Board (Solder) 3.6mm, 5.7mm 35~120+A Configured to customer applications Above Board HD Version ...
High Power 5015 Connectors with Advanced Contacts
These high-power connectors feature proven RADSOK® technology along with the high current, high-temperature Temper-Grip to provide a solution for any operating temperature. Utilizing the proven Matrix 5015 and MGT-5015 connector mating designs and a host of new contact termination methods, the High Power series offers custom connector ...
G800MJ302018EU | Board mount | Amphenol
Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of Header Plug; 2.54mm pitch, part number G800MJ302018EU. ... Pin Header 2.54mm Pitch STR SMT,1x6Pin,Full G/F,NY6T,6.0mm*2.5mm_5.0mm,Color-Black. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS ...
Model 052BR030BZ | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
TNC Straight Crimp Plug Times LMR-200 Belden 7807A 50 Ohm
RF Connector TNC Straight Crimp Plug Times LMR-200 Belden 7807A 50 Ohm. Downloads. 122410 PDF Customer Drawing (Size: 58 kb) 122410 STP 3D Model (Size: 555 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T1121AA-ND3G-LMR200-50:
082-63 | Amphenol Global Search | Amphenol
Search Results for 082-63 Amphenol 67 and 165 Series Miniaturized Standard Connectors ... N-Type Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm 082-5933-1000.