Search Results for soldering iron fail
Industrial | Markets - Amphenol
These hermetic connectors are available with solder cup or flat eyelet pin contacts in the MS (QPL) or PT (Proprietary) version. Martec Millipacs® High Speed Right Angle Receptacle FCI Basics offers Millipacs® speed (HS) right-angle receptacle suitable for data rate up to 25Gbps and with mating compatibility to the IEC 61076-4-101 series 2mm ...
Data Sheet - Temposonics
(Fail Detection Time) 25 ms (max) 1 sec for CRC fault detection % of SIL 2 range for PFD 3.5 % @ 60 °C 9.9 % @ 80 °C Hardware Fault Tolerance (HFT) 0 Useful lifetime 50 years @ 60 °C 18 years @ 80 °C Device @ 1 % accuracy (60 °C / 80 °C / 85 °C) SFF 93.6 % THE SAFETY FUNCTION The T-Series safety sensor will continuously output a position ...
MIL-DTL-5015 Connectors - Amphenol Aerospace
This series provides an improved alternative to the older MIL-C-5015 solder type. It bridges the gap between an old connector standard and the environmental and high-performance needs of current technologies. View Download. First Name. Last Name. Job Title. Email address ...
Pressure Sensor Type NPA - amphenol-sensors.com
AAS-910-289 Rev. F March 2015 Amphenol Advanced Sensors Pressure Sensor Type NPA Application Guide
M4094 SERIES - Amphenol Aerospace
SysRst and Fail bit Output . ared Sibrava | +1 (607) 643-1845 | jsibravaamphenol-aao.com amphenol-aerospace.com 6 GAx and Sync_In Stage SIMPLIFIED BLOCK DIAGRAM: ared Sibrava | +1 (607) 643-1845 | jsibravaamphenol-aao.com amphenol-aerospace.com 7 DETAILED INFORMATION:
NovaSensor NPB 102 Pressure Sensor - amphenol-sensors.com
NovaSensor NPB 102 Pressure Sensor - amphenol-sensors.com
Critical Care Sensors | Drug Delivery Applications
Available in a wide range of operating current and voltage levels with excellent stability and fail-safe operation. ... They are suitable for standard soldering techniques and availabe in a range of sizes, including 0402, 0603, 0805 and 1206. Thermometrics NTC Thermistors | Radial Lead Type SA ...
Model RH401B04 - PCB
Solder X O O O O O Copper Alloy/Brass X O O O O O This table is prepared in accordance with the provisions of SJ/T 11364. O: Indicates that said hazardous substance contained in all of the homogeneous materials for this part is below the limit requirement of GB/T 26572. X: Indicates that said hazardous substance contained in at least one of the ...
Connectors | Products - Amphenol
This series, a mil-qualified MIL-DTL-26482, Series 1 crimp and solder ruggedized harsh environment, metal bayonet coupling, power, and signal connector. With over 60 insert arrangements ranging from 1 to 61 contacts per connector and up to 23 amps possible with a standard operating temperature from -55°C to +125°C.
Miniature Receiver Multicoupler series for the VLF through low VHF ...
DC supply on solder terminal or 2.5 mm barrel connector. Coated with black vinyl to prevent corrosion. Available with N(f), TNC(f) or BNC(f) connector types. SPECIFICATIONS Electrical Model HPRS-S Gain (Input To All Outputs) 2.0 dB ±2 dB Frequency 10 kHz - 108 MHz Noise Figure Typ. 5.0 dB @ 10 MHz Typ. 6.5 dB @ 108 MHz Output 2. Order ...
240GT54/nrg240GT54 - Holland Electronics
alarm plunger to indicate a failed fuse. Circuit breakers are an optional accessory that can be installed with a protective cover to protect against unintended on or off switching. Circuit breaker covers are included with all panels. The panel is UL rated using 20A GMT fuses with a maximum continuous output load of 16A, using 50A
MIL-DTL-26482 Series II Connectors - Amphenol Aerospace
This crimp, rear-release high-power series provides an improved alternative to the older MIL-C-5015 solder type. View Product AS85049 Backshells Backshells for Military & Aerospace applications are governed by SAE, AS85049 standard and Amphenol Backshells are designed to meet the applicable requirement of these standards. ...
Model 480B21 3-channel, Battery-powered, ICP® Sensor Signal ... - PCB
Solder X O O O O O Copper Alloy/Brass X O O O O O This table is prepared in accordance with the provisions of SJ/T 11364. O: Indicates that said hazardous substance contained in all of the homogeneous materials for this part is below the limit requirement of GB/T 26572. X: Indicates that said hazardous substance contained in at least one of the ...
Technology - Amphenol Invotec
Solder Mask; Legend; Peelable Resist; Carbon Ink Arrays - Our preference is to receive the data 1-up, but should include details of the array dimensions, internal step and repeats, array border tooling including fiducials and should appear on every layer of the CAD data.
NTC Leadless Chips - amphenol-sensors.com
• Palladium Silver contacts suitable for soldering or conductive epoxy bonding • Sizes from 0.025 in x 0.025 in to 0.085 in x 0.085 in (0.63 mm x 0.63 mm to 2.15 mm x 2.15 mm) available • Not suitable for immersion in fluids or high humidity NTC Type NDU • Designed for accurate temperature measurement, control and compensation
Model 3711B1150G MEMS DC accelerometer, 40 mV/g, +/-50 g range, 0 ... - PCB
Solder X O O O O O Copper Alloy/Brass X O O O O O This table is prepared in accordance with the provisions of SJ/T 11364. O: Indicates that said hazardous substance contained in all of the homogeneous materials for this part is below the limit requirement of GB/T 26572. X: Indicates that said hazardous substance contained in at least one of the ...
Model 086D50 Large-sledge Impulse Hammer w/force sensor & tips, 0 ... - PCB
Solder X O O O O O Copper Alloy/Brass X O O O O O This table is prepared in accordance with the provisions of SJ/T 11364. O: Indicates that said hazardous substance contained in all of the homogeneous materials for this part is below the limit requirement of GB/T 26572. X: Indicates that said hazardous substance contained in at least one of the ...
All Products - Amphenol
Shielded versions are available and termination is either solder or insulation-piercing, which is field installable. Miniature versions are also available. Amphenol Nexus Technologies Breakaway / Push-Pull Military Connectors Amphenol LTW FLOS Y Series Robust Metal Circular Connectors are an advanced and highly reliable solution with Push-Pull ...
NTC Leadless Chips - amphenol-sensors.com
• Palladium Silver contacts suitable for soldering or conductive epoxy bonding • Sizes from 0.025 in x 0.025 in to 0.085 in x 0.085 in (0.63 mm x 0.63 mm to 2.15 mm x 2.15 mm) available • Not suitable for immersion in fluids or high humidity NTC Type NDU • Designed for accurate temperature measurement, control and compensation
Model 3713E1110G Triaxial MEMS DC accelerometer, 200 mV/g, +/- 10 ... - PCB
Solder X O O O O O Copper Alloy/Brass X O O O O O This table is prepared in accordance with the provisions of SJ/T 11364. O: Indicates that said hazardous substance contained in all of the homogeneous materials for this part is below the limit requirement of GB/T 26572. X: Indicates that said hazardous substance contained in at least one of the ...