Search Results for sop14 size
TERMINAL INTSALLATION AND REMOVAL WORK INSTRUCTION AT Circular Plug
Step 1: Set crimp tool, DMC AF8 M22520/1-01, wire size selector to approrpriate guage setting. Step 2: Insert wire and terminal into the tool to be crimped. 4 Step 3: Insert the terminal into a rear hole of the plug until you hear a slight “click” sound. Part 3: Removal of Terminals
English - Amphenol CS
To browse the Venia store, enable JavaScript in your browser.
Amphenol-BSI VME64x 6U 12 slot Manual
The 3U backplane is the minimum size of the VME64x backplane. The 3U backplane incorporates the following functional features: - IEC 61076-4-113 160 pin connector for the J1 connector, with properly defined pin tail lengths - Connects all assigned connector ground pins in all rows to the backplane's ground plane
Model 356B21/ACS-68T Triaxial ICP® accel., 10 mV/g, 500 g, 2 to ... - PCB
Size (Height x Length x Width) 0.4 in x 0.4 in x 0.4 in 10.2 mm x 10.2 mm x 10.2 mm Weight 0.14 oz 4 gm [1] Electrical Connector 8-36 4-Pin 8-36 4-Pin Electrical Connection Position Side Side Mounting Thread 5-40 Female 5-40 Female [4] All specifications are at room temperature unless otherwise specified.
SYSTEM ATTACHMENTS - amphenolpcd.com
Size Number Inner Cushion Diameter (ØD) F L H E C Weight inch mm inch mm inch mm inch mm inch mm inch mm ounces grams PCL250008 08 0.45 11.4 0.78 19.8 2.19 55.6 0.91 23.1 0.20 5.1 1.56 39.6 0.32 9.07
Whoops, our bad... - Amphenol CS
To browse the Venia store, enable JavaScript in your browser.
Door Sensors User Guide - Marport
Spread sensors also exist in smaller size to meet the needs of smaller trawlers: a mini Spread (stubby bottle) with a standard or slim housing. Door Sounder sensor displays an echogram presentation and communicates with the vessel through our narrow band protocol. Door Sounder sensors can be installed on both doors. They
Amphenol Borisch
doing business with ABT operations, regardless of the type, size, processes, services, or product provided 1.3 Exclusions/Exceptions. Exclusions or exceptions to these requirements shall be submitted in writing and accepted in writing by the ABT Supply Chain and Supplier Quality organizations. Verbal authorizations are not permitted.
7/8” MIN Series Size I Field Wireable Plugs
MIN Series Size I Cordsets A # of Poles Female Faceview Rating Wire AWG Cable O.D. Range Male Straight Female Female Threads Male Threads Straight 3 600V MAX 18A MAX 14-22 AWG 5-13 mm MIN-3MP-FW MIN-3MPM-FW MIN-3FP-FW 8-17 mm MIN-3MP-FWX MIN-3MPM-FWX MIN-3FP-FWX 4 600V MAX 15A MAX 14-22 AWG 5-13 mm MIN-4MP-FW MIN-4MPM-FW MIN-4FP-FW
Lightweight ARINC Trays - アンフェノールジャパン株式会社
ATR Size A ¼ 1.312 [33.3] ½ 3.936 [100.0] MCU Size A 2 1.312 [33.3] 3 2.624 [66.6] 4 3.936 [100.0] Need a lightweight tray in a larger size? Contact the factory for availability and lead time on large size lightweight trays. Lightweight ARINC Trays
SMA Straight Crimp Jack RG-316DB Bulkhead 50 Ohm IP67
Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: Products Related To Your Application. AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm 50 mm 095-902-545-050.
DWG NO - Amphenol Sine
ecomate® RM/RSSM/Aquarius™ - Contact Size 12 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10/2023 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating Male Female MP12B23T MS12B23T 14-12AWG 2.3-3.5mm² Tin MP12B23S MS12B23S 14-12AWG 2.3-3.5mm² Silver
TOOLS AND ACCESSORIES - amphenol-sine.com
RTFD14B Shell Size 14 Square Flange Receptacle Gaskets, Thickness 0.8mm (±0.2). Compatible to part # UTFD14B. REQUEST A QUOTE. AF8 Universal Hand Crimp Tool, 1.0 -2.0mm Wire Range 12-26AWG. REQUEST A QUOTE. UH2-5 Universal positioner is used with the universal hand crimp tool AF8. Wire range 12-26AWG
SMA Right Angle Solder Plug RG-405 0.086-inch Conformable 50 Ohm
901-9221-2ASF IGS 3D Model (Size: 868 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated: Body Material: Stainless Steel: Cable Type (Terminates to) 0.085-inch Semi-Rigid, 0.086-inch Semi-Rigid, 0.085-inch Conformable, 0.086-inch Conformable, RG-405, Times Tflex 405, Belden 1671A:
amphe-pd-radsok-catalog-amphenol-industrial
www.amphenol-industrial.com Amphenol DIMENSIONAL REFERENCE DIMENSIONAL REFERENCE C10-752162-000 RADSOK® Plug, 400V C10-752163-000 RADSOK® Receptacle, 400V APD057PRC0401700B RADSOK® Plug, 4AWG CABLE APD057RRS2341700B
Table of Contents - Amphenol CS
For orthogonal applications, ExaMAX connectors will be offered in the size configuration shown in Table 3. Not all sizes are currently tooled, check with FCI sales or the FCI website for availability. Signal Pairs per Column Number of Columns Column Spacing Number of Positions (Including Grounds) 6 Pair 6, 8, 10, 12, 14, and 16 2.0 mm
2082-6340-dB-DF - Sheet1
size 3ht76 cage code 150 dow street, manchester, nh 03101 phone: 603-222-2256 fax: 603-222-2259 title 1 drawing number of rev a do not scale print material: drawing practices per ansi-y-14.5 mil-std-100 & 1000 4 3 2 1 revisions part - as a basis for the copied nor used - in whole or in and shall not be reproduced, of xma corp. or omni spectra
English - Amphenol CS
This site is best viewed on Google Chrome or Firefox or Safari or Edge. Terms of Use; Privacy Policy;