Search Results for sop14 size
Cold Shrink Tube - Amphenol Antenna Solutions
Size Ø 35 mm Length 178 mm Color Grey Mechanical, Electrical & Environmental Characteristics Test Method Specifi cation Value Operating Temperature --- -60° C to +90° C Construction Temperature --- -20° C to +50° C Hardness ASTM D2240-05 (2010) 43HA Density --- 1.14g/cm3 Tensile Strength ASTM D412 (2013) 11.2MPa
Chirp-ready Thru-Hull Marine Sensors - AIRMAR
Airmar Chirp thru-hull and tilted-element transducers deliver a technological advantage. We manufacture the highest quality CHIRP transducers to match your fishfinder and deliver maximum sensitivity and target resolution. Airmar’s patented Transducer ID™ makes connecting to popular brands possible including Garmin, Simrad, Raymarine, Furuno, Lowrance, Humminbird.
7-16 Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency 7-16 Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of 7-16 Connectors at Amphenol RF online.
USCM SERIES - Amphenol Technical Products International
Accepts contact size #16, refer to page 26 for contact selections IP67, IP68, and IP6K9K, 48Kpa Air-tight (when mated) Flammability: UL94 V-0 Accessories include back-shells, dust-caps, seal plugs, mounting clips. refer to page 28-31 Page 10 . USCM Series
Last TPMS innovation for motorcycle market - LID Technologies
Used for 2 years in MotoGP and recently adopted on Moto-e, our WUS Gen3 TPMS sensors have been directly used as Original Equipment for Harley Davidson and Triumph motorcycles. This product is a real technological achievement that has halved the size and weight of the sensor compared to the previous version, making it adaptable to […]
B1 Catalog C-005 Rev. - amphenol.co.jp
Size 22 Fixed: Male contact 0.030 inch [0.76 mm] mating diameter. Female contact - PosiBand closed entry design; see page 1 for details. Size 22 Removable: Install contact to rear face of connector insert and remove from rear face of connector insert. Male contact - 0.030 inch [0.76 mm] mating diameter. Female
EU-TYPE EXAMINATION CERTIFICATE - Amphenol Australia
Shell Size Maximum Total Current (A) 9 48 11 64 13 90 15 125 17 154 19 191 21 217 Contact Size Maximum Current Rating (A) 22D AWG 5 20 AWG 7.5 16 AWG 13 12 AWG 23 12 Co-ax 1 (for inner and intermediate contacts) 8 Co-ax 12 (for outer contact) 8 Twin-ax Maximum Voltage Contact Patterns 500 Vrms 9-5, 17-22, 21-75
ROHS COMPLIANT PRODUCT DATA DRAWING - DCN 36816 06/09 PJS - SV Microwave
size dwg. no. b material: finish: 7) remove all burrs unless otherwise specified 95077 1211-40003 cage code within .005 t.i.r. west palm beach, fl 33409 title: proprietary 2400 centrepark west drive, suite 100 6) dia.’s on common centers to be concentric mil-std-10. sv microwave, inc is prohibited. surface area: sheet 1 of 1 without the ...
Industrial | Markets - Amphenol
Size 8 coaxial inserts for DIN and D-Sub applications. Available for common flexible coaxial cables. Amphenol RF Coaxial Terminators and Loads Amphenol RF terminators are available in many common series and genders including; 1.0/2.3, APC-3.5, APC-5.5, BNC, F-type, HD-BNC, N-Type, QMA, and SMA. ...
CHARGE OUTPUT ACCELEROMETER Revision: E - PCB
Size (Height x Diameter x Length) 0.75 in x 1.5 in x 1.88 in 19 mm x 38.1 mm x 47.8 mm Weight 2.32 oz 65.8 gm [1] Electrical Connector 7/16-27 2-Pin 7/16-27 2-Pin Electrical Connection Position Side Side Mounting Through Holes (3) Through Holes (3) [5] All specifications are at room temperature unless otherwise specified.
APC series product installation - Amphenol Industrial Operations
Contact size A 10 6.0±0.4 12 6.0±0.4 16 4.8±0.4 2: Product assembly Step 2: Crimping contacts Use the automatic crimp tool or manual crimp tool to crimp the terminal. The crimp width and height diameter of the terminal on the insulation layer shall not be larger than the aperture of the connector shell, as shown in Figure 2.
RELEASE NEW DWG FORMAT 05/10/14 DRACK - Amphenol Sine
SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: DATE PART NUMBER TYPE DWG NO: REVISION SHEET OF ...
SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Solder: Thread Direction: Standard: Products Related To Your Application. SMPM Straight Plug to SMPM Straight Plug 0.085 Hand Formable 50 Ohm 9 inches 095-725-111-090.
FP24X2-2.54 - Sheet1 - Amphenol Ardent Concepts
size the information contained in this drawing is the sole property of ardent concepts, inc. any reproduction in part or as a whole without the written permission of ardent concepts, inc. is prohibited. proprietary and confidential microstrip, straight mount title: 4 merrill industrial drive, suite 102 hampton, nh 03842 (603) 474-1760
XMAPD10-1-4-4S - Model
size 3ht76 cage code 150 dow street, manchester, nh 03101 phone: 603-222-2256 fax: 603-222-2259 title 5 4 break / r of .003" to .0005" description eco # date approved a c surface b mil-std-100 & 1000 unless otherwise specified apply before / after processing 1 b c d 1 1 finish: sheet and shall not be reproduced, drawing number of rev a do not ...
SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Solder: Thread Direction: Standard: Products Related To Your Application. SMP Straight Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 2 M 095-725-119M200.
SIM2B20A000CS - Amphenol Air LB
Size. Size. Size 23; Size 22; Size 20; Size 16; Size 12; Size 8; Mixed; Sealing. Sealing. With peripheral sealing; Without peripheral sealing; SIMM3023PN Module For crimped contacts Pin Without peripheral sealing 30 contacts #23 (High density) Supplied without contact Polarization N
G:SharedAmphenol Customer DatasheetsM23 & M40 DatasheetsEliteC ...
SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: DATE PART NUMBER TYPE DWG NO: REVISION SHEET OF ...
Compliant with: SAE J1772, IEC 62196-2
Cable size Current 80A 48A 32A 20A 16A L1,L2/N 5 AWG 8 AWG 10 AWG 12 AWG 14 AWG PE 8 AWG 10 AWG 10 AWG 12 AWG 14 AWG CS,CP 18 AWG LXXXX: Cable lenght (unit in mm) CIRCUIT DIAGRAMS & CABLE SIZE Part Number Sensor 32A HVCOSAEMACPF506LXXXX N/A 32A HVCOSAEMACPF506NLXXXX NTC 32A HVCOSAEMACPF506PLXXXX PT1000 48A HVCOSAEMACPF510NLXXXX NTC