Search Results for specific heat
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
Coding All temperature standards Type “S”, “AS”, & “ES” may be ordered by part number and are available in two-wire and four-wire terminations.
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
Coding All temperature standards Type “S”, “AS”, & “ES” may be ordered by part number and are available in two-wire and four-wire terminations.
Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
Introduction The Protimeter Psyclone thermo- hygrometer measures relative humidity with psychometric measurements, along with temperature. One button enables Start, Hold and OFF operation, and four arrow keys allow you to set up
Thermometrics Thermistor Stability Benchmarking (5)
Title: Thermometrics Thermistor Stability Benchmarking (5) Author: Amphenol Advanced Sensors Subject: Amphenol supplies both glass-encapsulated and resin-coated thermistors for EGR systems, based on temperature applications. i.e. ±5°C at 250°C/300°C and ±1°C at 150°C, typical high temperature EGR tolerances.
3654–00 4W Universal SF (USF) Channel Unit
Section 365-400-205 5 Figure 5. Alternative OPX Implemented Using Tandem SF And PCM Links 4. CIRCUIT DESCRIPTION Refer to Figure 6, the 3654–00 4W Universal SF Channel Unit (Issue 5) Block Diagram, while reading the follow-
) soot sensor
Title: Accusolve diesel particulate filter \(DPF\) soot sensor Author: GE Subject: The Accusolve diesel particulate filter soot sensor enables accurate measurement of accumulated soot in the DPF, providing real-time soot loading data.
GS-20-0305 Application Specification - Amphenol CS
NUMBER GS-20-0305 TYPE Application Specification TITLE PAGE REVISION AirMax VSe® / VS2® Connector System, right angle press-fit products 5 of 18 C AUTHORIZED BY DATE Terry Luo 2019-05-08 CLASSIFICATION UNRESTRICTED
Charles Universal Broadband Enclosure SH60-503027xNXX Series with ...
LT-SH60-503027U 6 th Printing Page 5 of 15 3.5. Lifting the SHRD60 See Table 1 for SHRD60 weight. Charles recommends the following procedure for lifting the
Telaire T3000 Series CO2 Sensors for Harsh Environments
Sensing Method Non-Dispersive Infra-Red (NDIR), single or dual wavelength. Power Supply Requirements 15 – 15Vdc ±10% 24 - 18-30 VAC RMS, 50/60 Hz, or 18 to 42 VDC,
Amphenol AMAO Product Compliance - Environmental Engineering
Amphenol AMAO Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Military-Aerospace Operations (AMAO)
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
110WX NMEA 0183 / 2000® WeatherStation® - Relative Humidity - RS422
Airmar Technology 110WX NMEA 0183 / 2000® WeatherStation® - Relative Humidity - RS422
Issue 1 Print 4 LT−IBT100−1 IsoBoost 100 SST INSTALLATION INSTRUCTIONS
Issue 1 Print 4 LT−IBT100−1 Charles Industries, Ltd. All rights reserved. Printed in the United States of America. 3 INTRODUCING... ISOBOOST WITH SOFT START ...
110WX NMEA 0183 / 2000® WeatherStation® - Relative Humidity - RS422
110WX NMEA 0183 / 2000® WeatherStation® - Relative Humidity - RS422
Thermometrics ZTP-148SRC1 Thermopile IR Sensor
2 ZTP-148SRC1 Specifications Thermopile Chip Parameter Limits Unit Condition Min Typ Max Chip Size 1.8 X 1.8 mm2 Diaphragm 1.0 x 1.0 mm Active Area 0.7 X 0.7 mm2 Absorber area Internal Resistance 60 85 110 kΩ @25°C
Thermometrics ZTP-148SRC1 Thermopile IR Sensor
2 ZTP-148SRC1 Specifications Thermopile Chip Parameter Limits Unit Condition Min Typ Max Chip Size 1.8 X 1.8 mm2 Diaphragm 1.0 x 1.0 mm Active Area 0.7 X 0.7 mm2 Absorber area Internal Resistance 60 85 110 kΩ @25°C
) soot sensor
Title: Accusolve diesel particulate filter \(DPF\) soot sensor Author: GE Subject: The Accusolve diesel particulate filter soot sensor enables accurate measurement of accumulated soot in the DPF, providing real-time soot loading data.
NTC Type NDK - amphenol-sensors.com
Title: NTC Type NDK Thermometrics Epoxy-Coated Chip Thermistor Author: Amphenol Advanced Sensors Subject: A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned monel lead-wires.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)