Search Results for specific heat
Amphenol AMAO Product Compliance - Environmental Engineering
Amphenol AMAO Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Military-Aerospace Operations (AMAO)
Thermometrics ZTP-115 Thermopile IR Sensor
Unit: mm Pin arrangement: 1. GND Thermistor 2. Thermopile 3. GND Thermopile 4 . Thermistor Outline of Sensor Packaging and Pin Arrangement (unit: mm)
Telaire T3000 Series CO2 Sensors
Sensing Method Non-Dispersive Infrared (NDIR), single or dual wavelength Power Supply Requirements 15 – 15 VDC ±10% 24 - 18-30 VAC RMS, 50/60 Hz, or 18 to 42 VDC,
PRODUCT DATA DRAWING DATE APPROVED - svmicrowave.com
- dcn 47174 02/18 gpf a rev. dcn 47420 05/03/18 stw checked: approved: drawn: stw 03/11/16 stw 03/11/16 jmc 03/10/16 rohs compliant 0-80 unf-2a l detail a
CR1 – A Breakthrough in Thermistor Coating for Harsh Environment ...
Title: Thermometrics CR1 High Performance Thermistor Coating for Harsh Environments Author: Amphenol Advanced Sensors Subject: Thermometrics CR1 Coating offers one of the most advanced high performance coatings on the market.
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
Coding All temperature standards Type “S”, “AS”, & “ES” may be ordered by part number and are available in two-wire and four-wire terminations.
New Wireless Communication Sensors for Industrial IoT - PCTEL
SeeHawk ™ Central Automated Workflow Management Platform; SeeHawk ® Collect Software; SeeHawk ® Reports Software; SeeHawk ® Touch Software
KAYE - Thermal Validation System & Environmental Monitoring
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Military-Aerospace Operations (AMAO) and Commercial Air Division (ACAD)
Data Sheet MH-Series MH Threaded Analog - Temposonics
Tempsonics® MH Threaded nalog Data Sheet I 5 I TECHNICAL DRAWING 52 Sensor electronics housin 35.5 Cable output M12 Connector ull one 30 Stroe lenth 50…2500 Dead one 45.5 10
Thermometrics ZTP-148SRC1 Thermopile IR Sensor
2 ZTP-148SRC1 Specifications Thermopile Chip Parameter Limits Unit Condition Min Typ Max Chip Size 1.8 X 1.8 mm2 Diaphragm 1.0 x 1.0 mm Active Area 0.7 X 0.7 mm2 Absorber area Internal Resistance 60 85 110 kΩ @25°C
Temper-Grip | High Power 5015 | Power Products - Amphenol Aerospace
High-Temperature Capability: For use in high-temperature (392 °F/200 °C+) applications, the Temper-grip socket has been tested to maintain current capability in high-temperature situations where standard mil-spec socket contacts can begin to relax
Exhaust Gas Recycle (EGR) Temperature Sensor
Specifications Operating Temperature 150°C Sensor: Sensing Range: 150°C Sensor: -40 to 150°C 300°C Sensor: Sensing Range: 300°C Sensor: -40 to 300°C
Exhaust Gas Recycle (EGR) Temperature Sensor
Specifications Operating Temperature 150°C Sensor: Sensing Range: 150°C Sensor: -40 to 150°C 300°C Sensor: Sensing Range: 300°C Sensor: -40 to 300°C
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
Coding All temperature standards Type “S”, “AS”, & “ES” may be ordered by part number and are available in two-wire and four-wire terminations.
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
Coding All temperature standards Type “S”, “AS”, & “ES” may be ordered by part number and are available in two-wire and four-wire terminations.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
Coding All temperature standards Type “S”, “AS”, & “ES” may be ordered by part number and are available in two-wire and four-wire terminations.