Search Results for speed test kinetic
Endevco Sensors for Research & Development | PCB Piezotronics
Endevco is the most trusted provider of dynamic measurements solutions in the field of research, development, test and evaluation. Whether measuring mode shapes of disk drive components, lift in the wings of an experimental aircraft, package drop testing to improve product durability or the vibration level of a new hybrid energy system, we ...
Model TLD356A01 | PCB Piezotronics
Model TLD356A01:Triaxial, lightweight (1.0 gm) miniature, ceramic shear ICP® accel., 5 mV/g, 0.25" cube, TEDS 1.0.
Introduction to MEMS Accelerometers | PCB Piezotronics
Measure the differential voltage output of the sensor. Check the calibration certificate for verification of the measured offset voltage. To check the bridge resistance use an ohmmeter or set a digital multimeter to measure ohms. Rest the sensor on a flat and level surface. There is no need to apply an excitation voltage for this test.
Rigid Real-Time Temperature Data Logger - KAYE
ValProbe RT Loggers provide a vast temperature range from -85°C to + 140°C. RTD technology delivers unrivaled measurement accuracy and the new logger electronic design guarantees long battery life.
Model 2224C | PCB Piezotronics
Model 2224C:Accelerometer, PE, 12 pC/g, -67°F to +350°F, not isolated, 10-32 mounting stud, top connector, 16 grams
Multiband GNSS & GPS Antennas - PCTEL
Bluetooth (2.4 GHz) Cellular + WiFi Cellular 2G (1900 MHz) Cellular 3G (850 MHz/1900 MHz) Cellular 4G (700 MHz, 1700 - 2100 MHz, 1900 MHz and 2500 - 2700 MHz) Cellular 5G (600 MHz - 6 GHz) Cellular CBRS/5G NR (3300 MHz-4200 MHz) Cellular LTE (700 MHz / 900MHz) FirstNet (758 - 798 MHz) Globalstar L Band (1610–1618.75 MHz) GNSS (B1 - 1559-1591 MHz) GNSS (E1 - 1575.420 MHz) GNSS (G1 - 1589.0625 ...
Level Plus - Temposonics
6.1 Loop #1 Test 23 6.2 Loop #2 Test 23 7 FLOATS 24 8 MAINTENANCE 25 8.1 Transmitter Installation 26 9 ADJUSTMENTS FOR LEVEL PLUS A4 TRANSMITTER (MANUAL) 27 ... knowing the speed of these pulses. The time interval is converted into a 4 - 20 mA loop signal. The Level Plus A4 transmitter offers level #1, level #2, and temperature. ...
Data Sheet *%ZLWKWKUHDGHG DQJH$QDORJ - Temposonics
Shock test 100 g (single shock), IEC standard 60068-2-27 Vibration test 15 g/10…2000 Hz, IEC standard 60068-2-6 (excluding resonant frequencies) EMC test Electromagnetic emission according to EN 61000-6-4 Electromagnetic immunity according to EN 61000-6-2 The GB sensors fulfill the requirements of the EMC directives 2014/30/EU, UKSI 2016 No ...
Temposonics
I 6 I Temposonics® EP / EL SSI Data Sheet ORDER CODE a Sensor model L Ultra low profile P Compact profile d Connection type D 8 4 (M12) 8 pin male connector e Operating voltage 1 +24 VDC (−15 / +20 %) c Stroke length X X X X M 0050…2540 mm X X X. X U 002.0…100.0 in. b Design 0 Without position magnet */ Non standard stroke lengths are available; must be encoded in 5 mm / 0.1 in. increments
Model 3991B1120KG | PCB Piezotronics
[2] Verified with test data provided on supplied calibration certificate. [3] Sensitivity is proportional to excitation voltage, and at other excitation values, sensitivity can be predicted from the 10VDC calibrated value with a small (~.5%) increase in uncertainty. [1] Typical. [4] -65 to +250 °F, ref. 75 °F (-54 to +121 °C, ref. 24 °C)
A A - Amphenol Sine
see part number chart of: sh: rev: dwg no: title: rev description date revisions eco by appr at60-20-02xx 3.2 3.5 section a-a a1 -- release new product 15/jul/19 rookie tommy
Connecting Distant FTTH Customers - Blog - amphenol-ns.com
Multiple Configurations: 250um or 900um fiber leads available to facilitate splicing applications; optional features for express, upgrade, and test ports. Also Available: For 12 channels or more, choose our OSP AOM DWDM mux solution. Part of Our End-to-End FTTH Solution
Compact vibration transmitter, acceleration, RMS, 10 g
Vibration transmitter, 4-20 mA output proportional to RMS acceleration, has a 10 g full-scale measurement range, operation to 105°C, top exit 2-pin MIL-C-5015-style connector, the upgraded PCC42X series is smaller, lighter and lower price
Monitoring reciprocating gas compressors with 4-20 mA LPSTM vibration ...
the heat generated during the compression process. The fan speed is based upon several factors and can vary between 300 to 1800 RPM. Imbalance on the fan shaft is properly monitored by placing the sensor perpendicular to the shaft of the fan. Velocity monitoring provides the best measure of the imbalance condition. Most fin-fan coolers and cooling
Temposonics
Since the speed of the ultrasonic wave in the waveguide is pre- ... Shock test 100 g (single shock), IEC standard 60068-2-27 Vibration test 15 g / 10…2000 Hz, IEC standard 60068-2-6 (resonance frequencies excluded) EMC test Electromagnetic emission according to IEC/EN 61326-1 (Class B)
Model 7270A-6K | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Miniature TEDS accelerometer - PCB
Key features Miniature teardrop IEPE accelerometer IEEE P1451.4 TEDS v0.9 Adhesive mounted Hermetically sealed Wide bandwidth Description Model 27FXX is a miniature IEPE accelerometer with IEEE P1451.4 Transducer Electronic Data Sheet (TEDS), designed specifically for measuring vibration on mini-structures and small
731A-P31 Seismic accelerometer and power/amplifier system, selectable ...
Seismic accelerometer, selectable sensitivity, acceleration or velocity sensing, ultra low frequency, with power supply and amplifier system, top exit 2-pin MIL-C-5015 connector, twin axial BNC input, BNC output, case isolated
Coach ™ Magnetic Mount Multiband LTE MIMO, WiFi 6E Antennas ... - PCTEL
No tune, multiband coverage – Dual 4G LTE, dual 802.11ac WiFi, GPS L1, and GLONASS L1 frequencies; Magnetically mounted – Via heavy-duty internal rare earth magnets
WiFi 6E Terminal Antenna - PCTEL
WiFi 6E terminal tri-band swivel antenna designed to be used on WiFi devices such as access points and gateways. Can also be used for other communication systems using WiFi 6E frequency bands, such as: gateways, access points, routers, EV chargers, smart metering and energy management.