Search Results for speed test kinetic
Model 354A14 | PCB Piezotronics
Model 354A14:Cryogenic Triaxial Accelerometer,10 mV/g, -320 to +250 F, case isolated.1 Hz to 10 kHz, 1/4-28 4-pin connector.
Model TLD339A37/NC | PCB Piezotronics
Model TLD339A37/NC:UHT-12™ shear triaxial ICP® accelerometer, 100 mV/g, 0.3 to 4k Hz, titanium housing, 1/4-28 4-pin, 5-40 stud mount, low temperature
Model 3713B1250G Triaxial MEMS DC accelerometer, 40 mV/g, +/- 50g ... - PCB
the sensor from the test object. If using cyanoacrylate -based ad-hesives for a quick mounting method or two-part epoxies for a more secure mount, PCB recommends mounting DC accel-erometers via an adhesive mounting base. The base acts as a sacrificial part allowing safe removal of accelerometer after test is completed.
Rod End Load Cells | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications. Divisions of PCB. Subscribe.
Kaye ValProbe Temperature Logger
RTD technology delivers unrivaled measurement accuracy over a wide operating range; System downloads up to 10 probes simultaneously; Easily defined cycle-based data collection, calculation, and reporting from up to 200 sensors
Ultra High Temperature Accelerometers for Aerospace Propulsion
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications. Divisions of PCB. Subscribe.
SeeWave® Interference Locating System - PCTEL
Benefits. Precise – Accurately detect interfering signals using advanced scanning receiver-based spectrum analysis; Fast – Quickly locate the source of interference via proprietary algorithms and triangulation mapping
SENSOR SELECTOR GUIDE - temposonics.com
Shock test IEC 60068-2-27 100 g (6 ms) single shock 50 g (11 ms) at 1000 shocks per axis Vibration test IEC 60068-2-64 2 g (5…2000 Hz) EMC For more information see data sheet Design Stroke length CAN: 500…5000 mm Analog: 500…5000 mm Electrical connection Operating voltage +12/24 VDC (8…32 VDC) More information available at: www ...
Temposonics
Shock test 100 g (single shock) IEC standard 60068-2-27 Vibration test 8 g / 10…2000 Hz IEC standard 60068-2-6 (resonance frequencies excluded) EMC test Electromagnetic emission according to EN 61000-6-3 Electromagnetic immunity according to EN 61000-6-2 The sensor meets the requirements of the EC directives and is marked with .
Amphenol SF-NDYYYF0004-001.5M 1.5m (4.9') 400GbE QSFP-DD Cable ...
Amphenol 1.5m (4.9') QSFP-DD (400G QSFP Double Density) 400GBASE-CR8 802.3by/802.3bs qualified passive copper cables provide next generation performance by combining eight SFP56 channels, each operating at speeds of up to 50.0 Gbps (50G PAM4 & 25G NRZ), into one affordable double-density QSFP package (QSFP-DD); capable of combined speeds in excess of 400-Gigabits per second.
Technical Information | PCB Piezotronics
Download technical information on PCB's products. PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
General Purpose Triaxial Piezoelectric Accelerometers - PCB
Sensors for Test & Measurement > Accelerometers > General Purpose > Triaxial. General Purpose Triaxial Piezoelectric Accelerometers. Triaxial accelerometers provide simultaneous measurements in three orthogonal directions, for analysis of all of the vibrations being experienced by a structure. Each unit incorporates three separate sensing ...
Electromagnetic shaker system - Wilcoxon Sensing Technologies
added to the test structure is relatively low, since the rubber suspended weight does not affect axial or rotational inertia of the vibration generator’s coil and bobbin above the 25 Hz resonance frequency of the system. The F10 can be supplied with a sensing transducer
Low Pressure Sensor Solutions | All Sensors
AUAV High Accuracy Dual Air Speed & Altitude Sensor The Amphenol All Sensors AUAV series is a dual sensor specifically designed for the demanding requirements of Unmanned Aerial Vehicles (UAVs). This sensor combines a high-accuracy differential pressure sensors with Baraometric (Altitude) pressure sensor in a single package.
ment in this new connector series while meeting all of the requirements ...
10 & 16 Gbps speed realm. The fastest connector in the market to date is performing to 25 Gbps, but the market ... GR-1217-CORE test specifications. Testing was conducted by a combination of Contech Research of Rumford, RI and by Amphenol TCS test lab in Nashua, NH. Amphenol Aerospace R-VPX EVO2 and TE’s RT3 connectors were
Model 352A24/NC | PCB Piezotronics
Model 352A24/NC:Platinum Stock Products; Miniature, lightweight (0.8 gm) ceramic shear ICP® accel., 100 mV/g, 1 to 8k Hz, aluminum hsg, no mating cabl
Sensors for Ride, Handling and Driveability Testing - PCB
These units are inherently insensitive to base strain and transverse acceleration effects, and offer better thermal stability, higher overload protection, better signal-to-noise ratio, superior durability, and simpler test setups than strain gage-based VC MEMS sensors.
Model LD-ACS-17 | PCB Piezotronics
Model LD-ACS-17:Calibration of accelerometer, triaxial amplitude and phase response from 0.5 Hz to the lower of the upper 5% frequency or 100 Hz, NIST trac
Model HTJ356B01/NC | PCB Piezotronics
Model HTJ356B01/NC:Triaxial, lightweight miniature, ceramic shear ICP® accel., 5 mV/g, to +356 F (+180 C), ground isolated
Multi-purpose Signal Conditioners - PCB
Sensors for Test & Measurement > Electronics > Line-Powered Multi-Channel Signal Conditioners. Multi-purpose Signal Conditioners. The 482C series comprises 4-channel benchtop signal conditioners, while the 483C series offers 8-channel rack-mounted units. Utilizing identical signal conditioning electronics across equivalent 4 and 8-channel ...