Search Results for spiral antenna for loop
4G/5G Omni Mobile Antennas ProShotG - AMPHENOL PROCOM
The ProShotG antenna, a Shot Glass Style Omni Mobile Antenna, is engineered to provide wideband coverage across a broad frequency range of 617 - 7200 MHz. This makes it suitable for 2G/3G/4G and 5G networks, WiFi 6E and WiFi 7 networks, as well as IoT and M2M applications, among others. Its wideband capabilities ensure the antenna is versatile ...
Dipole Arrays 4104.04-405 - AMPHENOL PROCOM
The 414.04 Antenna is a version of the S.M4 four-stack dipole array, designed for improved performance in multi-channel communication systems such as TETRA. The antenna features four phased folded dipoles fed with an RG214 coaxial feed network which allows for beamtilt to be applied to the pattern; high quality materials and manufacturing ...
Marine Antennas CXL 70-1LW/... - AMPHENOL PROCOM
CXL 70-1LW/… is a 0 dBd, vertically polarized, omnidirectional base station and marine antenna which covers the 450 MHz band in three models. The carefully designed, broadbanded ½ λ-dipole radiating element is made of brass tube and sealed in a high-quality conical glass fibre tube with low wind-load.
Omni Antennas 7533000 - AMPHENOL PROCOM
Housed inside a a high-strength glass fibre shroud, the antenna includes an integrated mounting clamp allowing easy installation on poles or horizontal rails. The robust antenna design ensures reliable operation in harsh environmental conditions. Former Jaybeam brand product. Specifications. Electrical; Model: 7533000: Frequency:
Outdoor Patch Antenna for Mast or Ceiling Mount
Outdoor Patch Antenna for Mast or Ceiling Mount PLPO-TETRA-1-Band | 1-Port | Patch Antenna | Linear Polarization | 80° | 380..470 MHz | 7.0 dBi | SISO | Outdoor Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. ...
Omni Antennas CXL 70-8HD/...-PT - amphenolprocom.com
CXL 70-8HD/…-PT is an 8 dBd, vertically polarized, omnidirectional base station antenna for the 450 MHz band. The antenna has a bandwidth of 20 MHz. Please specify centre frequency or duplex Tx and Rx when ordering. The antenna has been approved to withstand lightning (10/350 μs impulses/100 kA) according to EN 62305-1.
Yagi Antennas 7175890 - AMPHENOL PROCOM
An 8-element UHF Yagi antenna for Cellular communications applications utilizing Jaybeam’s “Parabeam” slot radiator feed design to achieve higher directivity than comparable models. Produced to the highest quality standards, these robust antenna designs will ensure reliable operation in harsh environmental conditions.
Omni Antennas CXL 23-7C/... - AMPHENOL PROCOM
The CXL 23-7C/… is a 7 dBd, vertically polarized, omnidirectional base station antenna, which covers 1240 – 1340 MHz in three models. The antenna is provided with the type “C” universal fixing bracket. The epoxy coated cast aluminium bracket and accompanying stainless steel “U” bolts are suitable for the most severe marine environment.
Omni Antennas CXL 2-2C - AMPHENOL PROCOM
CXL 2-2C is a 0 dBd gain, omnidirectional base station antenna. The antenna covers the complete band: 144 - 175 MHz. CXL 2-2C is designed for fixation on supporting tubes with outer diameter between 27 mm and 65 mm. The construction of the mount makes it possible to lead the cable either inside or along the outside of the mast tube.
Highly Efficient Small Form Factor GNSS and GPS Patch Antennas for ...
GNSS antennas use signals from global navigation satellites whereas GPS antennas utilize primarily North American satellites. Both types of antennas support the familiar AMC connector interface which is compatible with I-PEX MHF® 1 connectors. These high-efficiency antennas operate in multiple bands including GPS, GLONASS and Beidu.
CCO1-VU0 - Amphenol Antenna Solutions
CCO1-VU0, In-Building Antenna, 1-Port, Ceiling Mount Omni, Transparent, Circular, HPOL, 360°, 617-5925 MHz, 3.6-5.4 dBi, SISO, Thru-mount
Omni Antennas CXL 3-1LW - AMPHENOL PROCOM
CXL 3-1LW is a 0 dBd, vertically polarized, omnidirectional base station antenna for the 118 - 137 MHz civil aircraft band. The antenna is a broad-banded ½ λ dipole design, and it is equipped with our type “LW” mast mount, which is a lightweight, multi-purpose, epoxy-coated aluminium mounting bracket with stainless steel fittings.
Omni Antennas CXL 2-3 - AMPHENOL PROCOM
The antenna needs no ground-plane, radials nor other auxiliary arrangements. CXL 2-3 is broad-banded, having a good VSWR on the Rx-frequencies as well as on the Tx-frequencies. All metal parts are at ground potential and consequently, the antenna shows a DC-short across the coaxial cable.
Amphenol – Antenna Test Result Icon2
Amphenol – Antenna Test Result Icon2
Handportable Antennas HX 70/...-SMA - AMPHENOL PROCOM
Antenna with Universal SMA-Connection System for Portable Equipment in the 70 cm Band . Download . Product PDF; Add to quote. Description. Short conical steel helix moulded in flexible thermoplastic rubber. Reduced-size ¼ λ helical antenna whip. Optimum performance compared to physical dimensions. ...
PCTEL Antennas for Cradlepoint Routers
This tool is a valuable resource as you seek to optimize your network’s wireless connectivity. It is simple to use; select your Cradlepoint wireless router from the list and your application type (fixed or mobile) and it will recommend the most suitable PCTEL antennas that are compatible with that Cradlepoint router.
Panel Antennas 766.90.13.00 - AMPHENOL PROCOM
The antennas compact design gives very low wind loading characteristics, and combined with the low weight of the antenna, aids in the reduction of structural loading. Former Skymasts brand product. Specifications. Electrical; Model: 766.90.13.00: Frequency: 380 - 470 MHz: Max. Input Power:
Yagi Antennas 7042140 - AMPHENOL PROCOM
A 6-element VHF Yagi antenna for PMR/Trunked Radio and Broadcast applications. Produced to the highest quality standards, these robust antenna designs will ensure reliable operation in harsh environmental conditions. Former Jaybeam brand product. Specifications. Electrical; Model: 7042140: Frequency: 140 - 156 MHz: Max. Input Power
Dipole Arrays S.M4-145-SB - AMPHENOL PROCOM
Model Product No. Frequency; 4-stack dipole array, 137-153 MHz, split boom: S.M4-145 -SB: 137 - 153 MHz: Add to quote
Omni Antennas 7073154 - amphenolprocom.com
A rugged and durable Colinear antenna designed for VHF Trunked Radio applications. These antennas are housed inside a high-strength, glassfibre shroud and manufactured to the highest quality standards insuring long term, reliable operation. Former Jaybeam brand product. Specifications. Electrical; Model: 7073154: Frequency: 150 - 158 MHz: