Search Results for square wave generator circuit
RADSOK PowerBlok Expansion - Amphenol
It includes Amphenol’s patented RADSOK® technology to meet the ever-increasing power requirements of printed circuit boards and the need for a smaller board footprint. The WTB connector is available in crimp with 10, 8 and 6AWG cable harness. It has an operating temperature of -40˚C to +105˚C and can withstand up to 200 mating cycles.
About TIMES MICROWAVE SYSTEMS - アンフェノールジャパン ...
SiO2 Specifications: Typical Assembly VSWR Performance Phase vs Temperature Performance Insertion Loss vs Frequency 2000 1500 Phase Change (ppm) VSWR
Reflow Stable PCB Connectors - SV Microwave
A common problem for design engineers is how to avoid the deformation of Printed Circuit Board (PCB) connectors during reflow. Reflow is the process whereby PCBs are placed in an oven and heated beyond the melting temperature of the solder used to fix the connector onto the board. PCB connectors that feature PTFE as the dielectric may
Ø39.5 Ø42 - Amphenol Sine
wave washer:stainless steel. o-ring:nbr/silicone rubber. 2. specifications: 2.1 rated current:13a (max). 2.2 rated voltage:500v(ac/dc). 2.3 operating temperature:see chart. 2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@2000 volts ac. 2.5 insulation resistance:5000 megohms min. 2.6 ip--class:ip67.
Acu-Trac™ NEMA 6 Liquid Level Transmitter Product Overview
nother dista ce during the wave troughs. In certain highway and marine aplicatip ons, this difference can be as high as 30% of full scale . Figure 2 Mounting Considerations. The Acu-Trac™ NEMA6liquid level transmitter maximum operating range (tak deptn h) decreases with angle. The maximum cone angle is 6 °. ...
RT06143SNH 3 Position Plug, Female, Shell Size 14 - Amphenol Sine
RT00143PNHEC03 3 Position Square Flange Receptacle, Shell Size 14, Silicone Seal, and End Cap with Individual Wire Sealing. REQUEST A QUOTE. RT07143PNH 3 Position Jam Nut Receptacle, Male, Shell Size 14. REQUEST A QUOTE.
Introduction to Electrochemical (EC) Gas Sensors - SGX Sensortech
potentiostatic circuit as described in Electrochemical Sensors Application Note 2) are between 55 and 850 nA per ppm of gas. CROSS-SENSITIVITY AND TEMPERATURE EFFECTS SGX toxic electrochemical sensors, as with other EC sensors, may exhibit some response to other gases apart from the target gases.
MASTER KEYWAY - Amphenol Sine
wave washer:stainless steel. back shell:thermoplastic,ul94 v-0. clamp nut:thermoplastic,ul94 v-0. plastic ring:thermoplastic,ul94 v-0. rubber ring:nbr or sr. 2. specifications: 2.1 rated current:5a (max). 2.2 rated voltage:250v(ac/dc). 2.3 operating temperature:see table. 2.4 dielectric withstanding voltage:less than
AT06-6S-SS01BLK 6-Way Plug, Female Connector with Solid Rea
AT06-6S-SS01BLK 6-Way Plug, Female Connector with Solid Rear Grommet and Endcap, Wedgelock included, Black
Class L Heavy Duty High Power Connectors | QWLD Connectors | MIL-DTL ...
Class L heavy duty connectors are ruggedized and designed for high power military and industrial applications that need maximum reliability.
| 安费诺 Socapex
后置 以太网交换机和媒体转换器. 以太网交换机; 光纤媒体转换器; 电线和跳线; ps 系列:功率器件解决方案
PRODUCT PORTFOLIO - SV Microwave
6 VITA 67.3 SMPS MODULES In order to support design flexibility, increased data rates and high density requirements of VPX platforms, SV Microwave has designed VITA 67.3 modules with our smallest high performance interface - the SMPS
Surface-Mount Pressure Sensor Series - amphenol-sensors.com
The sensor is intended for printed circuit board mounting and delivered in tape and reel form to simplify manufacturing handling. Surface-Mount Pressure Sensor Series Amphenol Advanced Sensors. 2 General NPA Specifications Parameter Value Units Notes Environmental Temperature Range
PRODUCT PORTFOLIO - SV Microwave
6 VITA 67.3 SMPS MODULES In order to support design flexibility, increased data rates and high density requirements of VPX platforms, SV Microwave has designed VITA 67.3 modules with our smallest high performance interface - the SMPS
PRODUCT PORTFOLIO - SV Microwave
6 VITA 67.3 SMPS MODULES In order to support design flexibility, increased data rates and high density requirements of VPX platforms, SV Microwave has designed VITA 67.3 modules with our smallest high performance interface - the SMPS
PRODUCT PORTFOLIO - SV Microwave
6 VITA 67.3 SMPS MODULES In order to support design flexibility, increased data rates and high density requirements of VPX platforms, SV Microwave has designed VITA 67.3 modules with our smallest high performance interface - the SMPS
D38999 Series III Hermetic Connectors - Amphenol Aerospace
Amphenol Tri-Start MIL-DTL-38999 Series III Hermetic Connectors offer the highest performance capabilities for both general duty and severe environment applications and meet or exceed MIL-DTL-38999 Series III requirements.
Surface-Mount Pressure Sensor Series - amphenol-sensors.com
The sensor is intended for printed circuit board mounting and delivered in tape and reel form to simplify manufacturing handling. Surface-Mount Pressure Sensor Series Amphenol Advanced Sensors. 2 General NPA Specifications Parameter Value Units Notes Environmental Temperature Range
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
or circuit, and specifically disclaims and all liability, including without limitation consequential or incidental damages. Ordering Information Minimum release Quantity: Two wafers or approximately 2000 die 63 mil (1.60 mm) Glass – Standard 93 mil (2.36 mm) Glass – Optional Part Number Gage / Abs. Pressure range Part Number Gage / Abs.
Board-to-Board - SV Microwave
parallel RF printed circuit boards (PCB) using RF connectors. This document will focus on making a B2B connection using SV’s SMP and SMPM series connectors. This configuration consists of two PCB surface mount male connectors and a female-female adapter, or “bullet”. Some of the key terms for defining this connection include: A. Top RF PCB