Search Results for square wave generator circuit
PRODUCT PORTFOLIO - SV Microwave
6 VITA 67.3 SMPS MODULES In order to support design flexibility, increased data rates and high density requirements of VPX platforms, SV Microwave has designed VITA 67.3 modules with our smallest high performance interface - the SMPS
Surface-Mount Pressure Sensor Series - amphenol-sensors.com
The sensor is intended for printed circuit board mounting and delivered in tape and reel form to simplify manufacturing handling. Surface-Mount Pressure Sensor Series Amphenol Advanced Sensors. 2 General NPA Specifications Parameter Value Units Notes Environmental Temperature Range
Reflow Stable PCB Connectors - svmicrowave.com
A common problem for design engineers is how to avoid the deformation of Printed Circuit Board (PCB) connectors during reflow. Reflow is the process whereby PCBs are placed in an oven and heated beyond the melting temperature of the solder used to fix the connector onto the board. PCB connectors that feature PTFE as the dielectric may
8-Channel 160 MSPS 14-bit Analog Input A/D Connector
The ADC-8CH-160M-14 supports an onboard programmable sample clock generator as well as an external reference input. Multiple ADC-8CH-160M-14 can be synchronized to increase the number of input channels through the use of trigger input/output signals directly under the control of the FPGA.
164-SERIES WATERPROOF AUDIO CONNECTORS ACR 164 0709
circuits & applications. They employ three-point bayonet coupling for quick disconnect & self wipe contact. These connectors are extensively used in military communication equipments, where high reliability is paramount & severe environmental conditions are encountered. Amphenol 164 series connectors are qualified to MIL specification ...
32-Channel 10G Rugged Ethernet Switchbox - Amphenol Aerospace
Amphenol’s Rugged 32 Channel Ethernet Switch Box provides an unmatched level of flexibility to meet any system requirement. The switch box is a 32 port standalone Ethernet Switch box that is configurable for system connectivity, speeds, port types, and interoperation with various high-speed media converters and connectors for system interfacing.
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
or circuit, and specifically disclaims and all liability, including without limitation consequential or incidental damages. Ordering Information Minimum release Quantity: Two wafers or approximately 2000 die 63 mil (1.60 mm) Glass – Standard 93 mil (2.36 mm) Glass – Optional Part Number Gage / Abs. Pressure range Part Number Gage / Abs.
Telaire T6613/T6615 Series Development Kit
The T6613/6615 CO 2 OEM module is a sensor on a printed circuit board and should be treated as carefully as any other printed circuit board. Take appropriate precautions to prevent damage from electrostatic discharge, mechanical stresses, and thermal abuse during installation. Please refer to ANSI/ESD S20.20-1999 for more information on
NTC Miniature Series - amphenol-sensors.com
measurement and control, circuit temperature compensation, liquid level sensing or fluid flow sensing. They are ideally suited for applications, that require a reliable, low cost sensor. Amphenol Advanced Sensors. 2 Type P20/25/30 Specifications NTC Types P20/25/30 dimensions
Telaire Air Quality Sensors
4 Miniature CO 2 Modules for OEM Integration T6700 Series The new T6700 Series is a miniature NDIR CO2 sensor that has accuracy and reliability of many larger
Grainmaster i Intergrated moisture and temperature measurement
P1302 Specifications Description The P1302 piezoresistive pressure sensors are offered in a miniature 2.7 mm x 3.2 mm ( 0.10 in x 0.12 in ) die.
2M805 Tri-Start Threaded Coupling Micro-Miniature Connectors
2M805 micro 38999 connectors are the evolution of the mil-standard circular. Designed to meet the same harsh environmental requirements of D38999, they were developed to make scaling-down existing technology easy and risk-free.
Telaire Air Quality Sensors
4 Miniature CO 2 Modules for OEM Integration T6700 Series The new T6700 Series is a miniature NDIR CO2 sensor that has accuracy and reliability of many larger
Telaire Air Quality Sensors
4 Miniature CO 2 Modules for OEM Integration T6700 Series The new T6700 Series is a miniature NDIR CO2 sensor that has accuracy and reliability of many larger
BB-03PMFS-QC8001 - amphenolltw.com
WEBSITE SETTINGS. We use cookies on our website. Some of them are essential, while others help us improve this site and your experience. You can update your settings at any time.
Grainmaster i Intergrated moisture and temperature measurement
P1302 Specifications Description The P1302 piezoresistive pressure sensors are offered in a miniature 2.7 mm x 3.2 mm ( 0.10 in x 0.12 in ) die.
AB-CD12FR-CDFR-QDA05: X-Lok Middle Size | Amphenol LTW
AB-CD12FR-CDFR-QDA05, ALTW’s X-Lok middle size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable ...