Search Results for sr04m-2 ultrasonic sensor mode
Acu-Trac Smart 485 Family Overview - ssi-sensors.com
The Acu-Trac ® Smart 485 family ultrasonic liquid level transducers are designed for continuous level monitoring and liquid level control applications. These non-contact continuous level transducers can monitor tanks or storage containers that have a depth of up to 1.9 meters (75.69 inches) for gasoline and 2.5 meters (98.4 inches) for other ...
Acu-Trac™ Ultrasonic Fluid Level Sensors Product Overview
Acu-TracTM uses ultrasonic technology to generate a high frequency sound wave and measure the time for the echo to reflect off of the liquid’s surface and return. The distance from the level sensor to the fuel is calculated based on the speed of sound.
Acu-Trac Product Overview - ssi-sensors.com
The Acu-Trac ® family of ultrasonic fluid level sensor is non-contact fluid level sensors that are a direct replacement for level senders on tanks with depths up to ≤ 3.0 m. The ultrasonic fluid level sensor provides a choice of either analog current loop (4-20 mA) or voltage outputs
Acu-Trac Level Sensor Configuration Kit with USB Adapter User’s Guide
The Acu-TracTM Level Sensor Configuration Kit is designed to allow you to set up the Acu-TracTM level sensor’s tank configuration and gauge drive from the convenience of your desk using a conventional Windows based PC. The kit comes complete with hardware, software, and application information.
Ultrasonic Level Sensor Comparison Chart - Amphenol Sensors
Ultrasonic Fluid Level Sensors. Continuously monitors liquid levels within tank or reservoir, including fuel, coolant and hydraulic fluids. High accuracy; Robust, non-contact sensing; Slosh filtering; Customizable options
Quick Start Guides - airmar.com
Access step-by-step instructions, setup tips, and troubleshooting advice to get started with your Airmar technology quickly and efficiently.
SSI TECHNOLOGIES, INC ULTRASONIC LEVEL SENSOR COMPARISON GUIDE
Whatever your media and tank depth and profile, SSI probably has an ultrasonic liquid level sensor for you. Our ultrasonic liquid level sensors use ultrasonic technology to generate a high -frequency sound wave to measure the time for the echo to reflect off of the target and return to the ultrasonic liquid level sensor.
AT200 Airducer® Ultrasonic Transducer - Airmar
The AT200 delivers unparalleled ultrasonic sensing performance with level, flow, distance, proximity and object detection measurement applications. It includes rugged sealed construction, and PVDF housing is available for more chemically aggressive environments.
Data Sheet R-Series RT4 SSI - Temposonics
Temposonics position sensor consists of a ferromagnetic waveguide, a position magnet, a strain pulse converter and supporting electronics. The magnet, connected to the object in motion in the application,
Acu-Trac NEMA 4 Liquid Level Sensor Overview - ssi-sensors.com
NEMA 4 uses ultrasonic technology to generate a high frequency sound wave and measure the time for the echo to reflect off of the liquid’s surface and return. The distance from the level sensor to the fuel is calculated based on the speed of sound. The measured distance is converted into a voltage
AR41 Airducer® Ultrasonic Transducer - Airmar
The AR41 delivers unparalleled ultrasonic sensing performance with level, flow and distance measurement applications. It includes rugged sealed construction, and PVDF housing is available for more chemically aggressive environments.
Acu-Trac® Fuel Level Sensor Product Overview
Fuel Level Sensor works with a wide variety of media including diesel, motor oil, and hydraulic fluid and black water. • Self Test/Diagnostics: Power Up Test verifies sensor is operating properly and diagnostic messages are sent over the RS-485 bus. • NEMA 4 Rating • CE Mark Class B Rating. Real Time Data Transmission . The Acu-Trac ®
Acu-Trac™ NEMA 6 Liquid Level Transmitter Product Overview
Acu-TracTM NEMA6 uses ultrasonic technology to generate a high frequency sound wave and measure the time for the echo to reflect off of the liquid’s surface and return. The distance from the liquid level transmitter to the fuel is calculated based on the speed of sound.
Fluid-Trac 3-Wire Level Sensor - ssi-sensors.com
Fluid-Trac® Ultrasonic Liquid Level Sensor The Fluid-Trac® 3-wire liquid level sensor replaces the traditional resistive float sender as a more robust and accurate liquid level sensor in fuel monitoring systems with stationary or mobile fuel tanks with ≤ 32 inch depths.
Acu-Trac® J1708 Mode Messaging - ssi-sensors.com
Acu-Trac® J1708 Mode Messaging Product Overview SSI's Acu-Trac ® ultrasonic fuel level transmitters broadcast and receive commands ove the SAE J1708 serial data link enabling the level transmitters to communicate and share data with other modules located on the bus. The level transmitter messages can be loosely organized to three categories ...
Fluid-Trac 3-Wire Level Sensor
The Fluid-Trac® 3-wire ultrasonic level sensor is a non-contact liquid level sensor that offers a wide variety of input and output options which enables it to interface with many different microprocessor-controlled fuel gauges or digital instrumentation.
Acu-Trac™ Fuel Level Sensor Product Overview
The Acu-TracTM Fuel Level Sensor is a non-contact sensor that is a direct replacement for level senders on tanks with depths up to ≤ 1.5 meters (59 inches). The Fuel Level Sensor offers a choice of outputs (analog current loop; ratiometric voltage; or non- ratiometric voltage).
Ultrasonic Point Level Sensor
The Fluid-Trac® PLS’s level sensor uses ultrasonic technology to generate a high frequency sound wave and measure the time for the echo to reflect off of the liquid’s surface and return. The distance from the level sensor to the liquid is calculated based on the speed of sound.
General Purpose Level Ultrasonic Sensor - ssi-sensors.com
Compact, ultrasonic level sensor. Standard Twist-lock mount with O-Ring. Standard housing made of PPS, compatible with over 250 diferent chemicals. Greater accuracy than other technologies. Custom profiling available for your specific tank dimensions. Level is compensated for changes in temperature using an on-board thermistor.
DFT-200 Product Overview - ssi-sensors.com
The Digital Fluid-Trac® DFT-200 drum level gauge uses ultrasonic technology to generate a high frequency sound wave and measures the time for the echo to reflect off the target fluid’s surface and return. The distance from the Digital Fluid-Trac® sensor to the liquid is calculated based on the speed of sound.