Search Results for ss central america
Lockheed Martin Awarded Contract to Upgrade Chilean F-16 Fleet
[STOCK IMAGE] NOV. 13, 2023 . Lockheed Martin has been awarded a $177 million contract to perform upgrades on Chile’s F-16 fleet. The work will feature performing M6.6 standard upgrades on 36 of the country’s F-16 fighters, which includes outfitting the planes with the Link 16 tactical communications system and advanced identification friend or foe (IFF) capabilities. The M6.6 program is ...
Erick Martinez, Director of Strategic International Accounts
[January 14, 2021] We asked Erick a few questions about what it's like to work at Amphenol Network Solutions and learned that he likes training for triathlons in his spare time!
BMB Male PCB Surface Mount Connector, R/A, SB (CPW / Microstrip)
Attribute name Attribute value; Gender Plug (Male) Orientation (Body) Straight
Motion Control Selection Guide - Amphenol Sine
America and Asia, our Team will work with you to design the most cost-efficient and reliable interconnect system available. Standard products. Custom solutions. 2 Standard products. Custom solutions. Amphenol’s combined motor power supply, brake and digital feedback cables, specifically
TNC Male Cable Connector, Lockwire Holes for RG-58 Cable
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
SMPM Male PCB Surface Mount Connector (Pre-Tinned), R/A, FD
SMPM Male PCB Surface Mount Connector (Pre-Tinned), R/A, FD 3211-40107. Go over multiple resources to understand this product completely.
BMB Socket D38999 Contact (Size 8) for Ø.087” LL Cable
EU REACH Regulation (EC) No. 1907/2006 SVHC > Threshold. These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm).
10164228-0401A1RLF | BergStak ® 0.40mm | Amphenol
Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of BergStak ® 0.40mm, part number 10164228-0401A1RLF
AP-93 1000 Hour Salt Spray RoHS Plating - Amphenol Aerospace
AP-93 is a conductive REACH/RoHS compliant finish that outperforms Cadmium. AP-93 exceeds Olive-Drab Cadmium plating (Class W) by meeting 1000 hours of dynamic salt spray, 500 mating cycles, and meets the millivolt drop shell-to-shell conductivity of nickel (Class F).
SMA Male to SMPS Male Adapter, SB | 1138-6043 | SV Microwave
Attribute name Attribute value; RF Series SMA : Gender Plug (Male)
L17DCFRA37SC309 | D-Sub | Amphenol
Dsub, Stamped Signal 3A, Straight IDC Flat ribbon, Front Metal Bright Tin Shell, 37 Socket, 0.76m (30 in) Gold, 3.05mm (0.120in) Clear Hole
Amphenol Network Solutions > Products > Rack Products > Seismic Racks ...
Overview. Key Benefits: Strongest Network Bay offered by Amphenol Network Solutions ; Equipment management solution; 19" rack provides 17.75 inches of rail-to-rail clearance
SS75 Medium Chirp, 600W, 20° Tilt, Furuno 12-Pin, DT - AIRMAR EMEA
Features. Depth and fast-response water-temperature sensing; 600 W of power with a maximum depth of 274 m (900') Medium frequency: 80 to 130 kHz; 24° to 16° beamwidth
Conflicts Minerals - Amphenol Socapex
CAD Files Now Available for Our Rack & Panel RNJ Connectors
SS75 Medium Chirp, 600W, 12° Tilt, Garmin 12-Pin, DT
Features. Depth and fast-response water-temperature sensing; 600 W of power with a maximum depth of 274 m (900') Medium frequency: 80 to 130 kHz; 24° to 16° beamwidth
PTNC Male Connector, Lockwire Holes for .141 Cable
Discover SV Microwave's PTNC Male Connector, Lockwire Holes for .141 Cable SF4501-6039. Access the product resources CAD Model and Datasheet now!
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace ...
Our Centaur interconnect product is now available in a compliant eye press fit tail option. Supporting data rates up to 10 Gbps with options of 32 to 40 differential pairs – this configuration can now connect straight to your board for a rugged 38999 integrated system.
SMA Male Connector for .141 Cable M39012/79-3108 - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
SS175 High Wide Chirp, 1kW, 20° Tilt, Navico 9-Pin, DT
SS175 High Wide Chirp, 1kW, 20° Tilt, Navico 9-Pin, DT
SS175 Low Chirp, 1kW, 20° Tilt, Humminbird 14-Pin, DT
SS175 Low Chirp, 1kW, 20° Tilt, Humminbird 14-Pin, DT