Search Results for ss central america
2.4mm Female Connector for .047 Cable - SV Microwave
A 2.4mm Female Connector for .047 Cable SF1621-60014 was designed and developed by SV engineers. Let's get into the detailed specifications.
SS60 50/200kHz, 600W, 20° Tilt, Navman 6-Pin, DT
600 W. The SS60 is a 600 W, 50/200 kHz transducer which integrates Airmar’s popular, Tilted Element ™ feature. This Tilted Element transducer has the ceramic element fixed at a 20° or 12° angle within the housing.
SS75 Medium Chirp, 600W, 12° Tilt, Navico 9-Pin, DT
SS75 Medium Chirp, 600W, 12° Tilt, Navico 9-Pin, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
SMA Female Solderless PCB Compression Mount Connector, 2 Hole ...
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
SMA Male to Male Adapter M55339/29-30101 - SV Microwave
SV Microwave offers the SMA Male to Male Adapter M55339/29-30101 with superior performing capabilities. Check out the detailed specifications now!
Ethernet Military Switch RES-SCE-8MG - Amphenol Socapex
The Amphenol Socapex MIL-STD-461 Ethernet Military Switch RES-SCE-8MG is a managed miniature portable Ethernet switch designed to withstand harsh environments. With 8 Gigabit ports, it is optimized for Size Weight and Power (SWaP), making it suitable for use in unmanned vehicles, battlefield communication, mobile rugged networks, and avionic and shipboard systems.
SS175 Medium Chirp, 1kW, 20° Tilt, No Connector, DT - AIRMAR EMEA
Features. Depth and fast-response water-temperature sensing; 1 kW of power; Medium frequency: 85 to 135 kHz; 16° to 11° beamwidth; Maximum depth of 457 m (1500')
SMPM (Size 12) D38999 Pin Contact to SMA Male 6" Cable Assembly for ...
The SMPM (Size 12) D38999 Pin Contact to SMA Male 6" Cable Assembly for .085 Cable" 7093-0174. Access the design resources CAD Model and Datasheet now!
SS175 Medium Chirp, 1kW, 12° Tilt, Furuno 12-Pin, DT
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole, 30°
SV's newest 30° angled Surface Mount PCB Connector. Achieve Edge-Launch-like electrical performance from anywhere on the board! 2.92mm series available.
SS75 Medium Chirp, 600W, 0° Tilt, Raymarine 11-Pin, DT - AIRMAR EMEA
Features. Depth and fast-response water-temperature sensing; 600 W of power with a maximum depth of 274 m (900') Medium frequency: 80 to 130 kHz; 24° to 16° beamwidth
SMA Female Bulkhead Connector for .047 Cable - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
69155-350LF | Quickie® | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more details of Quickie ® IDC Connector, part number 69155-350LF
SMPM Male PCB QB Edge Launch Connector, SB - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
MIL-HD2 Next-Gen SOSA™/VITA 91 Aligned Connector Series
Developed in alignment with The Open Group Sensor Open Systems Architecture™ (SOSA) technical standard, MIL-HD2 provides developers with a readily available, robust open architecture solution for tighter card pitches and chassis designs where space requirements and density are critical.
SJT Hermetic Connectors | Cryo-Seal Hermetic Connector Series ...
Amphenol SJT connectors combine the unique design features of the scoop-proof LJT series within the standard mounting dimensions of JT types.
BMB Pin D38999 Contact (Size 8) for Ø.141” Cable
SV Microwave presents the BMB Pin D38999 Contact (Size 8) for Ø.141” Cable. Access the Datasheet and Application Note for more product info.
SS60 50/200kHz, 600W, 12° Tilt, RCA Connector, DT - AIRMAR EMEA
600 W. The SS60 is a 600 W, 50/200 kHz transducer which integrates Airmar’s popular, Tilted Element ™ feature. This Tilted Element transducer has the ceramic element fixed at a 20° or 12° angle within the housing.
360-80 Intelligent Channel Bank Craft Terminal User’s Guide
Section 360−386−C01 2 1. GENERAL 1.1 Document Purpose This document describes how to use the 360-80 Intelligent Channel Bank (ICB) Craft Terminal to monitor and pro-
SMA Male Solderless PCB Edge Launch Connector, 2 Hole - SV Microwave
SV Microwave introduced the SMA Male Solderless PCB Edge Launch Connector, 2 Hole SF2911-60958 with higher ranking features and applications. Explore now!