Search Results for stainless steel trestle table
ICP® TO-5 ACCELEROMETER - pcb.com
Housing Material Stainless Steel Stainless Steel Sealing Welded Hermetic Welded Hermetic Electrical Connector Header Pins Header Pins Electrical Connection Position Bottom Bottom Electrical Connections(Pin 1) Signal / Power Signal / Power Electrical Connections(Pin 2) Neg (-) Ground Neg (-) Ground Electrical Connections(Pin 3) No Connection No ...
Omni Antennas CXL 150-3LW-SS-Ex - AMPHENOL PROCOM
The accompanying U-bolts and fittings are made of stainless steel. The carefully designed, broad-banded antenna element is sealed in a high-quality glass fibre tube with low wind-load, which will ensure performance undisturbed by corrosive environments. All metal parts in the antenna are DC-grounded.
VIBRATION SWITCH BOX - PCB
PS - Painted Steel Enclosure Rating IP65 Nema 12 Weight 7 lb 3.2 kg Size - Height x Width x Depth 10 in x 8 in x 6 in 254 mm x 203 mm x 152 mm SS - Stainless Steel Enclosure Weight 8.8 lb 4.0 kg Size - Height x Width x Depth 10 in x 8 in x 4 in 254 mm x 203 mm x 101 mm NOTES: [1] See PCB Declaration of Conformance PS152 for details.
B B2 - Amphenol Sine
wave washer:stainless steel. 2. specifications: 2.1 rated current:13a (max). 2.2 rated voltage:500v (ac/dc). 2.3 operating temperature:see chart. 2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@2000 volts ac. 2.5 insulation resistance:5000 megohms min. 2.6 ip--class:ip67(mated condition).
Amphenol NAFI + UHD CONNECTORS
Polarizing Keys and Bushings Stainless Steel, Passivated NAFI TECHNICAL REFERENCES. Daughtercard Connector No. Contacts Mating Backplane Connector Kit K M N P M1001-12927 60 552-2583-000 29 2.930 2.940 2.960 M1001-12928 80 552-2584-000 39 3.930 3.940 3.960 M1001-12929 100 552-2585-000 49 4.930 4.940 4.960
B B2 - Amphenol Sine
wave washer:stainless steel. o-ring:nbr/silicone rubber. 2. specifications: 2.1 rated current:13a (max). 2.2 rated voltage:500v(ac/dc) 2.3 operating temperature:see chart. 2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@2000 volts ac. 2.5 insulation resistance:5000 megohms min.
CUSTOM RF SOLUTIONS - Amphenol RF
Technique using stainless steel in mold, for odd or intricate component geometries Tools that can be built and used for small batches, often used during the prototype phase Used in place of machined components, utilizes zinc alloys for high volume production Used for plastic components, such as insulators or housings.
STRAP-HEAD-25-PIM - Strap Banding, PIM Free Acetal, Locking Head, Kit 25
Material Delrin Acetal with Stainless Steel Pawl Width mm (in) 12.7 (0.5) TEMPERATURE SPECIFICATIONS Installation Temperature °C (°F) -30 to 60 (-22 to 144 ) Operation Temperature °C (°F) -40 to 85 (-40 to 185 ) PACKAGING INFORMATION Package Quantity 25 Weight per kit kg (lb) 0.09 (0.2) External Document Links Installation Instruction Notes
USCL Catalog(English Version)-2023.05 - Amphenol Technical Products ...
Copper alloy & stainless steel Nickel, or gold flash plating * Hight-Voltage applications, further information available upon request Specifications and dimensions subject to change Page 2 . Product Exploded View (一) Flange + Integral Grommet + Stamped Contacts Gasket End-Bell CPA
Dipole Arrays S.M4-8-165 - AMPHENOL PROCOM
Stainless steel grade A2-70: Length: Approx. 6000 mm / 236.22 in. Element Clamps: Diecast Al / Zinc alloy: Wind Load: 822 N (160 km/h) Weight: Approx. 32 kg / 70.55 lb. Balun Encapsulant: Polyurethane Resin U-600: Environmental; Ingress Protection: IP68: Diagram and Mounting. Radiation Patterns.
27-pin | Amphenol Global Search | Amphenol
9.9 mm x 27.3 mm x 24.1 mm x 5.21 mm x 8.1 mm x 17.27 mm Weight 0.927 oz 26.28 gm Housing Material Stainless Steel Stainless Steel Sealing Hermetic Hermetic Electrical Connector 4-Pin 4-Pin Electrical Connection Position Side Side [7] All specifications are at room temperature unless otherwise specified.
RNJ - Reduced Flange - 38999 Series - Amphenol Socapex
The Amphenol Socapex RNJ connector with Reduced Flange is a rack and panel connector designed for use in harsh environments. It features a lightweight and compact design, making it ideal for space-saving applications.
Thermometrics Exhaust Gas High Temperature Sensor
RvT Table RTD circuit to MCU Typical Application Circuit. Operating Temperature-40 to 850°C Survives short (under 1 hour) excursions to 1000°C ... Housing Material 304 Series Stainless Steel Thread Designation M14 × 1.5 Weight 52 grams Connector Connector house type: AMP 282104-1 Connector pin type: AMP 282404-3 Mating Connector Mating ...
R-Series RH Powerlink - Temposonics®
3 Temposonics RH Powerlink V2 Data Sheet TECHNICAL DATA 1/ The number of magnets depends on the stroke length 2/ With position magnet # 251 416-2 3/ The IP rating is not part of the UL approval 4/ Power supply must be able to provide current of 1 A for power up process Output Interface Ethernet POWERLINK Data protocol POWERLINK V2 according to IEEE 802.3
ICP® PRESSURE SENSOR - pcb.com
Thread Adaptor Material 316L Stainless Steel 316L Stainless Steel Diaphragm 316L Stainless Steel 316L Stainless Steel Sealing Welded Hermetic Welded Hermetic Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Weight 0.388 oz 11.00 gm [4] All specifications are at room temperature unless otherwise specified.
Amphenol FS140 - fibersystems.com
including stainless steel 316, inconel 718 and marine bronze. Features & Benefits • Cost-effective multi-channel underwater fiber optic connector • Supports applications up to 10,000 feet • Easy to terminate using standard fiber optic tools and training . Fiber Optic Solutions www.fibersystems.com
SMA Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
Body Finish: Gold: Body Material: Stainless Steel: Cable Type (Terminates to) RG-55, RG-142, RG-223, RG-400, Belden 83242, Times SF-142B: Contact Finish
PRODUCT DATA DRAWING DATE APPROVED - svmicrowave.com
press sleve: stainless steel per ams-5640, alloy uns s30300, type 1 body & contact: beryllium copper per astm b196, alloy no. uns c17300, td04 insulator: ptfe per astm d1710, type i, grade 1, class b finish: press sleeve, body & contact: gold per astm b488, type ii,
Piezoresistive triaxial accelerometer - PCB
Base material Stainless steel Cover material Black anodized 6061-T6 aluminum alloy Cable Integral 12 conductor, 32 AWG Teflon® insulated leads, braided shield, white polyurethatne jacket Mounting One M2 screw supplied for alignment of axes, mounting surface should have two alignment