Search Results for stainless steel trestle table
seal n | Amphenol Global Search | Amphenol
Search Results for seal n DESCRIPTION L I S T A m p h e n o l seal: silicone rubber 2. modifications: strain relief end cap 3. specifications: 3.1 current rating: 7.5 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 ...
27-pin | Amphenol Global Search | Amphenol
9.9 mm x 27.3 mm x 24.1 mm x 5.21 mm x 8.1 mm x 17.27 mm Weight 0.927 oz 26.28 gm Housing Material Stainless Steel Stainless Steel Sealing Hermetic Hermetic Electrical Connector 4-Pin 4-Pin Electrical Connection Position Side Side [7] All specifications are at room temperature unless otherwise specified.
Model VO625B01 | PCB Piezotronics
Model VO625B01:Ring-style, industrial, ceramic shear ICP® accel, 100 mV/ips, 1.5 to 6k Hz, side exit, 2-pin conn., frequency sweep ISO 17025 accredite
PRODUCT DATA DRAWING DATE APPROVED - svmicrowave.com
press sleve: stainless steel per ams-5640, alloy uns s30300, type 1 body & contact: beryllium copper per astm b196, alloy no. uns c17300, td04 insulator: ptfe per astm d1710, type i, grade 1, class b finish: press sleeve, body & contact: gold per astm b488, type ii,
Temposonics
Temposonics® GB-M / GB-T Analog Data Sheet 5 CONNECTOR WIRING 4/ Connection necessary for programming with hand or cabinet programmer 5/ Connect the first output at low-resistance D34 (for outputs: V0, A0, A1, A2, A3 in order code) Signal + power supply M12 male connector (A-coded)
DT800 Smart™ Sensor SST Thru-hull NMEA 0183 - airmar.com
The DT800 is sold with a choice of rugged housings—plastic, bronze, or stainless steel—to accommodate any vessel type or hull material. These low-profile housings do not affect hull performance and will give accurate readings at high speeds. The housing features a water valve which minimizes water entering the boat when the retractable ...
USCL Catalog(English Version)-2023.05 - Amphenol Technical Products ...
Copper alloy & stainless steel Nickel, or gold flash plating * Hight-Voltage applications, further information available upon request Specifications and dimensions subject to change Page 2 . Product Exploded View (一) Flange + Integral Grommet + Stamped Contacts Gasket End-Bell CPA
MCX Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency MCX Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of MCX Connectors at Amphenol RF online.
Model 124A24 Rocket motor ICP® pressure sensor, 1000 psi, 5 mV ... - PCB
This table is prepared in accordance with the provisions of SJ/T 11364. O: Indicates that said hazardous substance contained in all of the homogeneous materials for this part is below the limit ... hardened stainless steel and features a ceramic-coated tip for protection against erosion by hot gasses when the sensor is flush-mounted directly in ...
what regulations did uber violate | Amphenol Global Search | Amphenol
ITEM # SVHC CAS PPM SF1212-6000 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
SMA Jack Right Angle PCB Mount 50 Ohm | 901-10235 - Amphenol RF
SMA Jack Right Angle PC Mount. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
ICP® PRESSURE SENSOR - pcb.com
S - Stainless Steel Diaphragm Diaphragm 316L Stainless Steel 316L Stainless Steel W - Water Resistant Cable OPTIONAL VERSIONS Optional versions have identical specifications and accessories as listed for the standard model except where noted below. More than one option may be used. NOTES: [1]Typical. [2]Zero-based, least-squares, straight line ...
NPX1 NovaSensor Sensors
Media Compatibility 316L stainless steel Diaphragm Dome Height 0.000 to 0.008 in 1 (0.000 mm to 0.20 mm) Electrical(2) Excitation5.0 volts ParameterUnits Min. TypicaLMax. Notes Performance Parameters (2) Zero Pressure Output ±%FSO — — 5 Sensitivity mV/V/psi0.20 0.19 0.21 Linearity, Hysteresis, ...
Log Periodic Antennas 7409000 - AMPHENOL PROCOM
Stainless steel grade A2-70: Length: Approx. 3330 mm / 131.10 in. Element Clamps: Extruded machined aluminium: Wind Load: 627 N (160 km/h) Width: Approx. 1810 mm / 71.26 in. Weight: Approx. 16 kg / 35.27 lb. Mounting: Galvanised steel parallel clamps: Depth: Approx. 220 mm / 8.66 in. Diagram and Mounting. Radiation Pattern. E-Plane | 98 MHz
Model 638A06 | PCB Piezotronics
Stainless Steel: Sealing: Hermetic: Hermetic [6] Electrical Connector: 2-Pin MIL-C-5015: 2-Pin MIL-C-5015: Electrical Connection Position: Side: Side * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 081A73: 1/4-28 x 1.34" hex head captive thru bolt: 1:
RNJ - Reduced Flange - 38999 Series - Amphenol Socapex
The Amphenol Socapex RNJ connector with Reduced Flange is a rack and panel connector designed for use in harsh environments. It features a lightweight and compact design, making it ideal for space-saving applications.
B A1 - Amphenol Sine
screw and lock washer: stainless steel; bushing: epdm. 3. specifications: 3.1 operating temperature: -55℃ to +125℃. 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25℃. 3.4 moisture resistance: ip67 & ip69k (mated condition).
PRODUCT DATA DRAWING REV DESCRIPTION REVISION HISTORY
insert: stainless steel per ams-5640, alloy uns s30300, type 1 or astm a582, type 303, condition a. lockwasher: 400 series stainless steel contacts: beryllium copper per astm b196, alloy no. uns c17300, td04. center pin: kovar per astm f15. glass bead: corning #7070, or equivalent. ...
lanl tcif safeguards time | Amphenol Global Search | Amphenol
ˇ ˆ˙˝˛˚˜ ˛ˆ˜˝ Figure 2. 3654– 01 Block Diagram Table 2. ! " # # Note # Note 1. P.C. board connector pin 11. ... 250 g peak Shock limit 2,500 g peak Sealing hermetic Sensing element design PZT, shear Weight 162 grams Case material stainless steel Mounting 1/4-28 tapped hole Output connector 2 pin, ...