Search Results for stainless steel trestle table
STRAP-HEAD-25-PIM - Strap Banding, PIM Free Acetal, Locking Head, Kit 25
Material Delrin Acetal with Stainless Steel Pawl Width mm (in) 12.7 (0.5) TEMPERATURE SPECIFICATIONS Installation Temperature °C (°F) -30 to 60 (-22 to 144 ) Operation Temperature °C (°F) -40 to 85 (-40 to 185 ) PACKAGING INFORMATION Package Quantity 25 Weight per kit kg (lb) 0.09 (0.2) External Document Links Installation Instruction Notes
Data Sheet MH-Series MH Threaded Analog - Temposonics
Sensor electronics housing Stainless steel 1.4305 (AISI 303) Sensor rod Ø 7 mm: Stainless steel 1.4301 (AISI 304) / Ø 10 mm: Stainless steel 1.4306 (AISI 304L) Stroke length 50…2500 mm Sealing O-ring 15.4 × 2.1, NBR 90 black Electrical connection Connection type M12 connector or cable output Operating voltage +12 / 24 VDC (8…32 VDC)
Model 224C | PCB Piezotronics
Stainless Steel: Sealing: Hermetic: Hermetic: Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Side: Side: Mounting Thread: 5/8 - 18 Female: 5/8 - 18 Female * All specifications are at room temperature unless otherwise specified. Optional Versions (W) Water Resistant Cable.
SF6 accelerometer mounting stud - Wilcoxon Sensing Technologies
Stainless steel construction; Accepts all 1/4-28 compatible sensors; Innovative dual lead thread design; Specifications. PARAMETER: VALUE: Thread size #1: 1/4-28: Thread size #2: 1/4-28: Size: 0.375 in. Mounting torque: 24 in-lb: We are using cookies to give you the best experience on our website.
Micro HDAS - Amphenol Socapex
Passivated Stainless Steel Online configurator & 3D model download Scan me Female Guiding Male Guiding Jackscrews Female pins (inner): berrylium copper, 1.27μm gold ... Dimension table LF contact number 4 6 8 10 12 14 16 18 20 22 24 26 28 30 32 34 36 38 40 42 44 46 48 50 52 54 56 58 60 A = Distance between pins (mm)
Surface | PCB Piezotronics
Steel Rolling And Annealing; Rotary Screw Compressors; Shipping Containers; Mining; Water / Waste Water; Noise Monitoring; Industrial Hygiene; ... Stainless Steel: Electrical Connector: Integral Cable: Cable Type: 030 Coaxial: Cable Length: 5 ft. 1.5 m. Cable Termination: 10-32 Coaxial Plug: Size - Diameter (Without fairing) 0.52 in.
Model M607A11/030BZ Platinum Swiveler® Industrial ICP ... - PCB
This table is prepared in accordance with the provisions of SJ/T 11364. O: Indicates that said hazardous substance contained in all of the homogeneous materials for this part is below the limit ... selection criteria include non-magnetic stainless steel housing, hermetic sealing, and industrial military connectors. See Figure 1. Dynamic ...
M153 Trawl Monitor - Airmar
Features. Transducer is pressure rated to 600 m (2000') 50 kHz and 200 kHz options for versatile sensing applications; Stainless-steel, internal chassis
Model 102B18 | PCB Piezotronics
Model 102B18:High frequency ICP® pressure sensor, 50 psi, 100 mV/psi, 3/8-24 mtg thd, accel. comp., ground isolated
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1 lock rings, contacts: beryllium copper per astm b196, alloy no. uns c17300, td04 ... see table 1 operating temp.: -55c to +125c avg. power: 2 watt (power input derated linearly from 25c to 0.5 watts at 125c) ...
PRODUCT DATA DRAWING DATE APPROVED C REV. DCN 39966 08/01/13 PJS
& shroud: stainless steel per ams-5640, alloy uns s30300, type 1 contact ret. ring: beryllium copper per astm b196, alloy no. uns c17300, td04 insulator: ptfe per astm d1710, type i, grade 1, class b spring: stainless steel per astm a313, type 631
Model J113B03/061A01 High frequency pressure sensor, 15k psi, 0. ... - PCB
This table is prepared in accordance with the provisions of SJ/T 11364. O: Indicates that said hazardous substance contained in all of the homogeneous materials for this part is below the limit ... It is housed in all-welded stainless steel. 2.3 Models 112A04 and 112A05 High Temperature Miniature Sensor The Model 112A04/112A05 High Temperature ...
PRODUCT DATA DRAWING - SV Microwave
press cap: 304 stainless steel shrink tubing (not shown) m25053/4 class 1 f finish: body, press cap & coupling nut: passivated per ams-2700. contact: gold per astm b488, type ii, code c, class 1.27, over nickel per ams-qq-n-290, class 1, .00005" min.
DT800 170 KHZ NMEA0183 - airmar-emea.com
The DT800 is sold with a choice of rugged housings—plastic, bronze, or stainless steel—to accommodate any vessel type or hull material. These low-profile housings do not affect hull performance and will give accurate readings at high speeds. The housing features a water valve which minimizes water entering the boat when the retractable ...
Accelerometer connector solution - Wilcoxon Sensing Technologies
Accelerometer connector solution >> Compatible with 2- and 3-pin MIL-C-5015 style sensors >> Provide wash down protection >> Isolated and non-isolated configurations The 6Q connectors are manufactured using DuPont Viton®B fluoroelastomer. Viton®B offers a service temperature range from –25°C to 200°C (–10°F to 392°F)
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
assembled into thin wall stainless steel housings with shielded extension leads. The thermistors used receive special processing to ensure long term stability. All thermistor temperature standards are ... The uncertainties of the computer tables are 0.001°C for the Type “AS” and 0.003°C for the Types “S” and “ES”. Dimensions In ...
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION D DCN 38201 05/11 PJS
coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1 lock rings, contacts: beryllium copper per astm b196, alloy no. uns c17300, td04 ... see table 1 operating temp.: -55c to +125c avg. power: 2 watt (power input derated linearly from 25c to 0.5 watts at 125c) ...
ENCLOSURES - PCB
Stainless Steel (SS prefix) Connection Ports. 12 PGME07 Cord Grips; Size (Fiberglass, H x L x W) 8.50 x 6.91 x 4.25 in; 215.9 x 175.5 x 107.9 mm Weight (Fiberglass) 2.50 lb; 1.14 kg.
Ethernet Cordsets - TPC Wire
Chem-Gard® Extreme Duty Stainless Steel M12 DC Micro Quick-Connex™ AC Micro Cordsets. Quick-Connex® SJOO AC Micro Cordsets; Quick-Connex® AC Micro Cordsets; Quick-Connex® Dual-Key AC Micro Receptacles; Quick-Connex® 18 AWG Retractile Dual-Key AC Micro Cordsets; Quick-Connex® Field Installable Dual-Key AC Micro Connectors; M8 Nano Cordsets
Modus W Series - amphenol-sensors.com
M4 stainless steel non-magnetic Finish Black epoxy paint Knockout • Choice of 2 holes • Hole sizes are offered in a choice of 1/2 in (12.7 mm) conduit or metric sizes of PG11 or PG13. • Cable glands not included. Pressure port connections 1/8-28 female NPT Weight 1.2 lb (540 g) W30 Series