Search Results for stainless steel trestle table
Omni Antennas CXL 150-3LW-SS-Ex - AMPHENOL PROCOM
The accompanying U-bolts and fittings are made of stainless steel. The carefully designed, broad-banded antenna element is sealed in a high-quality glass fibre tube with low wind-load, which will ensure performance undisturbed by corrosive environments. All metal parts in the antenna are DC-grounded.
Temposonics
Sensor electronics housing Stainless steel 1.4305 (AISI 303) Sealing O-ring 40.87 × 3.53 mm NBR 80, back-up ring 42.6 × 48 × 1.4 PTFE Sensor rod Stainless steel 1.4306 (AISI 304L) M12 connector insert Material: polyamide reinforces; O-ring 7 × 1.35 mm NBR 70; pins: brass with gold plated pins
Omni Antennas CXL 2-5HD/... - AMPHENOL PROCOM
The antenna is provided with our sturdy type “HD” mast mount, which is a heavy-duty, multipurpose mounting bracket made of non-corrosive aluminium. The accompanying U-bolts and fittings are made of stainless steel. The antenna can be mounted on mast tubes of 58 to 105 mm in outer diameter.
r-serie katalog - Temposonics
Rod with flange Stainless steel 1.4301 / AISI 304 Pressure rating 350 bar, (700 bar peak) for hydraulic rod Position magnet Ring magnets, U-magnets Installation Mounting position any orientation Profile Movable mounting clamps fixed with M5 x 20 screws or T-slot nuts M5 in base channel
ICP® PRESSURE SENSOR - pcb.com
Housing Material Stainless Steel Stainless Steel Diaphragm 17-4 Stainless Steel 17-4 Stainless Steel Sealing Welded Hermetic Welded Hermetic Electrical Connector 5-44 Coaxial 5-44 Coaxial Weight 0.055 oz 1.56 gm [4] All specifications are at room temperature unless otherwise specified.
RF Connector Accessories - Amphenol RF
Stainless Steel 7 items; Vinyl 1 item; Zinc Diecast 7 items; Body Finish. Black 5 items; Gold 22 items; Nickel 58 items; Nickel/Gold 1 item; Passivated 7 items; Red 1 item; Silver 4 items; Tin 1 item; White Bronze 5 items; Less. Contact Material. Beryllium Copper 2 items; Brass 1 item; Not Applicable 1 item; Phosphor Bronze 1 item; Contact ...
Model 422E54 | PCB Piezotronics
Stainless Steel: Stainless Steel: Sealing: Epoxy: Epoxy: Electrical Connector (Input) 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connector (Output) BNC Jack: BNC Jack: Size - Diameter: 0.52 in: 13 mm: Size - Length: 3.4 in: 86 mm: Weight: 1.15 oz: 32.7 gm * All specifications are at room temperature unless otherwise specified.
PRODUCT DATA DRAWING - SV Microwave
coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1 lock rings, contacts: beryllium copper per astm b196, alloy no. uns c17300, td04 ... table 1 db value attenuation accuracy vswr 2-4 ghz4-8 ghz8-12.4 ghz 1-6 db 0.3 db 1.15:1 1.20:1 1.25:1 7-9 db 0.4 db 10 db 0.3 db 11-20 db 0.5 db date approved
Tools & Accessories - Amphenol Sine
T6482008 Protective cover for male receptacle, with stainless steel cord. REQUEST A QUOTE. T6483000 Protective cover for female connector. REQUEST A QUOTE. T6483001 Protective cover for female receptacle, with nylon cord. REQUEST A QUOTE. TA0700203 Hand crimp tool for contacts on reel, wire gauge 0.14-0.5mm² ...
STRAP-HEAD-25-PIM - Strap Banding, PIM Free Acetal, Locking Head, Kit 25
Material Delrin Acetal with Stainless Steel Pawl Width mm (in) 12.7 (0.5) TEMPERATURE SPECIFICATIONS Installation Temperature °C (°F) -30 to 60 (-22 to 144 ) Operation Temperature °C (°F) -40 to 85 (-40 to 185 ) PACKAGING INFORMATION Package Quantity 25 Weight per kit kg (lb) 0.09 (0.2) External Document Links Installation Instruction Notes
NTC Type A990 Series - amphenol-sensors.com
Sub-assembly encapsulated into closed end stainless steel sheath with threaded hub. For use in various com-mercial applications or severe environments. The NTC Type A990 Interchangeable sub-assemblies consist of matched pairs of small, glass encapsulated thermistor beads which are connected in either series or parallel circuit configurations.
Splashproof cable assemblies - Wilcoxon Sensing Technologies
The durable connector features a 316L stainless steel locking ring providing secure connector retention without unexpected release. The R6SL withstands contamina-tion from chemical splashes and water jets, and can be submersed up to 1 meter. Continuously operable at 150° C, the connector can be used in a variety of harsh plant environments.
Micro HDAS - Amphenol Socapex
Passivated Stainless Steel Online configurator & 3D model download Scan me Female Guiding Male Guiding Jackscrews Female pins (inner): berrylium copper, 1.27μm gold ... Dimension table LF contact number 4 6 8 10 12 14 16 18 20 22 24 26 28 30 32 34 36 38 40 42 44 46 48 50 52 54 56 58 60 A = Distance between pins (mm)
Surface | PCB Piezotronics
Steel Rolling And Annealing; Rotary Screw Compressors; Shipping Containers; Mining; Water / Waste Water; Noise Monitoring; Industrial Hygiene; ... Stainless Steel: Electrical Connector: Integral Cable: Cable Type: 030 Coaxial: Cable Length: 5 ft. 1.5 m. Cable Termination: 10-32 Coaxial Plug: Size - Diameter (Without fairing) 0.52 in.
Model 208A35 | PCB Piezotronics
Stainless Steel: Impact Tip Material: 17-4 SS: 17-4 SS: Sealing: Hermetic: Hermetic: Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Axial: Axial: Mounting Thread: No English Equivalent: M7 x 0.75 Male * All specifications are at room temperature unless otherwise specified.
Model 102B18 | PCB Piezotronics
Model 102B18:High frequency ICP® pressure sensor, 50 psi, 100 mV/psi, 3/8-24 mtg thd, accel. comp., ground isolated
n 20 252 4175 c | Amphenol Global Search | Amphenol
Search Results for n 20 252 4175 c ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION scale 20 : 1 l .0441.12.1162.95 0-80 unf-2a product data drawing material: body, insert & coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1; or astm a582 type 303, cond. a lock ring & contact: beryllium copper per astm b196, alloy no. uns
PRODUCT DATA DRAWING DATE APPROVED C REV. DCN 39966 08/01/13 PJS
& shroud: stainless steel per ams-5640, alloy uns s30300, type 1 contact ret. ring: beryllium copper per astm b196, alloy no. uns c17300, td04 insulator: ptfe per astm d1710, type i, grade 1, class b spring: stainless steel per astm a313, type 631
Model J113B03/061A01 High frequency pressure sensor, 15k psi, 0. ... - PCB
This table is prepared in accordance with the provisions of SJ/T 11364. O: Indicates that said hazardous substance contained in all of the homogeneous materials for this part is below the limit ... It is housed in all-welded stainless steel. 2.3 Models 112A04 and 112A05 High Temperature Miniature Sensor The Model 112A04/112A05 High Temperature ...
PRODUCT DATA DRAWING - SV Microwave
press cap: 304 stainless steel shrink tubing (not shown) m25053/4 class 1 f finish: body, press cap & coupling nut: passivated per ams-2700. contact: gold per astm b488, type ii, code c, class 1.27, over nickel per ams-qq-n-290, class 1, .00005" min.