Search Results for stainless steel vg connector
ecomm.gemeco.com
{"uri":"https://ecomm.gemeco.com/api/v2/products?categoryid=0ec579c8-390c-43af-9960-acc3015721ac\u0026brandids=be782487-a67c-4647-9534-ac2a00eef149 ...
TECHNICAL FEATURES - rfstechnologies.com
Fiber Termination End 2 DLC connector FO Break-out Length (Top) mm (in) 1422 (56) FO Break-out Length (Bottom) mm (in) 1320 (52) PRODUCT DATASHEET Discontinued product HBF078-U2S4-270-LI HYBRIFLEX® Hybrid Feeder Cabling Solution 2x4, 7/8”, 2 pairs 6AWG, Low-Inductance Coaxial Power Wire, 4 pairs Single-Mode Fiber, DLC Connectors, 270 ft
Amphenol Assembletech
Color: silver connector shell, black cable jacket Environmental Compliance: RoHS Flammability: cable VW-1, thermoplastic resin UL94V-0 (Note: The part number is only for reference. If you have requirement, please contact Amphenol for further confirming PN and drawing) DisplayPort AOC
cfkcp03301a - amphenolrf.com
%PDF-1.4 %âãÏÓ 6 0 obj > endobj xref 6 16 0000000016 00000 n 0000000787 00000 n 0000000863 00000 n 0000001041 00000 n 0000001125 00000 n 0000001159 00000 n ...
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
Connector Hardware Compatibility of Cadmium and Dissimilar Metal Finishes
%PDF-1.5 %µµµµ 1 0 obj >>> endobj 2 0 obj > endobj 3 0 obj >/ExtGState >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI] >>/MediaBox[ 0 0 612 792] /Contents 4 0 R/Group ...
Amphenol-Air LB | Startseite
%PDF-1.6 %âãÏÓ 315 0 obj > endobj 338 0 obj >/Filter/FlateDecode/ID[14F875849CE149BAB03750EA27F50E8E>]/Index[315 40]/Info 314 0 R/Length 113/Prev 4538324/Root 316 ...
www.amphenolpcd.com.cn
CUSTOM CABLE ASSEMBLIES. OUR EXCELLECT ABILITY DESIGN A WIDE RANGE OF CUSTOME CABLE ASSEMBLIES THAT INCLUDE HIGH POWER, WIRE HARNESSES AND OTHER INDUSTRIES.
Amphenol Aerospace
PDF-1.6 %âãÏÓ 598 0 obj >stream hÞì[m « þ+ü‚ Î ]EêÝ6ÑU 5Jò¡R UÛĪRÝÜ 6Ž”þûž1x€hÈŽwÇk{ë öÀ0à ‡Ã kœ! ã¼q.z d\@k@“è a2 8 O ...
TABLE OF CONTENTS FOR SECTION B
%PDF-1.6 %âãÏÓ 349 0 obj > endobj 366 0 obj >/Filter/FlateDecode/ID[5AFA52C3702E86458DC7B4AC28F993CE>0F31508813F50C448420149AF19C3C78>]/Index[349 33]/Info 348 0 R ...
Thermal-Magnetic Circuit Breaker 2210-T2
Thermal-Magnetic Circuit Breaker 2210-T2... Thermal-Magnetic Circuit Breaker 2210-T2... 2 www.e-t-a.de 1719 1 Installation drawing Dimensions 12A M1 Si-terminal M3
VG(GT,ADG) Connector 카달로그 > Download | 암페놀-대신전자정밀(주)
VG(GT,ADG) Connector 카달로그 작성자 최고관리자 등록일 24-06-28 18:57 조회수 2,958 009-VG-GT-series-connectors.pdf (3.6M) 19회 다운로드 | DATE : 2024-06-28 18:58:08
VG(GT,ADG) Connector 카달로그 > Download | 암페놀-대신전자정밀(주)
009-VG-GT-series-connectors.pdf (3.6M) 19회 다운로드 | DATE : 2024-06-28 18:58:08; VG(GT,ADG) Connector 카달로그 ...
Kadmium- & Chrom(VI)-freie Steckverbinder Cadmium & Chrom(VI) free ...
VG-Zulassung: VG96944 Ausführung J in Vorbereitung Power connector, shielded, with switching capacity for 250/500V applications with protective conductor, approved according to VG96944 and VDE EN 61984 (VDE 0627). Tri-Start screw coupling and housing according to MIL-DTL-38999 III. • Operating temperature range: from -65°C to +150°C
Backshells - アンフェノールジャパン株式会社
For example, we’ll use connector D38999/26WB35PN to walk through the remaining steps of selecting a backshell. 4. Select Connector Group Code based on your connector specification, pg. 9-13 (i.e. L) 5. Go to Table of Contents, pg. 4, to find the page numbers your selection resides (i.e. page 56-58) 6. For the material and finish options ...
38999 INTEGRATED BACKSHELLS
%PDF-1.4 %âãÏÓ 124 0 obj > endobj xref 124 105 0000000016 00000 n 0000003140 00000 n 0000003254 00000 n 0000004539 00000 n 0000004676 00000 n 0000005234 00000 n 0000005920 00000 n 0000005971 00000 n 0000006020 00000 n 0000006184 00000 n 0000006296 00000 n 0000006410 00000 n 0000006659 00000 n 0000007284 00000 n 0000007539 00000 n 0000008147 00000 n 0000009398 00000 n 0000009530 00000 n ...
Amphenol Marinebronze Steckverbinder Marine bronze c
VG-Zulassung: VG96912 Ausführung B SJT circular connector with bayonet lock, for crimp and PCB contacts up to 128 pole. The connectors in this series feature 100% contact protection. Characteristics • Temperature range: from -65°C to +175°C • Scoop-Proof / High contact density VG Approval: VG96912 Version B Steckverbinder / Connectors
PRODUKTPASS | GCB-B nach VG95234 - Amphenol-Air LB
VG-Stecker Zink-Zinn. Rundsteckverbinder der GCB-B Baureihe mit Reverse-Bajonett-Verriegelung entsprechen der Norm VG95234. Sie bieten eine hohe Zuverlässigkeit, sind wasserdicht, verschleiß- und vibrationsfest und eignen sich besonders im Außenbereich bei hohem Schmutzaufkommen. ... Amphenol_Marinebronze_Connectors_V171120 PDF | 4,04 MB ...
Amplificateurs de charge | PCB Piezotronics
Amplificateurs de charge CONÇUS POUR ÊTRE UTILISÉS AVEC LES ACCÉLÉROMÈTRES ET LES CAPTEURS DE PRESSION DE CHARGE. Les amplificateurs de charge convertissent un signal d'entrée à haute impédance en un signal de sortie à basse impédance et sont capables de fonctionner avec les valeurs de résistance d'isolement inférieures des capteurs en mode charge à haute température (+500 °F).
Amphenol Serie PT
MIL-C-26482 Serie 1 sowie VG 95328. Amphenol-Air LB hat die Zulassung für militärische Anwendungen nach VG 95328 unter der Zulassungsurkunde Nr. 14/86. Diese Steckverbinder dürfen betriebsmäßig nicht unter Spannung gesteckt und getrennt werden. Die Baureihe PT ist steckbar und austauschbar mit Steckverbindern folgender Normen: