Search Results for standard for preassurized tanks
Data Sheet Level Plus - temposonics.com
The Level Plus® Tank Slayer® liquid level transmitter satisfies the demand for an accurate and robust liquid-level sensor with unsurpassed flexibility to meet most process application conditions.
GPLUS Sensor - ssi-sensors.com
The SSI Technologies General Purpose Level Ultrasonic Sensor (GPLUS) is a compact, competitively priced solution for continuous fluid level monitoring. Constructed of PPS plastic, GPLUS is compatible with a wide range of chemicals and temperatures.
TULC Sensor
SSI Technologies, LLC introduces our TULC Sensor, an in-tank combination sensor for accurate, reliable measurement of temperature, level, and fluid quality/concentration, for SCR Diesel Exhaust Fluid (DEF) tanks to meet legislated mandates for cleaner diesel emissions.
Application Note - temposonics.com
CIP Tanks INDUSTRY: Pharmaceutical & biotechnology PRODUCT: Cleaning agents APPLICATION OVERVIEW Automatic tank gauging of the level in the CIP tank where the concentrated cleaning agents are diluted to be used in the CIP process of the bioreactor and associated equipment. KEY REQUIREMENTS • High performance during agitation
Tank Systems - ssi-sensors.com
SSI provides a fully integrated Tank Systems (with and without heater tube assemblies). Stainless Steel pick up and return lines and engine coolant loops. Multiple header designs available and engine coolant loops specifically designed and certified to your tank’s configuration.
Level Plus - Temposonics
Standard floats Pressure Temperature Magnet offset Specific gravity Material Part number Ø 18 (Ø 0.7) Ø 47 (Ø 1.85) 77 (3.01) 29.3 bar (425 psi) 149 °C (300 °F) No 0.67 Stainless steel 251 981-2 0.71 Nickel Alloy C-276 251 981-4 Standard floats Pressure Temperature Magnet offset Specific gravity Material Part number Ø 18 (Ø 0.7) Ø 47 ®
Data Sheet - PCB
The LLE liquid level transmitter can be mounted on most tanks offering NPT and RF flanged connections from 3/4 to 6 inches. The LLE also offers a variety of outputs including analog, CANbus, SSI and IO-Link. Included in the model number is the selection of float, cable, and stop collar options. The single model offers everything needed for level
Operation Manual Level Plus LLE - Temposonics
The LLE liquid level transmitter can be mounted on most tanks offering NPT and RF flanged connections from 3/4 to 6 inches. The LLE also offers a variety of outputs including analog, CANbus, SSI and IO-Link. Included in the model number is the selection of float, cable, and stop collar options. The single model offers everything needed for
Model 138A38 Tourmaline ICP® underwater blast microsensor, 50k psi ...
For low-pressure (<500psi) dynamic measurements, a standard low-noise coaxial cable with an extruded teflon jacket and a 10-32 connector can be used. Heat shrink tubing, RTV silicon rubber, or sometimes silicone grease can make an adequate seal in an environment with low static pressure.
Steam-in-Place (SIP) Validation Solutions - KAYE
The Kaye AVS, ValProbe-RT, and ValProbe RF validation systems are ideal for the qualification and validation of fermenters, bioreactors, tanks, and pipelines in aseptic manufacturing under GMP considerations.
Heavy Truck - ssi-sensors.com
SSI introduces our TULC Sensor, an in-tank combination sensor for accurate and reliable measurement of temperature, level, and fluid quality/concentration, optimal for urea tank applications. The Acu-Trac™ sensor is ideal for tanks or storage containers that have a depth/height up to 9.84 feet (3 meters).
Temposonics R-Series V FLEX – Unique sensing solution for confined ...
With its slim measuring rod designed to fit seamlessly into standard 10 mm pressure pipes and an impressive minimal bend radius of only 100 mm, the R-Series V FLEX is perfectly suited for installations in limited spaces. It sets new standards for performance and reliability.
Military - Amphenol Sensors
Offering the most diverse sensor portfolio of standard and customized products for the world’s most demanding regulatory and industry-driven applications, Amphenol creates value by providing critical information for real-time decisions.
New CMR Gas Pressure Regulators - CMR Group
CMR’s regulators enable high-pressure gas fuel from lines and tanks to be reduced to safe and/or usable pressures for the secure and reliable operation of high horserpower technology used in a wide range of harsh and challenging environments including the onshore/offshore oil and gas industry.
New CMR Gas Pressure Regulators
CMR’s regulators enable high-pressure gas fuel from lines and tanks to be reduced to safe and/or usable pressures for the secure and reliable operation of high horserpower technology used in a wide range of harsh and challenging environments including the onshore/offshore oil and gas industry.
Hydraulics & Pneumatics - Temposonics
High performance, durability and value have made Temposonics position sensors the standard for in-cylinder applications in the fluid power industry. In addition, our sensors feature excellent linearity, EMC immunity and resistance to shock and vibration.
Level Plus Model LLE - Temposonics
The LLE liquid level transmitter can be mounted on most tanks offering NPT and RF flanged connections from ¾ to 6 inches. The LLE also offers a variety of outputs including analog, CANbus, SSI and IO-Link. Included in the model number is the selection of float, cable, and stop collar options. The single model offers everything needed for level
Data Sheet - Temposonics
The LLH liquid level transmitter can be mounted on most tanks offering NPT and Tri-Clamp connections from ¾ to 6 inches. The LLH also offers a variety of outputs including Analog, CANbus, SSI, IO-Link, POWERLINK, PROFINET, EtherNet/IP™ and EtherCAT®. Included in the model number is the selection of the float and cable. The single model
Level Monitoring of Liquid Gas - Temposonics
Level Plus liquid level transmitters offer unsurpassed performance in LPG bullet tanks due to their ability to measure the product level and temperature level from one process opening. The RefineME ® level transmitters can be installed in a standard 2 inch process opening and all of the electronics can be fully serviced without having to enter ...
Level Measurement Through Foam - Temposonics
Magnetostrictive level technology is one of the technologies that can measure through foam and is also approved for use in sanitary applications. The SoClean® level transmitter is available in a standard sanitary finish of Ra25 µin and also an electropolished finish of Ra 15 µin.