Search Results for standard for preassurized tanks
Amphenol AMAO Product Compliance - Environmental Engineering
our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base. Should you have any further questions, please contact me at your convenience. Sincerely, John Bianchi Product Compliance Engineer
MET and RET versions, AISG1.1 or 3GPP/AISG2 - Amphenol Antenna Solutions
Brackets for pole Ø48 to Ø115 mm (delivered as standard) 0900181/00 3.4 kg Brackets for pole Ø70 to Ø150 mm (optional) 0900182/00 3.9 kg Kit to add mechanical tilt (0°-10°) to above brackets (optional) 0900397/00 3.0 kg Wall mounting brackets are available upon request 698-960 / 1695-2690 / 1695-2690 MHz 6880300-T 6880300A-T 6880300G-T
Certified low-power, low-voltage accelerometer LPA100T-D2
Wilcoxon Sensing Technologies 8435 Progress Drive Frederick, MD 21701 USA An Amphenol Company Tel: +1 (301) 330-8811 Fax: +1 (301) 330-8873 info@wilcoxon.com Note: Due to continuous process improvement, specifications are subject to change without notice.
Telaire T7000 Series - amphenol-sensors.com
Pressure Dependence 0.13% of reading per mmHg (corrected via user input for elevation) Response Time <60 seconds for 90% of step change Warm-Up Time <60 seconds at 72°F (22°C) Calibration Interval 12 months, offset adjustment using single gas at 0 to 1000 ppm CO 2. Full factory calibration available. Performance—Temperature Channel ...
M260 50/200kHz, 1kW, Si-Tex 8-Pin, DT - airmar-emea.com
The transducer is installed in the included tank which is cut to the boat’s deadrise angle and affixed inside the hull. When the transducer is placed inside the tank, it is properly oriented for optimal performance. The M260 is a popular choice for customers not wanting to drill a hole in their hull and for trailered or multi-hulled boats.
SIMEOMPOPD - amphenol-airlb.fr
Amphenol Air LB offers a wide range of optical modules fitted with different standards of fiber optic termini or optical connectors. The module SIM MPO can be used with the whole
NovaSensor NPP-301 Series Pressure Sensor - amphenol-sensors.com
Pressure Sensor Features • Low-cost surface mount package: SO-8 • Wide operating temperature range: -40°F to 257°F (–40°C to 125°C) ... Standard IC industry bake operations should be used prior to surface mount operations. Consult NovaSensor for further information. 2. Values measured at 3 VDC and 77°F (25°C), unless otherwise noted.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base. Should you have any further questions, please contact me at your convenience. Sincerely, John Bianchi
Amphenol FCI gs-12-1380
4.2 National or International Standards 4.2.1 Flammability: UL94V-0 4.2.2 EIA 364: Electrical connector/Socket test procedures include environmental classification. 4.2.3 EIA 364-1000: Environmental test methodology for assessing the performance of electrical connectors and sockets used in business office applications.
APS101 Automatic Protection Switch - Charles Industries
Section APS-101-203 Both receive network T1 lines have failed The T1 equipment has failed The unit is in reset Power is lost 4.3 Minor Alarms If either network T1 line has failed, or the front panel switch is in the A or B position, pin E (ERR alarm bus) will
Thermomerics Laboratory Grade Calibration Standards
Institute of Standards and Technology, is provided with all temperature standards. Uses include secondary or working temperature standards for all laboratory metrology applications, general laboratory and hospital use, clinical applications and process temperature measurements. Specification Highlights • Product Prefix: S, AS, ES
TRIM-SET-L114-C02 - Combination - RFS Technologies an Amphenol Company
It can be used for CELLFLEX® LCFS/UCF114-50 foam dielectric cables in combination with the OMNI FIT Standard connector family C02. The Universal Trimming Tool Series offers the additional advantage to be convertible to different connector families and cable types and sizes (CELLFLEX® cables and RADIAFLEX® cables 1 1/4” and 1 5/8”) only ...
Telaire Guidelines for CO2 Sensor Selection - Amphenol
2; an example of such is ASHRAE Standard 62.1. If the requirement is to measure CO 2, one should choose a sensing technology that measures the concentration of CO 2 directly, instead of an inferred value; therefore, we would not recommend CO 2 equivalent for these type of applications. Guidelines for CO 2 Sensor Selection Amphenol Advanced Sensors
Module Gigabit Pin With peripheral sealing Crimped contacts Supplied ...
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention: 11 daN: Endurance (nbr of cycles) 500: Vibration
SS175 Low Chirp, 1kW, 0° Tilt, M&M Transducer, DT - AIRMAR EMEA
Features. Depth and fast-response water-temperature sensing; 1 kW of power with a maximum depth of 762 m (2500') Low frequency: 40 to 60 kHz; o 32° to 21° beamwidth
3mm Male PCB Solderless Surface Mount Shroud, SB
Barometric Pressure (Altitude) MIL-STD-202, Method 105, Condition C, 70k Ft. Moisture Resistance MIL-STD-202, Method 106, Less Step 7B : Related products. Part # 012-80-488/020 3mm Male PCB Solderless Surface Mount Shroud, FD Available Inventory: 358. 012-80-488/020 3mm Connectors 012-80-488/020 ...
Technical features - rfstechnologies.com
Horizontal Pattern Vertical Pattern PRODUCT DATASHEET APXV18-209014-C-A20 Optimizer® Dual Polarized Antenna, 1710-2170, 88deg, 16.5dBi, 1.3m, VET, 0-10deg RET
Rugged Junction Boxes - Amphenol Aerospace | Accessories
These boxes streamline the process of breaking out signals to standard commercial hardware. Features & Benefits: Easily breakout signals to standard commercial hardware; Status LEDs available; Support for a wide range of Amphenol’s 38999 connectors; Technical Information Documents Request Quote.
TSW-10 Turbidity Sensor - amphenol-sensors.com
(Turbidity level Calibration -> Master NTU standard liquid ) (Voltage between No #2 pin & Ground) Operating Temperature Range-30°C ~ 80°C Storage Temperature Range-10°C~ 80°C Rated Current Max. 30 mA Insulation Resistance Min 100 MΩ by 500V DC Application Section Detecting the turbidity degree of water Theory of Operation
PS1-H2-20000 Hydrogensensor Datasheet - SGX Sensortech
PS1-H2-20000 PS4-H2-20000 TechnicalSpecifications Sensitivity 3 ± 2 nA / ppm MeasurementRange 0 – 2 %vol ZeroCurrent ± 5 nA MaximumOverload 4 %vol