Search Results for sterling mechanical controls
How to Keep Your Facility Running in Freezing Temperatures
Keep your plant operational by focusing on these three key areas. 1. Preventing Electrical Wire and Cable Failures. In extreme cold, the wrong cables can lead to significant disruptions. Ensuring that your cables are built to endure freezing temperatures provides a competitive edge. Consider the following high-performance cable solutions.
LOCC-Box - Electronic Circuit Breakers - Lutze Inc.
LUTZE's electronic circuit breaker LOCC-Box provides reliable load monitoring and protection in 24V DC control circuits. Innovative features include adjustable trip current range (1-10A), patented adjustable characteristics (fast, med, slow 1, slow 2 and slow 3), output alarm signal at 90% of the load setting, remote reset and remote on/off ...
Switch Control Interface with Seal - Gemeco
The Switch Control Interface (SCI) provides an interface between the CZone network and traditional mechanical switches that manufacturers and users are familiar with. The SCI simplifies your wiring, supports your existing choice of switches, protects against failures and allows for expanding installation options.
Cable Management - Lutze Inc.
With an IP65 protection rating and multi-cable entry configurations from 2 up to 224 cables, CABLEFIX® Vario from LUTZE offers a solution for every cabinet. Download Cable Solutions Catalog.
Control cabinet wiring - Lutze Inc.
Air STREAM wiring system offers a brand-new experience of wiring control cabinets. Why still use a traditional back panel when Air STREAM wiring system offers convenient and easy access to wiring and populating of components from the front of the control cabinet?
starline | Amphenol Global Search | Amphenol
The Starline product family carries all of the industry standard approvals ranging from ATEX and IECEx to UL and CSA. Starline EX offers a full range of hardware styles including the use of EX rated cable glands, mechanical clamps and gland nuts. 26 STAR-LINE EX®.
Enclosure technology - CONEC
Distribution boxes have been a necessary hardware component in mechanical and plant engineering for decades. They serve as extended input and output interfaces of the electrical control. CONEC designs and produces customer-specific distribution box housings with directly molded M8/M12/7/8“ or hybrid interfaces; other industrial interfaces are ...
Solutions for the Railway & Railcar Maintenance
Our products help solve the most difficult application problems by reducing your downtime, labor, overall costs, and long-outlasting commodity cable.
Avoiding MSHA Citations: Choosing the Right Wire and Cable in Mining
In this blog, we'll explore the most common MSHA citations by mine type, how to avoid them, and why using MSHA-rated wire and cable is crucial for maintaining compliance and ensuring safety. 30 CFR Part 75 (Underground Coal Mines): This regulation focuses on safety protocols, including electrical equipment standards.
42122900 | Amphenol Global Search | Amphenol
Low cost, solid state temperature sensor. High sensitivity to changes in temperature. Suitable for temperature measurement, control and compensation. Standard accuracy ±1°C. Excellent mechanical strength. Wide operating temperature range: -58°F to 300°F (-50°C to 150°C) Suitable for PCB and probe mountings. Crimping Hand Tools | Amphenol.
AC AUTOMATIC CONTROL - Charles Industries
workmanship which cause mechanical failure for one (1) year, as set forth in the Limited Warranty. Review this warranty carefully for information on what is covered by its terms. Complete and return the warranty registration card within ten (10) days of purchase to establish proof of ownership and validate the warranty coverage. You
C70210M0087012 PUSHMATIC® 5V. For use in applications such a
C70210M0087012 PUSHMATIC® 5V. For use in applications such as vending machines, access control systems and telematics. Features include landing, self cleaning contacts, 500K mating cycles and card presence switch.
Boat Steering Control - Temposonics
Learn how sensor solutions from Temposonics provide steering position feedback and empower independent steering control on modern watercraft such as sport fishing boats, catamarans, yachts, pleasure craft, racing boats, and more.
MECHANICAL VIBRATION SWITCH - PCB
The Linear Adjustable Mechanical Vibration Switch (Models [EX]685AX9) is uniquely designed to provide improved sensitivity adjustment compared to current designs within the industry.
Keyed SMA Cable Assemblies - SV Microwave
• Process Controls Features & Benefits • RF performance to 26.5 GHz • Multiple keyings available • Same self-aligning, easy-to-use form factor as our standard SMA • Options include adapters, cable assemblies, panel mount connectors & more • Standard SMA male connector without keying will mate to any keyed SMA female
M9538 Series - amphenol-aerospace.com
The M9538 series is an 8-channel power distribution unit, designed for airborne applications. It distributes 28VDC through overload and short-circuit protected switches. The M9538 series supports Ethernet communication to control, configure and get the status of the device. 1 input; 8 outputs Power Distribution Unit.
Absolute, Non-Contact Position Sensors Data Sheet C-Serie OEM-Sensor ...
Typically installed in multi-engine boats, the boat control system uses the sensor signal to permit control of the boat movement using a joystick: A solution termed “Steer-By-Wire”. Cabin suspension
CE23-0104 MHD2 Product Backplane Installation Process Revision “A”
Speed or height controls should also allow a temporary press cycle to stop at a repeatable position with reference to the board surface, or with reference to the insertion force. This ability is a requirement in certain connector and board combinations.
WITH SOFT START TECHNOLOGY - Charles Industries
controls the output voltage to the boat providing consistent AC usage. This functionality allows for uninterrupted power consumption to appliances requiring electricity. Up to two display units are available with the PM − providing a convenient display of AC power consumption at all times.
Shaker Experts Contact | PCB Piezotronics
TMS offers a range of shakers to rent or purchase: To discuss your application needs, please enter your information here. Choosing the right shaker for your test can be challenging. The Modal Shop's team of application experts are ready to help you simplify your testing.