Search Results for sterling mechanical controls
00158125202 - Amphenol Air LB
Socket Model ASNE0247 8 contacts #20 Without contact. Products. Quick connection junction modules. 1750 modules. 1750 modules for crimped contacts
2 Sensor for Automotive Applications - amphenol-sensors.com
Mechanical: Enclosure • PBT GF15 Black Weight • 5g Conformal Coating • Electronic components are conformal coated. Environmental: Operating Temperature Range • -40°C to + 90°C Storage Temperature Range • -40°C to +110°C Relative Humidity • 0-95% non-condensing Electrical Characteristics: Voltage Ratings Input Voltage: 9VDC - 16VDC
Dipole Arrays S.M2-160-SB - AMPHENOL PROCOM
Model Product No. Frequency; 2-stack dipole phased array: S.M2-160-SB: 145 - 175 MHz: Add to quote
P51 Pressure Sensor - ssi-sensors.com
• Refrigeration • HVAC • Fuel Cells • Process Controls • Pumps • Agriculture • Hydraulics • Pneumatics • Compressors • Spray Systems • Flow • Robotics Technical Specifications Maximum Pressure Accuracy Maximum Operating Temp. 7,500 PSI < ± 1.00% FS 125 °C Output Type 0.5 - 4.5 V 1 - 5 V 4 - 20 mA
MINITEK ACTIVE LATCH HOUSING FOR WIRE-TO-BOARD CONNECTIONS
The latch ensures a secure mechanical connection in applications with high extraction forces or vibration. Unlike other systems on the market, the active latch housing mates with the standard headers from the Minitek ® system. This ensures full modularity and interchangeability throughout the system.
2014-08-27 Amphenol Annual Fire Drill_Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
TRIM-LCF12-D01-A - Automated tr - RFS Technologies
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
Power Relay EPR10 - el-cab.com.pl
Control circuit Connector Tyco HDSCS 3-pole part number 1-1418448-1 Pin assignment: 1 = GND (chassis) 2 = SF (output group fault) ... Mechanical Shock IS0 16750-3: 2012 (Test for devices on rigid points on the body and on the frame) Corrosion resistance ISO 16750-4; 2010 (5.5.1 severity level 4) ...
Yagi Antennas 7018420 - AMPHENOL PROCOM
Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately)
NTC Thermistor Type RL10 - amphenol-sensors.com
• Suitable for temperature measurement, control and compensation • Excellent mechanical strength NTC Thermistor Type RL10 • Wide operating temperature range: -58°F to 302°F (-50°C to 150°C) • Suitable for PCB and probe mountings • Available in a wide range of material systems • Alsoavailablewithepoxycoating
P1300 Low Pressure Sensor Die - amphenol-sensors.com
Mechanical Weight 0.04 grams Media Compatibility Clean, dry air noncorrosive gases Performance Parameters (Note 1, 4) Pressure Ranges 2.5 kPa 7 kPa Units Value Value Notes Zero Offset mV ±75 ±75 Full Scale Output mV 30 to 150 75 to 200 Linearity % FSO ±0.5 ±0.5 2 Pressure Hysteresis % FSO 0.2 0.2 Temperature Coefficient of Zero mV/°C 30 30 3
2011-10-27 Training for new hires of 2011_Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
Handportable Antennas EFD 70/...-FME - AMPHENOL PROCOM
Mechanical; Connection(s) FME(f) (Exchangeable BFME-connectors to be ordered separately) Materials: Steelwire moulded in thermoplastic rubber Black-chromed brass: Colour: Black: Height: Approx. 310 mm / 12.20 in. Weight: Approx. 0.06 kg / 0.13 lb. Ordering Designations. Model Product No. Frequency; EFD 70/385-FME(f)
NTC Thermistors Type RL20 - amphenol-sensors.com
• Suitable for temperature measurement, control and compensation • Excellent mechanical strength • Wide operating temperature range: -58°F to 302°F (-50°C to 150°C) • Suitable for PCB and probe mountings • Available in a wide range of material systems • Also available with epoxy coating • Available on tape and reel to EIA RS ...
P1300 Low Pressure Sensor Die - amphenol-sensors.com
Mechanical Weight 0.04 grams Media Compatibility Clean, dry air noncorrosive gases Performance Parameters (Note 1, 4) Pressure Ranges 2.5 kPa 7 kPa Units Value Value Notes Zero Offset mV ±75 ±75 Full Scale Output mV 30 to 150 75 to 200 Linearity % FSO ±0.5 ±0.5 2 Pressure Hysteresis % FSO 0.2 0.2 Temperature Coefficient of Zero mV/°C 30 30 3
Handportable Antennas EFD 70/...-FME - AMPHENOL PROCOM
Mechanical; Connection(s) FME(f) (Exchangeable BFME-connectors to be ordered separately) Materials: Steelwire moulded in thermoplastic rubber Black-chromed brass: Colour: Black: Height: Approx. 310 mm / 12.20 in. Weight: Approx. 0.06 kg / 0.13 lb. Ordering Designations. Model Product No. Frequency; EFD 70/385-FME(f)
P1300 Low Pressure Sensor Die - amphenol-sensors.com
Mechanical Weight 0.04 grams Media Compatibility Clean, dry air noncorrosive gases Performance Parameters (Note 1, 4) Pressure Ranges 2.5 kPa 7 kPa Units Value Value Notes Zero Offset mV ±75 ±75 Full Scale Output mV 30 to 150 75 to 200 Linearity % FSO ±0.5 ±0.5 2 Pressure Hysteresis % FSO 0.2 0.2 Temperature Coefficient of Zero mV/°C 30 30 3
Data Sheet ER SSI - temposonics.com
Mechanical mounting Mounting position Any Mounting instruction Please consult the technical drawings and the brief instructions (document number: 551684) Electrical connection Connection type M12 (8 pin) male connector Operating voltage +24 VDC (−15 / +20 %); UL recognition requires an approved power supply with energy
Protimeter Mini Moisture Meters - amphenol-sensors.com
Quality Control Applications The Mini is a precision instrument suitable for a wide range of quality control applications on construction ... 24 months on mechanical or manufacturing defects. Does not include wearing part or accessories. Options Hammer electrode Deep wall probes Mini Low cost, analog pin-type moisture meter
【喜报】AST荣获“2023中国年度优选雇主”_Amphenol Assembletech
Amphenol xiamen,Amphenol-ast,安费诺电子装配,安费诺,数据接口,安费诺厦门,厦门安费诺