Search Results for sterling mechanical controls
NTC Thermistors Type RL30 - amphenol-sensors.com
• Suitable for temperature measurement, control and compensation • Excellent mechanical strength • Wide operating temperature range: -58°F to 302°F (-50°C to 150°C) • Suitable for PCB and probe mountings • Available in a wide range of material systems • Alsoavailablewithepoxycoating. • Available on tape and reel to EIA RS-468A for
SCALA MARPORT Iceland
Main window = Control panels Troubleshooting Problem Possible causes Solution Sensor data are not displayed, LEDs are red or orange. You may have closed the virtual machine that analyzes receiver data when you started Scala or when you plugged in a device. 1. Check if this icon is in the Dock. If not, restart the system. A virtual machine starts
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
Mechanical (1) Weight 0.04 grams Media Compatibility Clean, dry air, and noncorrosive gases Electrical @ 25°C (72°F), 1.0 mA, and note 6 unless otherwise stated Excitation 1.0 mA 10 VDC max. Input Impedance 5000 ± 20% Ω Output Impedance 5000 ± 20% Ω Zero Offset ±10 mV/V 1 Full Scale Output (FSO) 5 to 300 psi 133 ± 33 mV 5
All Products - Amphenol
Series I Terminal Junction Modules and Series II Socket Junction Modules are robust, reliable, and perform to M81714 electrical and mechanical standards. Series I uses standard M39029/1 pin contacts. Series II uses M39029/22 socket contacts. Both accommodate 12-26 AWG wires.
Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
NTC Thermistors Type RL14 - amphenol-sensors.com
• Suitable for temperature measurement, control and compensation • Excellent mechanical strength • Wide operating temperature range: -58°F to 302°F (-50°C to 150°C) • Suitable for PCB and probe mountings • Available in a wide range of material systems • Also available with epoxy coating • Available on tape and reel to EIA RS ...
Data Sheet R-Series V RH5 Analog - temposonics.com
2 Temposonics® R-Series V RH5 Analog 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide) Position magnet (magnetic fi eld)
Grainmaster i Intergrated moisture and temperature measurement
Mechanical Weight 0.04 g (0.00008 lb) Media Compatibility Clean dry air, non-corrosive gases Performance Parameters (1) Value (6) Units Notes Zero Offset ±75 mV 1 Full Scale Output (FSO) 40 to 120 mv 2.5 kPa, 7 Full Scale Output (FSO) 75 to 200 mv 7 kPa Linearity (7 kPa) ±0.25 %FSO 2 Linearity (2.5 kPa) ±0.5 %FSO 2 Pressure Hysteresis ±0.2 %FSO
RF Combiners | Widest range on the market | Amphenol Procom
Combiners . The Amphenol Procom Combiner systems secure a safe combining of multiple Tx channels and splitting of multiple Rx channels transmitted to and received from a base station antenna. Amphenol Procom’s Combiner selection includes Compact Combiner s, Cavity Combiner s, Hybrid Combiner s, Receiver Multicouplers, Power Splitters and Dividers, Couplers, Low Noise Amplifiers, Power ...
Model 086D05 | PCB Piezotronics
Model 086D05:Modally Tuned® Impulse Hammer w/force sensor and tips, 0 to 5k lbf, 1 mV/lbf (0.23 mV/N)
Amphenol CS
This site is best viewed on Google Chrome or Firefox or Safari or Edge. Terms of Use; Privacy Policy
NovaSensor P1905 Backside Absolute Pressure Sensor Die
Mechanical Dimensions 1.93 x 1.93 x 1.64 mm L x W x H Bond Pad Dimensions 0.10 x 0.10 mm L x W Media Compatibility Media compatible with silicon and borosilicate glass. Performance Parameters (1) Value Units Notes Zero Offset ± 10 mV/V Sensitivity 0.107 ± 0.030 mV/V/psi 3 Pressure Linearity ± 0.2 % Span 4 Pressure Hysteresis ± 10 µV/V 5, 6 ...
燃起来!这场旱地冰壶比赛趣味十足!_Amphenol Assembletech
Amphenol xiamen,Amphenol-ast,安费诺电子装配,安费诺,数据接口,安费诺厦门,厦门安费诺
Centaur ExaMAX for Military - Amphenol Aerospace
Superior signal integrity performance due to minimized stub and impedance control; 40% lower mating force; Hermaphroditic mating interface protects mating beams; Durable, reliable and protected interface eliminates pin stubbing/crushing; Efficient 92Ω design; Allows for support of both 85 and 100Ω systems; Internal & external IO systems
Document Number: 509, Ver. 17 - amphenol.co.il
Doc No: 509E, Ver 17 - SUPPLIER QUALITY REQUIREMENTS (SQR) Subject to procurement procedure No. 6-00 1 of 8 SUPPLIER QUALITY REQUIREMENTS (SQR)
"Epidemic" is obligatory for you and me_Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
550905G M-Series Model MR Sanitary Application data sheet ... - Temposonics
Mechanical Packaging Housing Style: Material of construction: Order length: Process connection type: Process connection size: Custom Programming Information Custom DT Locations Level 1 Level 1 Level 2 Level 2 Loop 1: Loop 2: 4 mA DT1 DT2 DT3 DT4 DT5 DT6 DT7 DT8 DT9 DT10 DT11 DT12 DT13 DT14 DT15 DT16 4 mA 20 mA 20 mA Temp Temp
Power Relay EPR10 - el-cab.com.pl
Control circuit Connector Tyco HDSCS 3-pole part number 1-1418448-1 Pin assignment: 1 = GND (chassis) 2 = SF (output group fault) ... Mechanical Shock IS0 16750-3: 2012 (Test for devices on rigid points on the body and on the frame) Corrosion resistance ISO 16750-4; 2010 (5.5.1 severity level 4) ...
MINITEK 2.0MM SMT HORIZONTAL HEADERS - Amphenol CS
MECHANICAL PERFORMANCE • Mating cycles (durability): 100: PROCESSING INFORMATION • Compatible with vapor-phase, and IR: REFERENCE INFORMATION • File no. E66906 • File no. LR46923 • Product drawing: 10112684, 10112690 • Product specifications: DPS-12-011 and GS-12-0804: