Search Results for sur lock connectors
Series III Core Range - Amphenol
circular, rectangular, electronic, fibre-optic and EMI/EMP filtered connectors as well as a variety of special application interconnect systems. This product catalogue defines Amphenol Ltd’s core range of MIL-DTL-38999 Series III connectors that are aligned technically, commercially and logistically to
UG-496/U HN-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
SMB Panel Mount Jack 2-Hole Flange Solder Cup 50 Ohm
RF Connector SMB Panel Mount Jack 2-Hole Flange Solder Cup 50 Ohm. Downloads. 142166 PDF Customer Drawing (Size: 74 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Brass:
Industrial | Markets - Amphenol
RIG-LOK is a Single Pole, dual finger proof, metal connector that delivers high power thanks to the 19mm RADSOK technology. This connector can be terminated with cable from 4/0 up to 777MCM. ... This series of lock-free screw plugs has the characteristics of anti-vibration, reliable clamping, easy wiring operation, can be quickly connected to ...
SMPS Male PCB Surface Mount Connector, R/A, FD
The SMPS Male PCB Surface Mount Connector, R/A, FD 3811-40078. This SMPS RF series connector can give a consistent electrical performance. Check Inventory. Register. Log in. Compare Products List. Check Inventory. Register. Log in. Compare Products List. Products. Connectors. Cable Connectors;
QMA Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm
RF Connector QMA Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors ... Quick Lock: Export Control Classification Number: EAR99: Frequency (Max GHz) 12.4: Gender: Plug: IP Rating: Not Rated: Impedance (Ohms) 50 ...
UG-261/U BNC Straight Clamp Jack RG-59 RG-62 50 Ohm | 031-15 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
BDO BACKBOARD INSTALLATION GUIDE - Charles Industries
wrench. Turn the snap lock’s hex nut 1/4-turn counterclockwise; hold it in that position, then lift up on the dome. Set it aside until needed when the installation is complete. cut. 4. Remove plastic bag and verify contents. Locate backboard of the pedestal and verify the following remaining contents. Three mounting screws Six washers
SMB PCB End Launch Plug 50 Ohm | 903-410P-53P - Amphenol RF
RF Connector SMB PCB End Launch Plug 50 Ohm. Downloads. 903-410P-53P PDF Customer Drawing (Size: 166 kb) 903-410P-53P STP 3D Model (Size: 311 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
TNC Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable ...
RF Connector TNC Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable RG-405 4-Hole Flange 50 Ohm. Downloads. 122513 PDF Customer Drawing (Size: 45 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T6581A2-N/3GT3G-.085-50: Body Finish: Nickel:
F-Type Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm
RF Connector F-Type Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm. Downloads. 222181 STP 3D Model (Size: 975 kb ) 222181 PDF Customer Drawing (Size: 28 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 222181 HFSS 3D Comp Model (Size: 627 kb ) 222181 HFSS 3D Comp Model (Size: 6308 kb )
SMA PCB End Launch Straight Jack Bulkhead 50 Ohm O-Ring
RF Connector SMA PCB End Launch Straight Jack Bulkhead 50 Ohm O-Ring. Downloads. 132289-14 STP 3D Model (Size: 1065 kb ) 132289-14 PDF Customer Drawing (Size: 138 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 132289-14 HFSS 3D Comp Model (Size: 3790 kb )
Hex Nut | 031-5652 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
ASRNA1 - Amphenol Air LB
ASR connectors use MIL-C-39029 contacts, feature a snap-locking mechanism and are available in both male and female versions, as well as with PCB or crimp contacts. Fully Reach / RoHS compliant and conform to ABD0031 and FAR 25853 (Fire, Smoke and Toxicity), the ASR series is perfectly suited for in-seat systems, as well as cabin service ...
N-Type Plug Shorting Cap | 172317 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
BNC Straight Crimp Jack RG-316DS RD-316 50 Ohm | 112529 - Amphenol RF
RF Connector BNC Straight Crimp Jack RG-316DS RD-316 50 Ohm. Downloads. 112529 PDF Customer Drawing (Size: 66 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B6121E1-ND3G-316U/D-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
603020000 | 40Gb Ethernet Cable Assemblies | Amphenol
Amphenol is one of the leading manufacturers of Input Output connectors. Contact us today for more details of QSFP+, part number 603020000 603020000 | 40Gb Ethernet Cable Assemblies | Amphenol
48V Voltage Regulator Common Module Connector
Contact us today for 48V VRCM Connector, Part number CETA01610114011 JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
Chip Antenna 2400-2500 MHz SMT 3.05mm x 1.6mm x 0.55mm
Chip Chip Antenna 2400-2500 MHz SMT, 3.05mm x 1.6mm x 0.55mm 2.4GHz, Bluetooth, Wi-Fi, WLAN, Zigbee 50 Ohms
172852-10-5pn | Amphenol Global Search | Amphenol
Search Results for 172852-10-5pn MIL-DTL-26482 Series II Connectors - Amphenol Aerospace Description: Amphenol Aerospace offers the Matrix product line of MIL-DTL-26482, Series 2 Connectors. This series provides a bayonet coupling connector with crimp rear insertable, rear releasable contacts.