Search Results for sur lock connectors
What is Passive Intermodulation Distortion? - amphenolrf.com
Passive Intermodulation Distortion (PIM) is a phenomenon that occurs when 2 signals present on a transmission line mix in a non-linear manner. This mixing creates additional frequency components (where the fim = ± mf1 + ±nf2 and m and n are integers) that may fall within a cellular uplink band, causing interference.
75 Ω SMPM VITA 67.3 Backplane and Plug-In Contacts - SV Microwave
VITA Connectors 7521-40002. Add to compare list Datasheet. Part # 7511-60002 SMPM Male VITA 67.3 Plug-In Contact (75 Ohm) for 1672A Cable Available Inventory: 100. 7511-60002. VITA Connectors 7511-60002. Add to compare list Datasheet. Part # 500-32-050 SMPM VITA 67.3 Installation/Removal Tool (75 Ohm)
Temposonics
I3 I Temposonics® MH-Series MH4 MH200 Analog/Digital Data Sheet 2. Temposonics® connector system M12 Temposonics presents the innovative connector system for Temposonics® MH-Series The Temposonics® Connector System meets the highest protection requirements important for a harsh environment in mobile hydraulic applications. Protection type IP69K performs water and dust proof.
QMA PCB End Launch Straight Jack 50 Ohm | 930-159J-51S - Amphenol RF
RF Connector QMA PCB End Launch Straight Jack 50 Ohm. Downloads. 930-159J-51S PDF Customer Drawing (Size: 144 kb) 930-159J-51S IGS 3D Model (Size: 440 kb ) ... Quick Lock: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: Gender: Jack: IP Rating: Not Rated: Impedance (Ohms) 50: Insulator Material: PTFE: Isolated: No: Low PIM: No:
Amphenol Solar Interconnect Solutions
Safety lock mechanism NEC2014 Robust backnut gland design Cable Size Range: o2.5mm2/14AWG o4.0mm2/12AWG o6.0mm2/10AWG o10mm2/8AWG RADSOK® Technology with long-term stability Voltage level: TUV 1000V / 1500V DC ... Cable Connectors H4™ 25A/2.5mm² ...
PROVEN, HIGH SPEED, NEXT- GENERATION SAS-4 INTERFACE - Amphenol CS
SlimSAS™ connector is a 0.60mm pitch interconnect system which offers superior signal integrity performance over standard Mini-SAS solutions. TARGET MARKETS SlimSAS™ Connectors - U10 Series § Designed for unshielded, internal or external I/O connectors § Compliant with T10/Serial Attached SCSI (SAS-4) standard § Supports many assembly ...
SMA Straight Solder Jack 0.047-inch Conformable Bulkhead 50 Ohm
RF Connector SMA Straight Solder Jack 0.047-inch Conformable Bulkhead 50 Ohm. Downloads. 132251 STP 3D Model (Size: 878 kb ) 132251 PDF Customer Drawing (Size: 80 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass:
SMA Straight Crimp Jack 1.13 mm Micro-cable Bulkhead 50 Ohm IP67
RF Connector SMA Straight Crimp Jack 1.13 mm Micro-cable Bulkhead 50 Ohm IP67. Downloads. 132422 PDF Customer Drawing (Size: 82 kb) 132422 STP 3D model (Size: 1040 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
Model 685A39 Linear Adjust Mechanical Vibration Switch ... - PCB
sure that the run of electrical cable is secured to the machine and is well insulated from electrical shorting. Use of conduit is recommended. NOTE: If the electrical cable crosses a pivot point such as at the pivot of the walking beam, be sure to allow enough slack in the cable so that no stress is placed on the cable when the beam moves.
SMA Female Bulkhead Connector for .085 Cable - SV Microwave
The SMA Female Bulkhead Connector for .085 Cable M39012/83-3007 from SV engineers. Explore the quality-filled product details here!
Micro-Miniature Ruggedized Connectors - amphenol-aerospace.com
Micro-Miniature Circular Connectors with Immense Capabilities. Our 2M portfolio features a full range of micro-miniature solutions for power and signal needs including our 2M Micro 38999 product line, the Bantam Micro-Bayonet series, the Multi-Media Ruggedized (MRC) connectors, the 2M Space Saver right-angle EMI/RFI low-profile plug and backshell combination, the Warrior Grip Series designed ...
micro usb | Amphenol Global Search | Amphenol
The Amphenol Socapex Micro HDAS PCB connector is a high-density, rugged connector designed for use in severe environments. It boasts a pitch of just 1.27mm, making it smaller and lighter than other connectors while still being strong and durable.This connector meets and exceeds MIL-DTL-55302G and 83513G military standards, making it ideal for use in commercial and military aerospace ...
QMA Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector QMA Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors ... Quick Lock: Export Control Classification Number: EAR99: Frequency (Max GHz) 5: Gender: Plug: IP Rating: Not Rated: Impedance (Ohms) 50: Insulator Material: PTFE: Isolated ...
HSDNCRPPCB8A | HSD_Automotive Connections | Amphenol
HSD Connector, right angle, DIP, HSD+8, 1X1, C Coding with North, tape and reel. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample Drawing; 3D Model (STP) Datasheet; PRODUCT AND PRICE. PRODUCT & PRICE. Distributor. Distributor Stock Check. Symbol, Footprint & 3D. Symbol, Footprint & 3D. Related Parts ...
TNC and RP-TNC Cable Assemblies Add Ultraminiature Connectivity
These assemblies are designed using 1.13 mm micro coax cable and feature the ultraminiature AMC4 connector on one end. The other end is terminated with either a TNC or RP-TNC rear mount bulkhead jack, with standard or IP67 sealed options. Additional configurations feature RG-178 coax cable and utilize the ultraminiature AMC connector to a TNC ...
QMA Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector QMA Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors ... Quick Lock: Crimp Tool: CTL-3: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: Gender: Plug: IP Rating: Not Rated: Impedance (Ohms) 50: Insulator Material ...
OCP ORv3 AC Input Connector and Cable Assemblies
Contact us today for more details on OCP ORv3 AC Input Connector and Cable Assemblies, part number 10156987 JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
SFV27R-1STBE1HLF | 0.50mm pitch Flex Connectors | Amphenol
0.50mm Flex Connector, SFV-R Series, 27 Position, Bottom Side Contact, Side Entry Surface Mount ZIF Connector, Halogen Free, Lead Free, Gold Flash
SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm
RF Connector SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm. Downloads. SMP-MSLD-PCT-4 PDF Customer Drawing (Size: 127 kb) SMP-MSLD-PCT-4 STP 3D Model (Size: 102 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm. Downloads. 031-5640 STP 3D Model (Size: 983 kb ) 031-5640 PDF Customer Drawing (Size: 869 kb) 031-5640 STP 3D Model (Size: 1001 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: