Search Results for surface mount connector
Select a Part - Positronic The Science of Certainty
The AD series is part of the Adapter/Saver family and Helps prevent unwanted wear during testing. Offers industrial performance with size 20 contacts.
Minitek® Pwr 3.0 | Wire to Board Connectors - Amphenol CS
Minitek® Pwr 3.0 is a flexible and comprehensive solution designed for power application with current rating up to 8.5A per circuit. It is available in 2 to 24 circuits for dual row and 2 to 12 circuits for single row.
MIL-DTL-22992 Heavy Duty High Power Connectors
Amphenol Class L 22992 high-power, heavy duty electrical connectors are designed for high-current electrical loads and are the largest cylindrical Amphenol power connectors available. Class L heavy duty connectors are ruggedized and designed for high power military and industrial applications that need maximum reliability.
DAM15S | D-Subminiature | Amphenol
D-Subminiature - Cable Connector, machined contacts 15 Way Socket Solder bucket Toggle Nav. Search. Search. Advanced Search . Search ... High Performance D-Sub Power Board Mount Connectors, Input Output Connectors, Cable Connector, machined contacts 15 Way Socket Solder bucket.
ap04-8p | Amphenol Global Search | Amphenol
ATHD Series, 2, 3, 4, 6, 12 positions connectors plastic, black, free stud mount. Amphenol Connectors are ideally suited for the incorporation of shielded contacts for high-performance interconnection applications. The circular family is built around MIL-DTL-38999 specifications, with Mil-approved and commercial styles offered. ...
SMA Cable Assemblies - Amphenol RF
Both rear-mount and front-mount bulkhead configurations exist. Connectors are constructed of brass or stainless steel and feature gold plated or passivated bodies. Between-series SMA cable assembly configurations include SMA to AMC, AMC4, BNC, MCX, MMCX, Type N, RF Probe SMP connector options.
MIL-DTL-55302 Low Mating Force Connectors
Amphenol ’s MIL-DTL-55302 Low Mating Force r ectangular c onnector series is one of the highest performing board connectors in the world, with proven performance on the ground, in the air, and at sea. This series utilizes the B3 brush contact system known for low mating force, stable electrical performance in high vibration, and extended service life.
Connectors | Products - Amphenol
SV Microwave’s high speed RF/coaxial solderless compression mount connectors are ideal for high frequency printed circuit board applications where precision is key. Our solderless application makes assembly fast, easy and without damaging the PCB board. Current interface configurations include our high frequency SMA, 2.92mm, 2.4mm, 1.85mm ...
Model 119C12 | PCB Piezotronics
DIN-Rail Mount Module; Displays & Alarms; Bearing Condition Monitors; Hazardous Area Approved; Embeddable OEM Pellets; Vibration Switches. USB Smart Switches; Electronic Switches; ... Connect with us: Why PCB? 3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840.
sma connectors catalog | Amphenol Global Search | Amphenol
RF Connector SMA Panel Mount Jack 4-Hole Flange Solder RG-402 0.141-inch conformable 50 Ohm. Downloads. 132108 PDF Customer Drawing (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6581A1-3GT50G-.141-50: Body Finish: Gold: Body Material:
High Power Connectors | Products | Amphenol Aerospace
Amphenol Class L 22992 high-power, heavy duty electrical connectors are designed for high-current electrical loads and are the largest cylindrical Amphenol power connectors available. Class L heavy duty connectors are ruggedized and designed for high power military and industrial applications that need maximum reliability.
MCX Right Angle PCB Jack Through Hole 50 Ohm | 252143
RF Connector MCX Right Angle PCB Jack Through Hole 50 Ohm Shop Categories Search. Products. Back; RF Connectors ... MCX Straight Crimp Jack RG-179 Belden 179DT Bulkhead Rear Mount 75 Ohm 252147-75. ... MCX Straight PCB Jack Surface Mount 50 Ohm 919-384J-51P. MCX Straight Crimp Jack RG-178 RG-196 Bulkhead Rear Mount 50 Ohm 252167.
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 132146-32 PDF Customer Drawing (Size: 67 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6551E3-3GT50G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
UHF Panel Mount Jack 4-Hole Flange Solder Cup Non-Constant Impedance
RF Connector UHF Panel Mount Jack 4-Hole Flange Solder Cup Non-Constant Impedance. Downloads. 083-1R PDF Customer Drawing (Size: 269 kb) 083-1R STP 3D Model (Size: 817 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SO-239: Body Finish: Nickel: Body Material:
OCuLink connectors | PCIe/SAS Interface| I/O Connectors | Amphenol
G14 Series OCuLink connectors are internal and external Small Form Factor PCIe connectors and cables optimized for the client and mobile market segments, while suitable for various datacom, consumer and industrial applications. ... Passive and active latch mount cable assembly; Easy to assemble; Part Numbers. Distributor Stock Check - X. Target ...
B A1 - Amphenol Sine
2. modifications: backshell ring adapter (bra); standard dia. wire seal; sealed panel mount 3. specifications: 3.1 operating temperature: -55℃ to +125°c. 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25°c. 3.4 moisture resistance:
Positive Grip on Electronic Connectors - Positronic
There is a parallel in the world of high-reliability electrical connectors. There is nothing more fundamental to the business of electrical efficiency than establishing and maintaining strong, solid connections—getting a grip. ... This larger surface area produces lower contact resistance, resulting in less heat build-up. Low contact ...
CE23-0106 MHD2 Connector Design Guidelines Revision
DC connector configurations are determined by the customers’ system application. For optimal connector configuration, connectors are grouped into signal modules of 4, 6, or 8 wafer increments. This matches the 4, 6 or 8 column groupings of BP modules. Guide and power modules are typically placed on the ends of the connector to protect DC ...
Whip Antennas MU 7-X/... - amphenolprocom.com
XP4-mount: Permanently attached 4 m cable terminated with FME-connector. Specifications. Electrical; Model: MU 7-X/... Frequency: 450 MHz-band covered by three models ... is a small, lightweight magnetic mount with a high attaching effect. A silicone layer applied to the contact surface protects the car roof and ensures maximum friction. 1 ...
TN-5 Mounting Techniques - PCB
1.2.2 - Direct Adhesive Mount For restrictions of space, mass and/or convenience, most sensors (with the exception of integral stud models) can be directly adhesively mounted to the machine surface. 1.2.2.1: Prepare a smooth, flat mounting surface. A min-imum surface finish of 63 µin (0,00016 mm) generally works best.