Search Results for surface mount connector
Rugged MRU Series USB 2.0 | Input Output Connectors | Amphenol
Amphenol MRU series of USB 2.0 Type A connectors provide IP67 protection for enclosures per IEC 60529. With data rates up to 480Mb/s, the connector series is designed to provide a standard USB interface for enclosures exposed to harsh environments. ... Available as mating combination of both panel-mount receptacle and cable-side plug; Solution ...
HN-Type Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency HN-Type Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of HN-Type Connectors at Amphenol RF online.
Modular Connectors - Positronic The Science of Certainty
Positronic offers both Type 1 and Type 3 modular connectors as defined above. Type 1: Great Golden; Type 3: Scorpion and Low-Profile Scorpion; Because of its modularity, the Scorpion (which can be used as a power connector, a signal connector, or a hybrid of the two) is one of the most versatile connectors on the market. It has optional ...
20021111-00024T4LF | Minitek127® | Amphenol
20021321-00024T4LF. Minitek127®, Board to Board connectors, PCB mounted Receptacle, Vertical, Surface Mount, Double Row, 24 Positions, 1.27mm (0.05inch) pitch
38999 Connectors with Power Contacts - Amphenol Aerospace
EN-style contacts are also available ensuring there is an option to intermate with EN-Style connectors, which use a .142" diameter pin. Features & Benefits: Ensure reliability of contact system with Temper-Grip, far beyond the maximum temperature of the connector; Upgrade ampacity 20-30% by changing your pin contacts to HCP, available in all ...
IDS-107 Amphenol
The Amphe-PV H4 Plus™ Panel Mounted Connector from Amphenol Industrial Sustainable Technologies (AIST) is a robust, dual-certified DC connector with UL 6703 1500V & IEC 62852 (am.1); am 1 1500V (Class A) specifications and certifications. As an evolution of AIST’s well-known H4 connector, the Amphe-PV H4
M28876 Fiber Optic Connector | Circular Connectors
Amphenol Fiber Systems International manufactures a complete line of circular fiber optic connectors including M28876 connector
NovaSensor NPP Surface Mount Pressure Sensor - amphenol-sensors.com
NPP Surface Mount Pressure Sensor Features • Absolute Pressure Ranges: 100, 200, 700 kPa (15, 30, 100 psi) • Ultra-small, ultra-high stability with Silicon Fusion Bonded MEMS chip • Miniature Surface Mount Package: SOIC-8 • Low power requirement (3 VDC) • Operating Temperature: -40°F to 257°F (-40°C to 125°C) • Accuracy: <0.2% FSO
circular connector | Amphenol Global Search | Amphenol
The Amphe-PV H4 Plus™ Panel Mounted Connector is an advanced solar panel mount connector designed for use in high-performance photovoltaic (PV) systems. This connector offers an ideal solution for securely connecting solar panels to inverters, combiner boxes, and other critical components in solar power setups.
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm | 132204 - Amphenol RF
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 132204 STP 3D Model (Size: 393 kb ) 132204 PDF Customer Drawing (Size: 32 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
N-Type Panel Mount Plug 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Plug 4-Hole Flange Round Post 50 Ohm. Downloads. 172356 PDF Customer Drawing (Size: 54 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: N1551E3-001-NT3G-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
SMA Panel Mount Jack 4-Hole Flange Solder RG-402 0.141-inch conformable ...
RF Connector SMA Panel Mount Jack 4-Hole Flange Solder RG-402 0.141-inch conformable 50 Ohm. Downloads. 132108 PDF Customer Drawing (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6581A1-3GT50G-.141-50: Body Finish: Gold: Body Material:
MCX Straight Crimp Plug RG-179 Belden 179DT 75 Ohm
RF Connector MCX Straight Crimp Plug RG-179 Belden 179DT 75 Ohm. Downloads. Assembly Instructions C74 (Size: 1924 kb) ... MCX Straight PCB Jack Surface Mount 50 Ohm 919-384J-51P. MCX Jack Bulkhead Rear Mount 50 Ohm 252174. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit.
Millipacs® Backplane | Hard Metric Connectors - Amphenol CS
FCI Basics Millipacs ® is a 2.00 mm grid Interconnection system in hard metric configuration designed in accordance to IEC 917, IEC 61076-4-101, Telcordia GR-1217-CORE standards and fulfills Compact PCI bus architecture. As one of the most popular Backplane connector series, Millipacs ® is feature-packed for rugged environments. Features like two-beam twisted tulip contact, header pin length ...
Amphenol Aerospace
Amphenol Aerospace designs and manufactures QPL Mil-spec and custom circular and rectangular electrical and electronic connectors for the military and aerospace industries. We also specialize in designing and building high-speed cable assemblies, media converters and Ethernet switches, fiber optic connectors and cable assemblies, high power and high voltage connectors, EMI/EMP filter ...
AT06-4S-SR02BRN 4-Way Plug, Female Connector with Reduced Diameter Seal ...
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... AT04-4P-CL06 4 Position Receptacle Flange Mount Connector, Pin, Black, Reduced Diameter Seal. Comparable to PN# DT04-4P-CL06. REQUEST A QUOTE.
D38999 Series III TV-CTV - 38999 Series | Amphenol Socapex
The38999 series III connectors are designed for use in harsh military and industrial environments. This series offers a wide range of contact arrangements and shell types, making it an ideal choice for applications that require maximum weight and space savings.
Model 080A120 | PCB Piezotronics
Model 080A120:Flat surface magnet, 0.75" diameter, 15 lbf, 1/4-28 threaded hole w/mounting stud ... Metric Mount. Accessories: Supplied: M081A61: Mounting Stud: 1: Product Documents. Product Specifications ... Connect with us: Why PCB? 3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com
for Printed Circuit Board Applications
connectors are encouraged to refer to page 46-48 and ask for Amphenol Rect-angular Product catalogs. How To Select a Cylindrical Connector for a PCB Application The data provided in this catalog is bas ed on three cylindrical connector series: MIL-DTL-38999 Series I, II and III, MIL-C-26482 Series 1, and MIL-C-5015.
Hot Swap Connectors - Positronic The Science of Certainty
Hot swap connectors are used when someone wants to change, repair, or add to their functional system without interrupting it. Sometimes they’re used for convenience, because shutting down and restarting equipment can be time-consuming and costly. Other times, it is critical that the system (for example, a server) remains active even while ...