Search Results for surface mount connector
2.00mm FFC/FPC connectors with Autolock Mechanism
Non-ZIF flex connector with an autolock mechanism and surface mount termination. F73W is a vertical connector with height of 6.25mm while F73V is right angle connector with height of 3.00mm. These connectors are offered in 5 to 16 contacts.
2.54mm Connectors | Wire-to-Board | Board-to-Board - Amphenol CS
Amphenol's 2.54mm pitch connectors offer versatile, durable interconnect solutions with advanced plating options for enhanced cost efficiency and reliability. ... Whether through-hole or surface-mount, single or double-row, straight or right angle orientation, these connectors provide reliable solutions for applications requiring precise board ...
SMP Male PCB QB Surface Mount Connector - SV Microwave
The SMP Male PCB QB Surface Mount Connector 1211-40032 has detailed product design resources. Check out the CAD Model, Datasheet, CST Model and App Note.
QUICKLINK QUICKLINK TM Coaxial ConnectorCoaxial Connector
QUICKLINK is a single ended or differential compression mount coaxial connector delivering superior signal integrity DC to 70 GHz+, designed with Ardent’s patented compression mount technology. QUICKLINK combines connector and receptacle, enabling engineers to replace costly surface mount connectors, like SMAs, SMPs, and GPPOs.
Modular & Magnetic Jacks | RJ45 |RJMJ |RJ11 | Rugged | Telephone Connectors
Surface Mount Through Hole Press Fit: Through Hole Press Fit: Surface Mount Through Hole Through Hole: Single Port & Multi Port: Product Series: Product Series: ... Rugged RJ Panel Mount connector IP67 Sealing Ruggedized RJ connectors with die cast housings and IP67... DETAILS. Magnetic Jack (RJMG) - 2xN ...
SMPM Straight PCB Smooth Bore Jack Surface Mount 50 Ohm
RF Connector SMPM Straight PCB Smooth Bore Jack Surface Mount 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors ... RF Connector SMPM Straight PCB Smooth Bore Jack Surface Mount 50 Ohm. Downloads. 925-144J-51P STP 3D Model (Size: 68 kb )
SMP Straight PCB Smooth Bore Jack Surface Mount 50 Ohm
RF Connector SMP Straight PCB Smooth Bore Jack Surface Mount 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors ... RF Connector SMP Straight PCB Smooth Bore Jack Surface Mount 50 Ohm. Downloads. SMP-MSSB-PCS HFSS 3D Comp Model (Size: 620 ...
surface mount connector | Amphenol Global Search | Amphenol
SMPM PCB mount connectors are available in straight and right-angle smooth bore or full detent jack configurations with surface mount (SMT) contact termination in a variety of body styles. ... 925-143J-51P Individual Bag Surface Mount 10 925-143J-51PT Tape & Reel Surface Mount 10 925-196J-51PT Tape & Reel Surface Mount 26.5. www.amphenolrf.com ...
TNC Straight PCB Jack Surface Mount Bulkhead Front Mount 50 Ohm
RF Connector TNC Straight PCB Jack Surface Mount Bulkhead Front Mount 50 Ohm. Downloads. 122956 STP 3D Model (Size: 1235 kb ) 122956 PDF Customer Drawing (Size: 55 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
SMA PCB Surface Mount Right Angle Jack 50 Ohm | 132136-11 - Amphenol RF
RF Connector SMA PCB Surface Mount Right Angle Jack 50 Ohm. Downloads. 132136-11 PDF Customer Drawing (Size: 38 kb) 132136-11 STP 3D Model (Size: 446 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
Minitek Connectors | FCI Basics | Board-to-Board / Wire ... - Amphenol CS
Stackable unshrouded and shrouded headers have through mount, surface mount, Pin-in-Paste and press-fit versions. Wire/cable-to-board connectors can latch themselves using a choice of active and eject latches. FCI Basics Minitek ® is designed to be highly customizable in terms of stack heights and the number of positions.
Minitek® 2.00mm Connectors | Wire/Cable to Board - Amphenol CS
Amphenol's FCI Basics Minitek ® 2.00mm range offers modular board-to-board and wire-to-board connectors for various applications with crimp and IDC options. ... Receptacle, Surface Mount, Double row, 10 Positions, 2mm... DETAILS. Minitek® 2.00mm BTB. Receptacle, Surface Mount, Double row, 10 Position, 2.00mm (0.079in) Pitch, Vertical. DETAILS ...
SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm Tape and Reel
RF Connector SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm Tape and Reel Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors ... RF Connector SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm Tape and Reel. Downloads. SMP-MSLD-PCS-5T STP 3D Model (Size: 55 kb )
Micro SD and SD Card Sockets | Input Output Connectors - Amphenol
Amphenol's 2.70mm ultra-thin Micro SD and SD card sockets saves on space and has a shielded design for superior signal integrity (SI) performance.
SMP Straight PCB Catchers MItt Jack Surface Mount 50 Ohm Tape and Reel
RF Connector SMP Straight PCB Catchers MItt Jack Surface Mount 50 Ohm Tape and Reel Enhanced 20 GHz Performance ... PCB - Surface Mount: Other SMP Products. SMP Right Angle Plug to SMP Right Angle Plug 0.047 Hand Formable 50 Ohm 48 inches 095-725-121-048.
0.50mm FFC/FPC Connectors | Flex Connectors | ZIF and Non-ZIF Cable ...
Amphenol's 0.50mm pitch flex connectors utilize 0.50mm contact spacing to terminate mobile devices across a variety of applications. JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
SMP Male PCB Surface Mount Connector, 8-Port, SB
SMP Male PCB Surface Mount Connector, 8-Port, SB. Previous SMP Male PCB Surface Mount ... Next SMP Male PCB Surface Mount ... 5. Share on Facebook; Share on Twitter; Share on Pinterest; SMP Male PCB Surface Mount Connector, 8-Port, SB P/N: 9311-00068. There currently isn't any inventory available in distribution. ...
20021121-00004D1LF | Minitek127® | Amphenol
Minitek127®, Board to Board connector, Unshrouded vertical header, Surface Mount, Double Row, 4Positions, 1.27mm (0.5inch) pitch.
Minitek® 1.00mm Wire-to-Board Connectors | FCI Basics - Amphenol CS
These connectors are designed for fine pitch wire-to-board application with wire gauge range from 32AWG-28AWG. FCI Basics Minitek® 1.00mm connector system is the ideal solution for devices that require compact and low profile connectors. These connectors are designed for fine pitch wire-to-board application with wire gauge range from 32AWG-28AWG.
Amphenol RFs new SMP Product Series Solution Guide
Connectors By Size; QPL/UG Cross Reference; ... SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm Tape and Reel. Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 6.45mm. Search the blog. Categories. New Products (144) Applications (6) Amphenol News (12) Recent posts. New IP67 FAKRA Rear Mount Bulkhead Plug Supports Larger Diameter ...