Search Results for surface mount connector
SMPM Male PCB Surface Mount, 2 Port (Glass Seal), FD - SV Microwave
SMP Male PCB Surface Mount Connector, 2 Port, SB Available Inventory: 77. 9311-00035 SMP Connectors 9311-00035 Add to compare list Datasheet. Part # 9311-00036 SMP Male PCB Surface Mount Connector, 4 Port, SB Available Inventory: 39. 9311-00036 SMP Connectors 9311-00036 ...
68001-203HLF | BergStik® | Amphenol
Dubox®, Board to Board connector, 2.54mm (0.100in), Receptacle, Vertical, Surface Mount, Single Row, 3 positions ... Dubox® 2.54mm, Board to Board Connector, PCB Mounted Receptacle, Right Angle, Surface Mount, Single row ,3 Positions, 2.54mm (0.100in) Pitch. Part Specification Detail. Part Specification Detail. The information below is for ...
SMPM Product Series Solutions Guide Catalog
SMPM PCB mount connectors are available in straight and right-angle smooth bore or full detent jack configurations with surface mount (SMT) contact termination in a variety of body styles. ... 925-143J-51P Individual Bag Surface Mount 10 925-143J-51PT Tape & Reel Surface Mount 10 925-196J-51PT Tape & Reel Surface Mount 26.5. www.amphenolrf.com ...
AMMC Straight PCB Jack Surface Mount 50 Ohm | A-2JA - Amphenol RF
RF Connector AMMC Straight PCB Jack Surface Mount 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors ... RF Connector AMMC Straight PCB Jack Surface Mount 50 Ohm. Downloads. Ultraminiature Product Series Data Sheet (Size: 92 kb)
Mini-D RF Connection System - SV Microwave
Mini-D RF Male PCB Edge Launch Connector, 8 Port P/N: 9311-60112 Edge launch for CPW and microstrip PCB applications Mini-D RF Male PCB Surface Mount Connector, 8 Port P/N: 9311-60128 Vertical launch with machined channels for use in CPW, microstrip or stripline PCB applications SMPS Female to Female Replacement Bullet P/N: 1138-4025
Multiport Builder Connectors - SV Microwave
Humboldt Male PCB Surface Mount Connector, 2 Port Available Inventory: 0. H12S. Humboldt PCB Connector. Add to cart Add to compare list Datasheet. Part # H14S Humboldt Male PCB Surface Mount Connector, 4 Port Available Inventory: 0. H14S. Humboldt PCB Connector.
83723-2 MIL-DTL-83723, Series III - Amphenol Aerospace
connector . With three coupling style choices - bayonet, threaded and quick-dis connect - the versatility of this family makes it increasingly popular for panel mount, box mount and line-to-line applications in aircraft . For general duty environmentally resistant requirements, this family of connectors provides a wide range of
Card Edge Connectors | High Speed, Standard & Power - Amphenol CS
Card edge connectors are one of the classic connector designs widely used in the data and communication industry. With a single female connector that is attached to the edge of a PCB, these connectors are known for their capability to save both space and cost. ... MicroTCA card edge connectors' conventional press-fit or surface mount assembly ...
Board-to-Board Connectors | BTB Connector | PCB Connector | Fine Pitch ...
Amphenol's extensive range of vertical PCIe ® Gen 4 and Gen 5 connectors include options for surface mount, through hole solder, press-fit and straddle mount terminations. These 1.00mm pitch, vertical and right angle card edge connectors enable all generations of PCI Express ® signaling in desktop PCs, workstations, and servers. The connector ...
SSMB Connectors - Amphenol RF
The SSMB 50 ohm connector is a small version of the standard SMB connector. Amphenol RF's SSMB series provides excellent electrical performance in a micro miniature footprint. While the snap-on mating interface allows quick installation and dense packaging, the excellent electrical performance of the SSMB series allows it to be used in many ...
D-Shaped Connectors | Products - Amphenol
This standard Micro-D interface connector is equipped with Amphenol surface mount clip technology. It is fully intermateable with standard M83513 connectors but provides a reduced footprint allowing for increased contact density. It eliminates the need for washing and soldering processes saving time and cost in PCB assembly.
SMB PCB Surface Mount Straight Jack 50 Ohm | 142120 - Amphenol RF
RF Connector SMB PCB Surface Mount Straight Jack 50 Ohm. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors ...
RJ11 MODULAR JACK CONNECTOR - Amphenol CS
This modular jack connector is wired for one analog telephone line, using the centre 2 contacts of 6 available positions (6P2C). It is available in right angle surface mount configuration. RJ11 is specified with shields to protect against electromagnetic interference (EMI) and radio frequency signals.
N-Type PCB Surface Mount Right Angle Jack Bulkhead 50 Ohm
RF Connector N-Type PCB Surface Mount Right Angle Jack Bulkhead 50 Ohm. Downloads. 172339 PDF Customer Drawing (Size: 46 kb) 172339 STP 3D Model (Size: 2987 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Bright Tin: Body Material: Brass: Cable Type (Terminates to)
smps | Amphenol Global Search | Amphenol
SV Microwave's new line of single port, two-port, four-port and eight-port PCB surface mount connectors are ideal for high frequency printed circuit board applications where precision is key. Current interface configurations include SMP, SMPM, and SMPS series. Take your system to the next level!
BergStik® 2.54mm | Unshrouded Headers Connector | Amphenol
BergStik ® Amphenol 2.54mm headers come in SMT, THT, press-fit, stacking, and PiP versions, with 2-72 positions, straight or right angle, single or double row.
RF Switch Straight PCB Jack Surface Mount 50 Ohm | 902-9235 - Amphenol RF
RF Connector RF Switch Straight PCB Jack Surface Mount 50 Ohm Mates with 095-668-45108 Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category ... RF Connector RF Switch Straight PCB Jack Surface Mount 50 Ohm Mates with 095-668-45108. Downloads. 902-9235 STP 3D Model (Size: 711 kb )
SMPM Male PCB Edge Launch Connector (Pre-Tinned), FD
The SMPM Male PCB Edge Launch Connector (Pre-Tinned), FD 3211-60308 offered by SV Microwave. Explore the product's top features and enhance your RF Connection. Check Inventory. ... SMPM Male PCB Surface Mount Connector (Pre-Tinned), R/A, FD Available Inventory: 170. 3211-40107 SMPM Connectors 3211-40107 Add to compare list Datasheet.
Canada
Metal connector, vertical PCB mount Compact in size, M83513 performance HI-DENSITY CARD CONNECTORS: SERIES 106 STRIP CONNECTORS (.050" CONTACT SPACING): SERIES 105 ... Surface Mount or Straddle Mount (Edge Card) Mates Only with Series 101 Sizes 9 thru 100 p54 Panel Mount with O-ring Seal Minimum IP-67
95278 | Amphenol Global Search | Amphenol
BergStik® Amphenol FCI Basics 2.54mm unshrouded headers are offered in Surface-mount (SMT), Through-hole (THT), Press-fit (PF), and Pin-in-Paste (PIP) versions. ... BergStik ®, Board to Board connector, 2.54mm (0.100in), Unshrouded Vertical Header, Surface Mount, Double Row, 6 Positions. We may offer limited quantity of sample for this part.