Search Results for surface pro 8 laptop keyboard
Company >> FTG – Friedrich Göhringer Elektrotechnik GmbH
Name Provider Purpose Expiry; GPS: youtube.com: Registers a unique ID on mobile devices to enable tracking based on geographic GPS location. 1 day: PREF: youtube.com
Model 602D11 | PCB Piezotronics
Model 602D11:Low profile, industrial, ceramic shear ICP® accel., 100 mV/g, 0.4 to 8000 Hz, side exit, 10-ft integral cable, single point ISO 17025 acc
USB 4.0 - The Next Generation of USB - Amphenol CS
Amphenol is one of the earliest adopters of USB 3.1 Gen 2 Type C connector and has a comprehensive range of USB 2.0, 3.0, and 3.1 generation connectors that come in straight, right angle, surface mount, and through-hole configurations.
TNC Female to Female Bulkhead Hermetic Adapter - SV Microwave
SV Microwave presents the TNC Female to Female Bulkhead Hermetic Adapter M55339/34-00001. The CAD model is available for you, access it now!
MicroSpace™ 1.27mm - Amphenol CS
MicroSpace™ 1.27mm Crimp-to-Wire Connector Platform, Wire to Board Connector, Vertical, Header, Surface Mount, Staggered, Top latch, 2 Ways. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample Drawing; 3D Model (STP) Product Specification ...
P66-DST TRIDUCER® Multisensor Frequency Transom Mount - Airmar
It is Airmar’s best TRIDUCER transom mount for boats up to 8 m (25') long. Find an Airmar Certified Installer/Dealer Near You! Features. Depth, speed, and fast-response water-temperature sensing; 600 W of power; Dual-frequency element: 50 kHz with a 45° beamwidth for depth performance to 353 m (1200')
1.85mm Female PCB Edge Launch Connector, .062" PCB Thickness
SV Microwave offers a 1.85mm Female PCB Edge Launch Connector, .062" PCB Thickness" 3321-60001 with highly performing capability. Explore the product now!
Understanding Ingress Protection Ratings - PCB
3. A level of 8 (ie. IPX8) covers that level and level 7 only. 4. A level of 9 (ie. IPX9) covers that level and levels 1-4 only. It does NOT cover levels 5-8 unless it is multiple coded. Multiple coding involves testing the product repeatedly per each individual level’s testing parameters. If
53612-G40-8LF | Quickie® | Amphenol
Quickie® IDC Cable-to-Board Connector System, Eject Latch Shrouded Header, Surface Mount, Vertical, Double Row, 40 Positions, 2.54mm (0.100in) Pitch.
Catch Sensors User Guide - Marport
Depth: 3-8 sec. - Temp: 3-16 sec. - Pitch & roll: 5-14 sec. Pitch angle ±90° Roll angle ±90° (±180° for catch twister) Pitch & roll accuracy ±0.1° Depth resolution 0.1 m with 0.1% accuracy Temp measurement range -5° C to +25° C Temp accuracy ±0.1° C Typical battery life Up to 740 hours † Standard: 6-8 hours ‡ Charging time
BPS8B96FLD000E9LF | DIN 41612 | Amphenol
86093967113765ELF. DIN Headers & Receptacles, Backplane Connector, Header, Right Angle, Through Hole, Style C, 96 ways, Class I
Model 356A14 Triaxial ICP® Accel., 100 mV/g, 50 g, 0.5 to 5 kHz ... - PCB
x .15[3.8] min. 4.) recommended mounting torque, 4-5 inch pounds [45-55 newton centimeters]. "b" m3 x 0.50 (english dimensions in brackets) ... drill perpendicular to mounting surface to within 1 . sensor sensor "thru-bolt" integral stud mount "thru-bolt" stud mount sensor thread mounting thread sensor thread mounting thread standard stud mount ...
Model 2303-01A | PCB Piezotronics
Model 2303-01A:PCB L&T Reaction Torque Transducer, 50k in-lb/4,167 ft-lb (5.6 kN-m) rated capacity, 50% static overload protection, 8-in (203.2 mm) Ste
10128403-12JLF | ExaMAX® | Amphenol
10124411-12JLF. ExaMAX® 56Gb/s High Speed Backplane Connector 92Ohm, 2-Pair, 8 column, 64 position, Right Angle Receptacle, Left Guide Pin.
DESCRIPTION - PCB
Minimum/Typical/Maximum at 10 Vdc µV/g 150/300/600 8.0/16.0/24. Minimum/Typical/Maximum µv/V/g 15/30/60 0.8/1.6/2.4 A specification of µV/V provides a parameter specification that is independent of excitation voltage. Calculate the specification at any excitation voltage by multiplying the value by the excitation voltage.
U10E038220T | SLIM-LINE-SAS | Amphenol
SlimSAS X4 Vertical Low profile, 30µin Gold plating, Latch pin length=1.5mm, 24G, T&R packing
news boeing and amphenol | Amphenol Global Search | Amphenol
date | Amphenol Global Search | Amphenol rev description date revisions eco by appr socket, solid, size 16, 16-20 awg, at & ahd-9 series at62-201-16xxx a4 1 1 a4 - release new dwg format 10/oct/13 drp - gold nickel at62-201-1631 at62-201-16141 plating part number part number chart 19 6.8 ø2.8 1.2 ø2.6 ø3.3 inspection hole ø1.7 11.4 notes ...
PRODUCT DATA DRAWING A DCN 41734 10/15 STW DESCRIPTION
5) surface roughness 63 the information contained in this drawing third angle projection cage code proprietary without the written permission of finish: sv microwave, inc is prohibited. dimensions are in inches tolerances: fractional: 1/64 angular: x 10' x x' 15' decimal: .x .030.xx .010.xxx .005 2.4mm plug to svk plug straight adapter
1.85mm Female Field Replaceable Flange Mount Connector, 4 Hole | SV ...
A 1.85mm Female Field Replaceable Flange Mount Connector, 4 Hole (Accepts Ø.009 Pin) 3321-60055 with superior electrical, mechanical and environmental specifications!
Bluewave Antenna Mounts and Clamps - PCTEL
These reliable Yagi clamps fit any mast OD from 0.5 – 0.84”. Use the mounts on all legs, towers, and accessories with an OD from 1.25 – 2.4”.