Search Results for surface pro 8 laptop keyboard
Tag Archives: PCIe Gen 4 & Gen 5 CEM connectors - Amphenol CS
A new application with advanced features using cutting edge technology is being introduced to the market every other day. This, in turn is mounting the requirement of high speed high reliable connector solutions.
ATSeries Cable Assemblies - Amphenol Australia
ATSeries ™ Cable Assemblies Standard products. Custom solutions www.amphenol.com.au www.amphenol.com.au Amphenol Sine Systems’ AT Series™ Cable Assemblies are an overmolded strain relief option for our high-performance, thermoplastic, cost-effective AT Series™ Connectors. Available in 2, 3, 4, 6, 8 and 12 position Plugs and Receptacles with single-ended cordset standard lengths of 1, 2 ...
19" Duplexer Mounting kit
MODEL 19" Duplexer Mounting kit; CONSISTS OF: 1 HU Frontplate 1 Mounting plate 2 black M5x6 mm screw 4 M4x6 mm screw: To be ordered seperately: Cables for Motorola SLR 5500
BNC Right Angle Crimp Plug RG-59 RG-62 75 Ohm | 112165 - Amphenol RF
BNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm 112627. BNC Right Angle Crimp Plug Times LMR-200 Belden 7807A 50 Ohm 112599. BNC Straight Crimp Jack RG-179 Belden 179DT 4-Hole Flange 75 Ohm 112289. BNC Straight Crimp Jack RG-59 RG-62 Bulkhead Rear Mount 50 Ohm 112204.
BNC Straight Twist On Plug RG-59 RG-62 50 Ohm | 031-5136-RFX
BNC Straight PCB Jack Through Hole 75 Ohm Surface Mount Contact 112405-10-24. BNC Right Angle Crimp Plug RG-316DS RD-316 50 Ohm 112528. BNC Right Angle Crimp Plug RG-179DS RD-179 75 Ohm 031-70015-1000. BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm Isolated 031-70506.
Temposonics
dazu die G-Serie PC-Software. Bedingt durch die Arbeitsweise der G-Serie Sensoren (im Gegensatz zu den analogen R-Serie Sensoren), limitiert eine Änderung der Messrichtung durch Versetzungen der Setzpunkte den Messbereich oder verlängert die Zykluszeit unnötig. - Wurde der Sensor umprogrammiert und dabei der Abstand
INDUSTRIAL ICP® ACCELEROMETER - PCB
Electrical Isolation(Case) >10 8 Ohm >10 8 Ohm Physical Size (Hex x Height) 9/16 in x 0.97 in 14 mm x 24.6 mm Weight(without cable) 1.1 oz 31 gm [1] Mounting Stud Stud Mounting Torque 7 to 8 ft-lb 9.5 to 10.8 Nm [5][6] Mounting Torque 2 to 5 ft-lb 2.7 to 6.8 Nm Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear
Wilcoxon Research model ED-786A TEDS general purpose accelerometer
7/8 HEX Due to continued research and product development, Meggitt Sensing Systems reserves the right to amend this specification without notice. 98830 Rev.A.3 05/12 This document is cleared for public release. Meggitt Sensing Systems 20511 Seneca Meadows Parkway Germantown MD 20876 USA Tel: 301 330 8811 Fax: 301 330 8873 Email: wilcoxon ...
SIMM0816SN - Amphenol Air LB
Module For crimped contacts Socket Without peripheral sealing 8 contacts #16 Supplied without contact Polarization N. Reach status: Compliant . RoHS status: Compliant . Obsolescence status: Active . Standard: EN4165 | MBBN3330 . Standard Part Number: MBBN3330U0816SN | EN4165A08-161NB | BACI10BC0816SNB
C F 2 5 E 19 F 020 - TPC Wire
EXPERTS IN CUSTOM CABLE AND ASSEMBLY SOLUTIONS WW.TPCWIRE.COM Speci˜cations ubject o hange. For omplete peci˜cations nd vailability, k our C les epresentative r all 00-521-7935.
M81714/3, /8 Terminal Junction Modules Series I Size 16 Class D
M81714/3, /8 Series I Size 16 Class D Amphenol Pcd Terminal Junction Modules Materials Module Body: Polyetherimide per ASTM-D5205 Grommet: Silicone Blend Elastomer per A-A-59588 Contact Retainers: Stainless Steel Socket Contacts: Copper Alloy, Hard Gold Plated in Accordance with MIL-G-45204 Accepts Multiple Wire Sizes: Size 16, 18, 20 AWG ...
TITLE: A A B B - Amphenol Sine
8. all dimensions are for reference use only b 5.5 min. ref: 1060-16-0144, 1060-16-0122, 1060-16-0177 nickel gold at60-16-0122-lp at60-16-0144-lp platingpart number part number chart tin at60-16-0177-lp selective tin over nickel overall in zone plating description a selective gold flash over nickel overall in zone or entire contact
R-VPX VITA 46 Connector System - Amphenol Aerospace
Supports .8 inch card slot pitches; Up to 140 signals per inch; Contact current rating 1.5 Amps; Can be combined with high power modules, RF Modules (VITA 67) and Optical modules (VITA 66) Passed VITA 72 vibration level testing with BER monitoring. Configurator. Technical Information
AgilLink™ 2.00mm Wire-to-Board Header - Amphenol CS
AgilLink 2.00mm Wire-to-Board Header G823 Series is the most common solution for transfering power and signal. It can mate with both wire to board and board to board application.
Model 352A26 ICP® Accelerometer Installation and Operating Manual - PCB
Electrical Isolation(Base) >10 8 Ohm >10 Ohm Physical Size (Height x Length x Width) 0.11 in x 0.34 in x 0.16 in 2.8 mm x 8.6 mm x 4.1 mm Weight 0.007 oz 0.2 gm [1] Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing Material Anodized Aluminum Anodized Aluminum Sealing Epoxy Epoxy Electrical Connector 3-56 Coaxial Jack 3-56 ...
D83 SERIES - Amphenol Canada
8 - Ni-PTFE / Durmalon A - Anodized (black) L - Electro-deposited aluminum S - Stainless steel Contact Termination A - rt angle PCB tail (.125) B - straight PCB tail (.125) V - rt angle PCB tail long (.250) W - straight PCB tail long (.250) H - wired/harnessed T –crimp R - right angle crimp U - compliant tail C - solder cup Mounting 1-clinch nut
M39012_25-3024.PDD - アンフェノールジャパン株式会社
5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 m39012/25-3024 cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing is the sole property of sv microwave, inc.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
The Council of 8 June 2011 on the restriction of the use of certain hazardous substances in the electrical and electronic equipment. RoHS 2 provides that EEE has to meet the requirements of the Directive. Since equipment consists of different components, the ...
00170470102 - Amphenol Air LB
Socket contact #8 Concentric twinax (for connector) Toggle Nav. Search. Search. Advanced Search . Search. Skip to Content . Language. en. fr; Sign in Create an account. Menu . Products. Quick connection junction modules. 1750 modules. 1750 modules for crimped contacts; 1750 modules with PCB contacts ...