Search Results for surface pro 8 laptop keyboard
10146070-123B0LF | 10146070123B0LF | Amphenol
Amphenol is one of the leading manufacturers of Card Edge Connectors. Contact us today for more details of PCie Gen5 SMT Connector, Part Number 10146070-123B0LF
Amphenol Corporation - Amphenol Corporation to Acquire Mobile Networks ...
WALLINGFORD, Conn.--(BUSINESS WIRE)-- Amphenol Corporation (NYSE: APH) today announced a definitive agreement to acquire CommScope’s (NASDAQ: COMM) mobile networks businesses for $2.1 billion in cash, subject to customary post-closing adjustments. The deal includes the purchase of CommScope’s Outdoor Wireless Networks (OWN) segment as well as the Distributed Antenna Systems (DAS) business ...
Amphenol
8 watts 5.4 max.working voltage: 150 volts 6. suppressor diode specifications: 6.1 stand-off voltage: 26 volts; 6.2 max. forward current: 5µa @ 26v 6.3 peak pulse power dissipation: 400 watts 7. mating part: at04-2p* receptacle ( * = modifications and colors ) 8. all dimensions are for reference use only. 9 contact size and rear seal wire range:
C137-065FG - Connector for FLEX - RFS Technologies an Amphenol Company
NPT 1/8: Connector Interface: CPR137G: Mechanical Specifications. Length: mm (in) 132 (5.2) Outer Diameter: mm (in) 74 (2.9) Weight: kg (lb) 1.72 (3.8) External Document Links. Installation Instruction. Notes. Use only on standard waveguide (premium performancewill not be achieved using premium waveguide). Legal mentions; Data privacy;
130-4182-11D | Paladin® | Amphenol
Amphenol is one of the leading manufacturers of Paladin ® . Contact us today for more details of Paladin ® , Part number 130-4182-11D
10131933-204ULF | Minitek ® 2.00mm BTB | Amphenol
Amphenol is one of the leading manufacturers of MINITEK ® 2.00MM. Contact us today for more details of Minitek ® , part number 10131933-204ULF.
Micro-D Connectors M83513 - Amphenol Canada
The Amphenol Micro-D connector series (M83513) offers proven military spec performance and reliability in rectangular and stripline micro connectors. The Micro-D connectors are available in rectangular D, strip and custom card edge configurations, with contacts on .050 (1.27) centers. Inserts in Micro-D miniature connectors with signal and coax/power contacts are also available.
Model 624B11 | PCB Piezotronics
Model 624B11:Ring-style, industrial, quartz shear ICP® accel, 100 mV/g, 0.8 to 10k Hz, side exit, 10-ft integral cable, frequency sweep ISO 17025 accr
NovaSensor NPC-1210 Medium/Low Pressure Sensor
2. Tube length: L = 0.49 in (12 mm), S = 0.33 in (8.3 mm), N = No tube 3. Lead pins can be either in the same or the opposite direction of the pressure tube. Option (1) has the leads in the "Up" position, the same direction as the tube. Option (3) has the leads in the "Down" position, the
Rugged Leap® On-BoardTransceiver (12TRx)
SUPPORTED STANDARDS 10GbE Proprietary 16Gbp links PCIe Gen 4 SAS 4.0 Infiniband FDR TARGET MARKETS/APPLICATIONS Embedded avionics Ground communication TECHNICAL INFORMATION MATERIAL Electrical interface mates withAmphenol Electrical Socket: 10140369
UNDERSTANDING TORQUE-ANGLE SIGNATURES OF BOLTED JOINTS - PCB
is prior to the bolt/nut touching the bearing surface. The Rundown/Prevailing zone features any of the thread forming or thread locking processes that occur during the rundown. For non-prevailing nuts or assemblies with clean and tapped threads this zone will appear as a line overlapping the angle axis at a zero torque level. 0 10 20 30 40 50 ...
DESCRIPTION L I S T A m p h e n o l
9/16-24 unef thread master keyway 8 25.0 ref notes:(unless otherwise specified) 1. material: shell:zinc alloy,nickel plated. insert:thermoplastic,ul94 v-0. coupling nut:al alloy,nickel plated. wave washer:stainless steel. o-ring:nbr/silicone rubber. 2. specifications: 2.1 rated current:5a (max). 2.2 rated voltage:350v ...
Valued Customer Partners Letter - Charles Industries, LLC
1-8 Port NIDs (CFTT/IPE) Compact Universal Enclosures (CFIT-Flex) Standard Universal Enclosures (CFIT-Flex Std) Fiber Interconnect Terminals (CFIT) Fiber Interconnect Terminals – Slimline (CFIT-SL) Fiber Interconnect Terminals – Multi-Compartment (CFIT-D3) Fiber Terminal Enclosures – Indoor. Fiber Wall Solutions (CFWS) Fiber Terminals ...
Thermometrics NTC Type BR Series Datasheet
• Maximum lead length: 0.312 in (8 mm) • Lead material: platinum alloy • Available cuts: “K” adjacent or “P” opposite Code Letter R vs T Curve 25/125 Ratio Nominal Resistance Range at 77°F (25°C) BR11 BR14 BR16 BR23 E 0 5.0 _ _ _ _
Not To Scale - Custom Cable
Not To Scale
TRIAXIAL DC RESPONSE ACCELEROMETER Revision E ECN - PCB
Size (Length x Width x Height) 0.8 in x 0.8 in x 0.8 in 20.3 mm x 20.3 mm x 20.3 mm Weight 0.6 oz 17.3 gm Electrical Connector 9-Pin 9-Pin Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female [7] MAM All specifications are at room temperature unless otherwise specified. ...
All Products - Amphenol
These connectors feature surface mount terminations and are available in a comprehensive range to satisfy different customer requirements. Amphenol Communications Solutions Board-to-Board RF Connectors Amphenol RF offers a variety of board-to-board solutions engineered to maximize radial and axial float, eliminating the need for cables between ...
Amphenol
2.8 rohs compliant 3. all dimensions are for reference use only. recommend panel cut tolerance: ±0.05 14.6 29.4 40.6 47.5 38.5 26.0 35.0 4-Ø 4. 3 44.0ref. 38.5 26.0 14.0±0.1 25.5 r 7. 0 4 - Ø 4 . 3 a key b key c key d key part number athp042p25el athp042p25elb athp042p25elc athp042p25eld the black shell 200±5 a2 - modify the current rating ...