Search Results for surface pro 8 laptop keyboard
Terms & Conditions of Sale - SV Microwave
Terms and Conditions of Sale . Download a PDF Version of SV’s Terms and Conditions of Sale. 1. Acceptance, Formation, and Modification. The following SV Microwave, Inc. ("Seller") terms and conditions of sale (the "Terms") apply to all offers (as defined below) and sales made by Seller, except as otherwise agreed in writing and signed by a duly authorized representative of Seller.
R-VPX - VITA connectors - Amphenol Socapex
The Amphenol Socapex R-VPX is a high-speed board-to-board interconnect system designed to meet and exceed VITA 46 standards. It is a modular commercial off-the-shelf (COTS) interconnect system that supports Ethernet, Fiber Channel, InfiniBand, and other protocols. It is a ruggedized system designed for harsh environments and is ideal for commercial and military aerospace, electronic systems ...
DA T 3XXX 001+010+018 - Amphenol Sine
Zul. Abw./Tolerances : A3 / CUSTOMER DRAWING Drawn Gez. Maßstab / Scale : 10.02.2021 Prüfmaß / Testdimension Teileindex / Partindexnumber: 1 08.12.2020 Blatt/Sheet Index Datum/Date
20021111-00026T4LF | Minitek127® | Amphenol
20021321-00026T4LF. Minitek127®, Board to Board connectors, PCB mounted Receptacle, Vertical, Surface Mount, Double Row, 26 Positions, 1.27mm (0.05inch) pitch
Stick Antenna 698-960 1710-2690 3400-3800 MHz RP-SMA
Passive Stick Antenna 698-960, 1710-2690, 3400-3800 MHz RP-SMA WWAN, 4G, 5G, ISM, IoT WWAN, IoT, ISM, NB-IoT 50 Ohms
793X-A and 793X-B - Wilcoxon Sensing Technologies
8.75 - 9.25 VDC 25 mA max, over temp and full scale Output impedance 1,000 Ω max Bias output current (BOC) 10 mA typ. Isolation case isolated, internally shielded Operating pressure 1,000 psi Temperature range: Operating Non-operating –3°C to +50°C –30°C to +65°C Sealing hermetic Weight, without cables 100 grams Output cable1
NUMBER GS-12-1326 PRODUCT SPECIFICATION - amphenol-cs.com
8.1 Thermal Shock –EIA 364-32. a. Number of Cycles – 5 b. Temperature Range - Between -55°C and +125°C c. Time at Each Temperature - 30 minutes d. Transfer Time - 5 minutes, maximum 8.2 Humidity –EIA 364-31 method II (steady state) a. Relative Humidity - 90% (for cyclic humidity, specify for temperature ramps, if applicable, and
ATP06-2S-RD01BLK 2-Way Plug, Female Connector with Reduced - Amphenol Sine
AT27-017-1200 Metal side mounting clip, 8.2mm hole. Comparable to PN# 1027-017-1200. REQUEST A QUOTE. AT62-12-0144 - Stamped & Formed Gold-Plated Female Contact, Size 12. Comparable to PN# 1062-12-0144. REQUEST A QUOTE. AT62-12-0166 - Stamped & Formed Nickel-Plated Female Contact, Size 12. Comparable to PN# 1062-12-0166
Mini USB - USB 2.0 - GMSB052 & GMSB053 | Input Output Connectors | Amphenol
Amphenol Mini USB - USB 2.0 - GMSB052 & GMSB053 Series Connector operates with full-duplex signaling over two differential pairs, improving host-directed simultaneous bidirectional communication. It supports scalable power delivery up to 100W and performa
Amphenol
8 - 0 6 S N S R A C 0 3 0 A m. Machined Contacts, Pins and Sockets Part Number Description Size AWG Type Amps AT60-203-04141-4 Male Contact - Pin, Copper Alloy, Nickel-Plated 4 4 Machined 100A AT60-204-0490 Male Contact - Pin, Copper Alloy, Nickel-Plated 4 6 Machined 100A
Model 482B11 Line Powered Signal Conditioner for ICP® Sensors ... - PCB
Size (Height x Width x Depth) 4.3 in x 1.8 in x 6.0 in 109.2 mm x 45.7 mm x 152.4 mm Weight 2 lb 907.2 gm All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ® is a ...
Unveiling the Hidden World of Snap-on Connectors - SV Microwave
Introduction. Welcome back, Microwave Mavens! Today, we delve into the world of SMPx (SMP, SMPM, and SMPS) connectors, focusing our attention on the interface detents.The mission is to shed light on this mysterious subject and unravel the secrets of these snap-on connectors.
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering
The Council of 8 June 2011 on the restriction of the use of certain hazardous substances in the electrical and electronic equipment. RoHS 2 provides that EEE has to meet the requirements of the Directive. Since equipment consists of different components, the ...
71-339520 | Amphenol Global Search | Amphenol
n6.71 n4.62 37.49 4 3 2 1 4.4 13.04 2 REF 42.5 25 43 0-0.02 38 ` 0.13 16.5 20 ` 0.13 n 4 HOLES. www.amphenol-industrial.com Amphenol DIMENSIONAL REFERENCE DIMENSIONAL REFERENCE C10-752162-000
Model 518ANHM 4-conductor, shielded, polyurethane jacket cable with ...
8 9 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. CONTACT D CONTACT A CONTACT C CONTACT B REVISIONS REV DESCRIPTION DIN NR RELEASED TO DRAFTING 53232 AN CONNECTOR 518 CABLE "LENGTH" 1
The Supply Chain for Connectors Right Now - Positronic
February 8, 2022. You’ve seen the headlines: From cereal boxes to computer chips, the COVID-19 pandemic has disrupted nearly every aspect of the global supply chain. Along with labor shortages, pandemic-related supply issues have impacted manufacturing, transportation, and logistics. In many industries, the scarcity caused by supply chain ...
Three Pole Busbars >> FTG – Friedrich Göhringer Elektrotechnik GmbH
The safe, modern wiring of electrotechnical protection devices (including ground leakage circuit breakers, line circuitbreakers, Neozed, D/D0 fuse mounts, over-voltage and lightning protection devices) is guaranteed using busbars.
STRAIN GAGE LOAD CELL - pcb.com
Size (Diameter x Height) 27370 12 in x 9 in 304.8 mm x 228.6 mm [8] Weight 135 lb 61.3 kg Mounting Thread 3 1/2 - 8 UN-3B No Metric Equivalent Housing Material PCB Load & Torque, Inc. Painted Steel Painted Steel Sensing Element Strain Gage Strain Gage Mounting Torque 9000 in-lb 1016 Nm ...
Handportable Antennas EFD 2R/...-TNC - AMPHENOL PROCOM
End-fed half-wave dipole with a black-chromed, conical stainless steel whip. 3 dB gain (typ.) compared to a ¼ λ portable antenna whip on the same equipment.