Search Results for synthetic image example
ExtremePort™ OSFP 224G Connectors | High Speed I/O | Amphenol
Amphenol's ExtremePort™ OSFP 224G interconnect system is comprised of a 60 position, 0.6mm pitch connector built for use in high-speed serial applications.
Custom Cable Assemblies for the Military & Aerospace Industry
DC Electronics 1870 Little Orchard St. San Jose, CA 95125 408.947.4500
86303641CLF | D-subminiature | Amphenol
Skip to the end of the images gallery . Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. D-Sub Accessories, Input Output Connectors, Straight Exit Snap-together Plastic Hood for 50 position connector. Environmental Compliance.
10148138-G0108ULF | Minitek 2.0 BMI | Amphenol
Amphenol is one of the leading manufacturers of Board/Wire to Board Connectors. Contact us today for more details of Minitek 2mm BMI, part number 10148138-G0108ULF
Kaye Thermocouple Sensors
EXAMPLE OF CONFIGURED THERMOCOUPLE (40FEET/12M) LABELED. 3ST1WY-40. 7ST1WY-40. AL-7ST1WY-40. AS-7ST1WY-40. KW-40. ACCURACY @ 121°C @ 300°C. ± 0.3°C-± 0.25°C-± 0.25°C-± 0.25°C--± 1.2°C. APPROXIMATE SIZE. Size 0.042” (1.07 mm) 0.095” (2.41 mm) 0.095” (2.41 mm) 0.042” (1.07 mm) Stainless Steel Tip. Size 0.074” (1.88 mm) 0.120 ...
Ethernet Connection System - Amphenol Fiber Systems International (AFSI)
MTRJ FIELD TV Requested information to order MTRJ Field Patchcord Plug MTRJ : Male /Female Type of fiber : 50/125, 62,5/125, 9/125 Patchcord length : ex 10.5m
10110818-2030LF | SFP+ | Amphenol
Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. SFP+ Cable Assembly, 30 AWG, 3.0 meters, passive -standard raw cable, non-halogen free. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant. China RoHS: Compliant.
Backplane Connectors for PCIe® Applications - Amphenol CS
PCIe ® (peripheral component interconnect express) is an interface standard for connecting high-speed components in a computer or server. Basically, it is how all major components inside a computer talk with each other. Those components include CPUs, GPUs, SSDs, Hard Drives, Sound Cards, and Wi-Fi Cards, among others.
10147605-00008LF | Minitek® 1.00mm | Amphenol
Amphenol is one of the leading manufacturers of 1.00mm Board to Board/Wire Connectors. Contact us today for more details of Minitek ® 1.00mm Vertical Header, part number 10147605-00008LF.
Over Braiding | Products and Capabilities | Amphenol Ionix
Ionix offer over braiding to produce net shape cost-effective structural preforms. During the over braiding process, the braid is placed directly onto a core of cables, which has the inner geometry of the desired preform. By reciprocating the core through the braiding point, a pre-selected number of layers can be braided to obtain the desired wall thickness / areal weight.
16617 MIL-DTL-26482, Series 2, Matrix - Amphenol Aerospace
%PDF-1.6 %âãÏÓ 128 0 obj >>> endobj 156 0 obj >/Font >>>/Fields[]>> endobj 125 0 obj >stream uuid:dc5ba4a3-94e4-49a6-ab12-33efbb57cd19 adobe:docid:indd:88cb06a7-329a-11df-a365-8c3b1a6e9e9a xmp.id:3a6d30c6-dba8-0d4a-a8cf-d753e0cc4845 proof:pdf xmp.iid:c32a45dd-6c86-154e-9277-978bde91d5c8 xmp.did:6992c208-b731-2248-8cf4-9a33ea1f5e1c adobe:docid:indd:88cb06a7-329a-11df-a365-8c3b1a6e9e9a ...
RJE741882310H | Modular Jacks | Amphenol
Amphenol is one of the leading manufacturers of Flex Connectors. Contact us today for more details of Modular Jack, part number RJE741882310H
MIL-22992 Class L Power Cables Headset & Soldier Cables - Amphenol PCD
are examples of accessory products enabling turn-key integration of virtually any connector onto a cable assembly. Coil Cord Cables Overmolded cables for intercom systems; headset & soldier communications Coil Cords, point-to-point cables, accessory components FBCB2. Cable Adapters, Pigtails, & Accessories Amphenol Pcd
MMCX Right Angle PCB Jack Through Hole 50 Ohm | 262105-11 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector MMCX Right Angle PCB Jack Through Hole 50 Ohm. Downloads. 262105-11 STP 3D Model (Size: 80 kb ) 262105-11 PDF Customer Drawing (Size: 231 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
AUTOMATE Type A Mini-FAKRA Quad Jack to SMA Plugs TFC302LL 6 Inches
Skip to the beginning of the images gallery. Description. AUTOMATE Type A Mini-FAKRA Straight Jack Quad Z Key Code to 4 SMA Straight Plugs TFC302LL 50 Ohm 6 Inches. Downloads. 95-820-175-xxx PDF Customer Drawing (Size: 168 kb) AUTOMATE Type A to Mini-FAKRA to SMA Cable Assemblies Datasheet (Size: 241 kb)
N-Type Jack to SMA Jack Adapter 50 Ohm Straight | 242115 - Amphenol RF
Skip to the beginning of the images gallery. Description. N-Type Jack to SMA Jack Adapter 50 Ohm Straight. Downloads. 242115 PDF Customer Drawing (Size: 49 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: N-Type Jack to SMA Jack: Adapter Type: Between-Series: Alias: NF-SMAF-NT3G-50:
91930-21109LF | Conan® | Amphenol
91910-21109LF. Conan® 1.00mm Pitch, Board To Board Connector, I - Industrial Series, Vertical Header, Surface Mount, 9 Positions, 1.00mm ( 0.039in) Pitch.
PSAS4M2130311NT | U.2, SAS PCIe 4.0 | Amphenol
Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. U.2, SAS PCIe 4.0, 68pin, Plug, Right Angle Surface Mount. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant with Exemption 6(a)-I, 6(b)-II and 6(c)
CUSTOMER OUTLINE DRAWING - Amphenol RF
third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensio ns are in inches and tolerances are:
10128419-101LF | ExaMAX® | Amphenol
Amphenol is one of the leading manufacturers of examax 56gb/s high speed backplane connector. Contact us today for more details of examax , part number 10128419-101LF.