Search Results for synthetic image example
ARINC 600 - アンフェノールジャパン株式会社
(2) Lubricating oil (synthetic) per MIL-L-23699 (3) 1:3 mix of isopropyl alcohol & mineral spirits per FED. SPECS. TT-I-735 &TT-T-291 respectively Vibration: MIL-STD-1344, Method 2005.1, condition value E: random - 16.4G minimum severity: 8 hours in each of 3 mutually perpendicular planes with 100mA electrical load. No visible damage, breakage,
µCom & TVµCom - amphenolpcd.com
www.amphenol-socapex.com Due to technical progress, all information provided is subject to change without prior notice Designed by Amphenol Socapex
PS1-VOC-2000 Datasheet - SGX Sensortech
PS1-VOC-2000 < 0.7g PS4-VOC-2000 < 6g Weight PS1-VOC-2000 PS4-VOC-2000 TechnicalSpecifications Sensitivity 25 ± 15 nA / ppm MeasurementRange 0 – 2000ppm
BNC Straight Crimp Plug RG-59 Plenum 20 AWG 75 Ohm
Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Crimp Plug RG-59 Plenum 20 AWG 75 Ohm. Downloads. 112544 PDF Customer Drawing (Size: 73 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
SMB PCB Through Hole Right Angle Jack Bulkhead 50 Ohm
Skip to the beginning of the images gallery. Description. RF Connector SMB PCB Through Hole Right Angle Jack Bulkhead 50 Ohm. Downloads. 903-413J-51A PDF Customer Drawing (Size: 785 kb) 903-413J-51A STP 3D Model (Size: 608 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
Model 641B02 4-20 mA Output Velocity Sensor Installation and ... - PCB
PAGE 3 Introduction The Model 640/641/645/646 B Series Industrial 4-20mA Sensors combine the capabilities of a piezoelectric vibration sensor and a 4-20mA vibration transmitter.
r-serie katalog - Temposonics
%PDF-1.5 %âãÏÓ 1770 0 obj >/OCGs[1772 0 R 1773 0 R 1774 0 R 1819 0 R 1946 0 R 2066 0 R 2170 0 R 2296 0 R 2415 0 R 2603 0 R 2744 0 R 2919 0 R 3047 0 R 3195 0 R 3365 0 R 3502 0 R 3641 0 R 3779 0 R]>>/Pages 1753 0 R/Type/Catalog>> endobj 1771 0 obj >/Font >>>/Fields[]>> endobj 1767 0 obj >stream 2014-05-26T15:32:47+02:00 QuarkXPress(R) 7.31 2019-10-23T17:50:52+02:00 2019-10-23T17:50:52+02:00 ...
Mini Teardrop ICP® Accelerometers | PCB Piezotronics
Models 352A71, 352A72, 352A73 and 352A74 are miniature teardrop ICP® accelerometers. The series features three different sensitivity options and a flexible twisted pair integral cable for easy routing. Flexible potting material adds strain relief where the cable exits the sensor.
BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm. Downloads. 112622 PDF Customer Drawing (Size: 68 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B6251Q1-002-NT3G-75: Body Finish:
Model 378A04
%PDF-1.4 %âãÏÓ 11 0 obj >/Font >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI]/XObject >>>/Group >/Annots[196 0 R 197 0 R]>> endobj 171 0 obj >stream xœ½]moÛ8 þ ...
000-47000 | Amphenol Global Search | Amphenol
600 W. The B60 is a 600 W, 50/200 kHz transducer that integrates Airmar’s popular, Tilted Element ™ feature. This Tilted Element transducer has the ceramic element fixed at either a 20° or 12° angle within the housing.
Heavymate Housings - Amphenol Sine
Heavymate Housings - • Standard Housings IP65 • Housings in IP67 • Housings in IP68 • EMC Housings • Corrosion Resistant Housings
HD-EFI Straight PCB Smooth Bore Jack Surface Mount 50 Ohm
Skip to the beginning of the images gallery. Description. RF Connector HD-EFI Straight PCB Smooth Bore Jack Surface Mount 50 Ohm. Downloads. 920-501J-53P STP 3D Model (Size: 74 kb ) 920-501J-53P PDF Customer Drawing (Size: 119 kb) HFSS 3D Component File User Guide (Size: 1574 kb)
Industrial IoT Connectivity Solutions (IIoT) | Internet of Things - PCTEL
PCTEL® Industrial IoT devices are built to perform in the most challenging environments. Engineered to serve enterprise-class IT operations, these industrial-grade solutions improve workforce productivity and safety while optimizing cost-effectiveness.
Bộ chuyển mạch quân sự Ethernet RESMLAC-8MG-CAPS
Bộ chuyển mạch Ethernet quân sự Amphenol Socapex MIL-DTL-461, còn được gọi là RESMLAC-8MG-CAPS, là một bộ chuyển mạch Ethernet quân sự được quản lý có độ bền cao và đáng tin cậy được thiết kế để sử dụng trong môi trường khắc nghiệt. Bộ chuyển mạch này được trang bị đầu nối MIL-DTL-38999 và nó có tám ...
12.0 ± 0 - SV Microwave
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 12.0 ± 0.2 m at e r i a l c o n n e c t o r s : 2.4mm straight male ( sf1611-60003 )
Telecom Pedestal Enclosure | Cable Pedestal Box | Telephone Pedestal Box
Charles Industries offers Telecom Pedestal Enclosures, Cable Pedestal Boxes & Telephone Pedestal Boxes for reliable, weather-resistant telecom & cable protection. Enquire now!
16617 MIL-DTL-26482, Series 2, Matrix - Amphenol Aerospace
26482 4 Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com MATRI 2 J Insert Arrangements Insert Arrangement 8-33 8-98 10-06 12-03 12-08 12-10 14-04 14-05 Service Rating I I I II I I I II Number of Contacts 3 3 6 3 8 10 4 5