Search Results for synthetic image example
FS1R382000 | ExpressPort QSFP | Amphenol
Skip to the end of the images gallery . Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. ExpressPort QSFP+, High Speed Input Output Connectors, QSFP 38 POSN CONN. Environmental Compliance. Click to download Certificate of Compliance Report.
Accelerometer Maximum Cable Length Calculator
Example: A vibration practitioner uses an accelerometer with a 100 mV/g sensitivity; measures vibration at up to 50 g levels (50g x 100 mV/g = 5 Volts); powers the accelerometer with a 4 mA constant-current source; and wants to measure signals at 10,000 Hz. How long could the cable be?
D-Subminiature (D-Sub): The Best PC I/O Interconnect In History? Learn ...
The D-Subminiature (D-Sub) interconnect system made its debut over 70-years ago in 1952 and while many technologies of the era have long since been retired, the d-sub continues to show its relevance today as one of the world’s most adaptable and reliable I/O platforms.
Backplane Connectors for PCIe® Applications - Amphenol CS
PCIe ® (peripheral component interconnect express) is an interface standard for connecting high-speed components in a computer or server. Basically, it is how all major components inside a computer talk with each other. Those components include CPUs, GPUs, SSDs, Hard Drives, Sound Cards, and Wi-Fi Cards, among others.
HSCHD02AV0001R | HSC_PCB Connector | Amphenol
Skip to the end of the images gallery . Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. HSC Vertical plug,Tape and Reel,Black housing. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample
FAKRA GEN 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 ... - Amphenol RF
Skip to the beginning of the images gallery. Description. RF Connector FAKRA Generation 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Low Profile IP67 A Key Code. Downloads. 349-50883 Assembly Instructions (Size: 326 kb) Automotive Solution Guide (Size: 20076 kb)
Pedal Force Load Cells | PCB Piezotronics
Model:1515-110-05A. Measurement Range: (Full Scale Capacity)500 lbf; Measurement Range: (Full Scale Capacity)2224 N; Sensitivity: (output at rated capacity)3.30 mV/V
L177RRA15SVFM | Stamped Pin DSUB | Amphenol
Skip to the end of the images gallery . Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. Dsub, Straight, Std Density, Crimp & Poke, Bright Tin Shell, 15 Socket, M3 Fixed Front Screwlock. Environmental Compliance.
DisplayPort - G46 Series | Input Output Connectors - Amphenol CS
Amphenol DisplayPort connector system is a scalable solution that transmits 1, 2 or 4 lanes of High-Definition video at 2.7Gb/s per lane up to a maximum of 10.8Gb/s.
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 ... - Amphenol RF
Skip to the beginning of the images gallery. Description. RF Connector FAKRA Generation 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67 A Key Code. Downloads. 349-50832 Assembly Instructions (Size: 475 kb) Automotive Solution Guide (Size: 20076 kb)
8655MH0901BKLF | DSUB METAL HOOD ECOSERIE-DTZK09-FCI-BULK-100 | Amphenol
Skip to the end of the images gallery . Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. DSUB METAL HOOD ECOSERIE-DTZK09-FCI-BULK-100. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample
UDST800 Ultrasonic Smart™ Sensor Thru-hull NMEA 2000® - Airmar
Airmar’s patented UDST800 just turned your maintenance time into more cruising time—and made your boat smarter too. Get ultrasonic speed, depth, and temperature in a single thru-hull housing with no moving parts.Say goodbye to paddlewheel maintenance and hello to Smart™ technology, from the company who invented the Smart™ Sensor.
71600-014LF | Quickie® | Amphenol
75869-102LF. Quickie® Wire to Board connector, 2.54mm(0.100in), Shrouded Header, Through Hole, Straight, Double Row, 14 Positions.
Amphenol Network Solutions > 2 POST 44RU RACK WITH 5" BASE, C-CHANNEL ...
This photo is used for example purposes only and may not represent the final parts received - Contact Inside Sales to determine the final Bill-of-Materials. 2 POST 44RU RACK WITH 5" BASE, C-CHANNEL UPRIGHTS, SEISMICALLY RATED TO 825LBS. 19" symmetric network bay, black.
GSB4D313302AY1HR | USB Type C Receptacle | Amphenol
Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. USB4 GEN3, Type C, Top mount, Center Height 1.58mm, Dual Row SMT. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant. REACH/SVHC: Compliant. Buy / Sample
UHF Straight Crimp Plug RG-8 RG-213 RG-225 Non-Constant Impedance
Skip to the beginning of the images gallery. Description. RF Connector UHF Straight Crimp Plug RG-8 RG-213 RG-225 Non-Constant Impedance. Downloads. Assembly Instructions C4, C5 (Size: 47 kb) 083-8SP-RFX PDF Customer Drawing (Size: 186 kb) 83-8SP-RFX STP 3D Model (Size: 470 kb ) Product Life Cycle. Product Life Cycle;
PRO-HDAR450-2
Naming Example: PRO-HDAR450-2 HH/2-5/7-2/5. Accessories . Model Product No. Power Cable EU , with Ground: 210002646: Power Cable UK , with Ground: 210002647: Power Cable US , with Ground: 210002648: Block Diagram . Mounting Details. All dimensions are given in mm [in.] ...
BNC Straight Crimp Plug RG-59 Plenum 20 AWG 75 Ohm
Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Crimp Plug RG-59 Plenum 20 AWG 75 Ohm. Downloads. 112544 PDF Customer Drawing (Size: 73 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
CS102P055S00111 | Cool Stack 0.80mm | Amphenol
Skip to the beginning of the images gallery . Overview. Description. Cool Stack 0.80mm Hybrid Power and Signal Connectors, Storage and Server System, 2 power pins, 55 signal pins, Surface mount, Vertical. Environmental Compliance. Click to download Certificate of Compliance Report. China RoHS: Compliant.