Search Results for synthetic image example
The Use of Dynamic Strain Sensors and Measurements on the Ground ... - PCB
THE USE OF DYNAMIC STRAIN SENSORS AND MEASUREMENTS ON THE GROUND VIBRATION TESTING OF AN F-16 AIRCRAFT Fabio L. M. dos Santos´ 1,2,3,∗, Bart Peeters1, Jan Debille1, Carmine Salzano4, Luiz Carlos S. Goes´ 2 and Wim Desmet 3 1Siemens Industry Software NV Interleuvenlaan 68, 3001 Leuven, Belgium
Kaye Thermocouple Sensors
EXAMPLE OF CONFIGURED THERMOCOUPLE (40FEET/12M) LABELED. 3ST1WY-40. 7ST1WY-40. AL-7ST1WY-40. AS-7ST1WY-40. KW-40. ACCURACY @ 121°C @ 300°C. ± 0.3°C-± 0.25°C-± 0.25°C-± 0.25°C--± 1.2°C. APPROXIMATE SIZE. Size 0.042” (1.07 mm) 0.095” (2.41 mm) 0.095” (2.41 mm) 0.042” (1.07 mm) Stainless Steel Tip. Size 0.074” (1.88 mm) 0.120 ...
MMS 2 Moisture Measurement System - protimeter.com
image accessible via un téléphone / une tablette et / ou une interface web. Conformité réglementaire •CE •RoHS •L’ETL •UKCA Garantie Garantie limitée standard de 24 mois sur les défauts mécaniques ou de fabrication. N’inclut pas le port de pièces ou d’accessoires, qui bénéficient d'une
6.0 ± 0 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 6.0 ± 0.2 m at e r i a l c o n n e c t o r s : sma r/a male ( 2912-61001 ) smpm size 12 socket ( sf3211-6004 )
18.0 ± 0 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 18.0 ± 0.2 m at e r i a l c o n n e c t o r s : sma bulkhead female ( 2946-6012 )
DCM8W8SN | D-Subminiature | Amphenol
Skip to the end of the images gallery . Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. High Performance D-Sub Power Board Mount Connectors, Input Output Connectors, Cable Connector 8W8 female housing Solder bucket. Environmental Compliance.
71966-311LF | DUBOX® | Amphenol
Dubox®, Board to Board connector, 2.54mm (0.100in), Receptacle, Vertical, Through Hole, Top Entry, Selective Loading, Double Row, 22 positions
12.0 ± 0 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 12.0 ± 0.2 m at e r i a l c o n n e c t o r s : smpm female qb (3221-60004 ) smpm female qb (3221-60004 )
95278-101A10LF | BergStik® | Amphenol
BergStik®, Board to Board connector, 2.54mm (0.100in), Unshrouded Vertical Header, Surface Mount, Double Row, 10 Positions.
backshell | Amphenol Global Search | Amphenol
AHDM06-18-20SN-059 Plug Kit, shell size 18, 20 positions, socket, standard seal, wide thread, cable clamp backshell. Comparable to PN# HD36-18-20SN-05 Call Us 1-800-394-7732
10174523-050000LF | Battery Connector | Amphenol
Amphenol is one of the leading manufacturers of Battery Connectors. Contact us today for more details of Battery Connector, Part Number 10174523-050000LF
ROHS Compliance - Amphenol Socapex
RoHS introduce environmental responsabilities for manufacturers. Amphenol Socapex is strongly involved in complying with RoHS directive, and in satisfying its customers requirements.
G800W268018EU | Board mount | Amphenol
Skip to the end of the images gallery . Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. Board mount - Header Plug - Pin Header 2.54mm Pitch STR DIP,1x40Pin,Full G/F,NY6T,6.1mm*2.5mm*3.0mm,Color-Black,BAG. Environmental Compliance.
Premises Enclosures “Infinity Premises Enclosures” IPE Series
Page 3 amphenolbroadband.com | Phone: 800-677-2288 DS-65-0130 Rev. 1.0 Premises Enclosures, “Infinity Premises Enclosures” IPE Series Customers are reminded they are SOLELY responsible for confirming
AHDP06-24-91S-BS1 Plug with cable gland for 14-18mm cable di
PRODUCT IMAGE DISCLAIMER: All images on this site are merely a representation of the actual part. Color, sizing, material and plating surface may differ. The best option is to request samples from the Product Manager. Related Items. AT11-337-1205 Contact Removal Tool, plastic Size 12 ...
Heavymate Housings - Amphenol Sine
Heavymate Housings - • Standard Housings IP65 • Housings in IP67 • Housings in IP68 • EMC Housings • Corrosion Resistant Housings
Danmike DM 8350 F - AMPHENOL PROCOM
Connection(s) Microphone part : 3.5 mm dia. plug at cable end Amplifier part : 3.5 mm dia. jack in housing Cable end unterminated
G87MP141405RHR | Mini Power Plus | Amphenol
Skip to the end of the images gallery . Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. Mini power plus 2X7pin Vertical type header. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample
GSB3111315HR | USB 3.2 CONN GEN1 (Type A, B, Micro) | Amphenol
Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. USB3.2, A, GEN1, RightAngle, DIP, 30μin GOLD, BLUE, TL 2.4MM. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample Drawing; 3D Model (STP) 3D Model (PRT) 3D Model (IGES) ...
Model 112A06 Wide Operating temperature range of -400 to +662F ... - PCB
Model 112A06 Wide Operating temperature range of -400 to +662F (-240 to + 350C) pressure probe, 5000 psi, 3 pC/psi, 0.218 in dia. SS diaphragm, accel. comp., 5-point cal ranges at 5kpsi, 500psi and 100psi