Search Results for synthetic image example
DDR514109998K | DDR5-RDIMM | Amphenol
Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. DDR5,287pin, RDIMM, High mating type, Black Housing color. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample Product Drawing; 3D Model (STP) Product Specification ...
10158558-R122111LF | FlexLock™ 2.54mm | Amphenol
Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. FlexLock™ 2.54mm, Signal FPC-to-Board Connector Platform, Receptacle, 12 Position, Top Latch, Tin (preplated) Environmental Compliance. Click to download Certificate of Compliance Report.
Pitanja | Amfenol Socapex
Data storage on external disk, exchange of HD video streams (camera, recording), transmission of high-definition images, communication with digital devices, all with 5Gbit/s transfer speed.
Real Time Data Logger | Flexible Real-Time Temperature Data Logger - KAYE
The Kaye ValProbe RT Real-Time Data Loggers are available in various sensor configurations, including rigid, bendable, and flexible sensors. The flexible real-time data loggers offer configurations with one, two, or five temperature sensors.
MUSBK55230 | Harsh Connector | Amphenol
Skip to the end of the images gallery . Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. Rugged USB 2.0, Input Output Connector, IP67, Micro AB type, 5 Position, Vertical on PCB,with rear shield, Unified Thread, no dust cover.
FUNDAMENTALS OF TORQUE- TENSION AND COEFFICIENT OF FRICTION TESTING - PCB
Consider the example of tightening a certain fastener to 50 Nm and view the effects of changing the friction coefficients have on the attained clamp load. Four test samples of the same lot were tested under different lubrication conditions: no lubrication, lubricated underhead, lubricated threads, and lubricated underhead and threads 80-90% of ...
L717DE09PST | D-Subminiature | Amphenol
Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. Dsub, Machined Signal 7.5A, Straight Screw Terminals, Bright Tin Shell+Grounding Dimples, 09 Pin, Flash Gold, 3.10mm (0.122in) Clear Hole, Without Hood. Environmental Compliance.
MicroSpace™ 1.27mm - Amphenol CS
Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. MicroSpace™ 1.27mm Crimp-to-Wire Connector Platform, Wire to Board Connector, Vertical, Header, Surface Mount, Staggered, Top latch, 10 Ways. Environmental Compliance.
18.0 ± 0 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 18.0 ± 0.2 m at e r i a l c o n n e c t o r s : 1.85mm straight male ( sf3311-60003 )
U10BH7432101T | SLIM-LINE-SAS | Amphenol
Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. SlimSAS Vertical X8 15µin Gold plating, Latch pin outside, Latch pin length=1.5mm, 24G, T&R packing. Environmental Compliance. Click to download Certificate of Compliance Report.
7432E0525S01LF | Smart Card | Amphenol
Skip to the end of the images gallery . Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. Smart Card Reader, Input Output Connectors, Connectors for Vandalism Proof, 8 contacts, Durability Environment, TMT Lead Free. Environmental Compliance.
12.0 ± 0 - SV Microwave
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMPS R/A Female ( 3822-40001 ) 2.4mm Straight Male ( SF1611-60001 )
00117426000 - Amphenol Air LB
Skip to the beginning of the images gallery . 00117426000 Circular grounding modules Sealed For pin contacts 12 contacts #20. Reach status: Not compliant . RoHS status: Not compliant . Obsolescence status: Active . Standard Part Number: MBBN3417 . Description.
10114827-002LF | MINITEK®1.25 | Amphenol
Amphenol is one of the leading manufacturers of MINITEK® WTB 1.25MM. Contact us today for more details of MINITEK®, part number 10114827-002LF.
65780-110LF | PV® | Amphenol
PV® 2.54mm, Board to Board Connector, PCB Mounted Receptacle, Vertical, Through Hole, Top Entry, Single Row, 5 Position ,2.54mm (0.100in) Pitch.
Extended Strain Relief Series - Amphenol Sine
Image Part Number Description Size Amp. www.amphenol-sine.com www.amphenol-sine.com AT06-4S-SR01BRN 4 Position, Plug, Socket, Standard Diameter Rear Seal (Red), SR01 Strain Relief, Brown Body (Requires Wedgelock AW4S. Keyed Options Available.) 16 13A AT06-4S-SR02BRN
ADVANCED SOUND LEVEL METER MODEL 831 - PCB
each other. For example, when comparing the noise signatures of various machines, a reference measurement can be saved such that subsequent measurements can easily be compared. TWO RMS AND THREE PEAK THRESHOLD TRIGGERS Another standard feature of the Model 831 is the ability to define up to two (2) RMS and three (3) Peak threshold levels.
F32Q-1A7H1-11040 | Flex 0.50mm | Amphenol
Skip to the end of the images gallery . Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. Flex Connector, 0.50mm Pitch, Height 2.00mm, Right angle, Slider type, ZIF, Upper contact, 40 position , Without MYLAR. Environmental Compliance.
WaveTrax Ordering Guide - amphenol-ns.com
typically use every component. This example shows a six-inch-wide system; WaveTrax is available in 2- inch, 4-inch, 6-inch, 12-inch, and 24-inch widths, along with reducers to transition to smaller troughs. Cablelinks articulating troughs are available in two-inch, four-inch and six-inch widths. All components
ARINC 600 - アンフェノールジャパン株式会社
(2) Lubricating oil (synthetic) per MIL-L-23699 (3) 1:3 mix of isopropyl alcohol & mineral spirits per FED. SPECS. TT-I-735 &TT-T-291 respectively Vibration: MIL-STD-1344, Method 2005.1, condition value E: random - 16.4G minimum severity: 8 hours in each of 3 mutually perpendicular planes with 100mA electrical load. No visible damage, breakage,