Search Results for synthetic image example
Model 3741B1250G DC Response Accelerometer Installation and ... - PCB
Examples where High Sensitivity DC accelerometers may be used: Automotive Crash Simulation Sleds Automotive Road / Load Rigs Aircraft Flutter, Load Testing Whole-Body Vibration Studies Lower range, higher sensitivity DC accelerometers, allow for simple 2 g turn-over testing as a means of determining
| Amphenol Socapex
I have read the privacy policy and I authorize Amphenol Socapex to send me information
863002A | D-subminiature | Amphenol
Skip to the end of the images gallery . Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. D-Sub Accessories, Input Output connectors, Male Screw Lock. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample
PS1-VOC-2000 Datasheet - SGX Sensortech
PS1-VOC-2000 < 0.7g PS4-VOC-2000 < 6g Weight PS1-VOC-2000 PS4-VOC-2000 TechnicalSpecifications Sensitivity 25 ± 15 nA / ppm MeasurementRange 0 – 2000ppm
18.0 ± 0 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 18.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMP Female QB ( 1221-40049 ) SMP Straight Female ( 1221-4009 )
PSAS4M2130311NT | U.2, SAS PCIe 4.0 | Amphenol
Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. U.2, SAS PCIe 4.0, 68pin, Plug, Right Angle Surface Mount. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant with Exemption 6(a)-I, 6(b)-II and 6(c)
00175850102 - Amphenol Air LB
Skip to the beginning of the images gallery . 00175850102 Grounding Module 1758 With individual mounting brackets 2 cts #12 + 14 cts #20. Reach status: Not compliant . RoHS status: Not compliant . Obsolescence status: Active . Standard Part Number: 01APP105-3D501Z | E082704
00111920304 - Amphenol Air LB
Skip to the end of the images gallery . Skip to the beginning of the images gallery . 00111920304 Splice 1119 For pin contacts #20 / #20. Reach status: Not compliant . RoHS status: Compliant with exemption . Obsolescence status: Active . Description.
Temposonics
4 5 R-SERIES V – The new generation + TempoLink smart assistant 26 Measurement Cycle 1 Current pulse generates magnetic field 2 Interaction with position magnet field generates torsional strain pulse
12.0 ± 0 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 12.0 ± 0.2 m at e r i a l c o n n e c t o r s : vita 67.1/2 smpm plug-in contact ( 3221-40022 )
MDT420B02001 | PCIE M.2 | Amphenol
Skip to the end of the images gallery . Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. PCIe M.2 Connectors, Storage and Server Connector, P=0.5mm, H=4.2mm, Key B,15μin Au Plating. Environmental Compliance.
GMCB05321123H1HR | Micro USB 2.0 (Type AB and B) | Amphenol
Skip to the end of the images gallery . Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. Micro USB 2.0 Type B Receptacle Right Angle SMT Shell Dip Length 2.95mm, Tape and Reel Packaging. Environmental Compliance.
Magnetostrictive Liquid Level Transmitters with Temposonics
Example: RS-485 to USB, MTS 380114 5.2 Quick start-up procedure 1. Connect +24 Vdc to terminals. 2. Connect data lines to terminals. 3. Connect the PC (or other device) to data lines. (If you are using a PC, use a RS-485 to USB converter. See Note above for more information.) 4. Turn on power to the transmitter. 5. Start the LP Dashboard.
6.0 ± 0 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 6.0 ± 0.2 m at e r i a l c o n n e c t o r s : vita 67.3 smpm backplane contact ( 3221-40066 )
SIMM0118PN - Amphenol Air LB
Skip to the beginning of the images gallery . SIMM0118PN Module For crimped contacts Pin Without peripheral sealing 1 contact quadrax anti rotate on polarizer side Supplied without contact Polarization N. Reach status: Compliant . RoHS status: Compliant . Obsolescence status: Active
7112S2015X02LF | Minicard-SIM | Amphenol
Amphenol is one of the leading manufacturers of sim card connector. Contact us today for more details of minicard-sim , part number 7112S2015X02LF.
Model 378A12 Precision Condenser Microphone Installation and ... - PCB
dB Pressure Example 0 0.00002 Pa Threshold of Hearing 60 0.02 Pa Business Office 80 0.2 Pa Shop Noise 94 1 Pa Large Truck 100 2 Pa Jackhammer 120 20 Pa Airplane Take-Off 140 200 Pa Threshold of Pain At very high-pressure amplitudes, the microphone’s diaphragm will start to distort the measured sound pressure. The maximum rated sound pressure ...
VNTBR11Z2001SR | Ve-NET™ | Amphenol
Skip to the end of the images gallery . Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. Ve-NET, 1x1, Right Angle, Unseal, Z code. Environmental Compliance. Click to download Certificate of Compliance Report. China RoHS: Compliant. Low Halogen: Yes.
G55H1032T1EU | Wire to board header | Amphenol
Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. G55H Series,Socket Housing,2.54Mm Pitch,1X3 Pin, Black, Ny66, Crimping Type, Halogen Free. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample
L17RRD1M1110G | D-Sub | Amphenol
Skip to the end of the images gallery . Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. Dsub, Stamped Signal 3A, RR Crimping Pin, AWG 20~24, Flash Gold +2μm (78μin)Sn, Tape & Reel 10000pcs, Left Feed. Environmental Compliance.