Search Results for t 3377 550 u
Series II Inline Splices/Electronic Splices - Amphenol PCD
Features & Benefits: Performs to M81714 electrical and mechanical standards. 22, 20 & 16 awg wire support. Available with a variety of components and in a wide range of configurations
NovaSensor NPB 101 Digital Barometric Pressure Sensor
Average ramp-up rate (T SMAX to T P) 3°C/second max. Preheat - Temperature Min. (T SMIN) - Temperature Max. (T SMAX) - Time (T SMIN to T SMAX) (T S) 150°C 200°C 60 ~ 180 seconds Time maintained above : - Temperature (T L) - Time (t L) 217°C 60 ~ 150 seconds Peak temperature (T P) 260°C Time within 5°C of actual peak temperature (T P)2 20 ...
Amphenol
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
EU RoHS II CoC - amphenol-aerospace.com
K l W E µ u h Z },^ // } u o ] v W lW } µ ] ] } v Æ u ] } v ~/ ( o ] o ï ô õ õ õ l î òD' í ò^ z ^ KEE dKZ U > dZ/ > U W>h' ò ~
www.kayeinstruments.com
www.kayeinstruments.com
M9538 Series - amphenol-aerospace.com
16 to 55VDC steady state. Compliant with MIL-STD-704A-F, DO-160G, EN2282. Surges and Spikes; IAW MIL-STD-704F and DO-160G, section 16.0 cat Z. Input clamp at 80V for device and loads.
增加表格信息 - amphenol-gec.com
9 10 1 3 4 5 6 7 8 Note: Optional to be ordered separately 2 Star C D 12/03/2021 REVISIONS REV# ECN# REVISION ACTION REV.BY: APPR.BY: DATE A -- INITIAL RELEASE Jack ...
MICS-EK1 Datasheet - SGX Sensortech
T: +48 (0) 32 438 4778 E: sales.is@sgxsensortech.com www.sgxsensortech.com MICS-EK1 Datasheet Metal Oxide Semiconductor Gas Sensor Evaluation Kit Getting started quickly with SGX Metal Oxide Semiconductor Gas Sensors Simply attach the universal power supply, connect to a PC USB port and plug in one or two gas sensors. The SGX data
RELEASED DRAWING JAN-18-2014 ARROW TOMMY - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rt0l-14cg-xx eco-mate, cord grip, size 14 b1 - released drawing jan-18-2014 arrow materials list size process specifications:
SGX-4OX-ROHS Datasheet - SGX Sensortech
T: +48 (0) 32 438 4778 E: sales.is@sgxsensortech.com www.sgxsensortech.com SGX-4OX-ROHS Datasheet Industrial Lead Free Oxygen Sensor OUTLINE All dimensions are in mm All tolerances are ±0.15mm PERFORMANCE OPERATING CONDITIONS LIFETIME INTRINSIC SAFETY DATA Long Term Output Drift normal operation < 5% over operating life Max current in (pure O 2
PRODUCT DATA DRAWING REV DESCRIPTION REVISION HISTORY
within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 1112-4019 cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of
L L I S T A m p h e n o l
a1 - rev zone revisions technical data sheet release description-eco 28 oct 15 jlag date by-appr wiring diagram 1 2 3 4 brown blue black 3 4 1 face view p1 15-over m ...
RELEASE NEW DWG FORMAT - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b2 mb1gjn0900 m23b,plug,str,9pos(4+5),flange mount b1 - release new dwg format see part number chart materials list
DESCRIPTION L I S T A m p h e n - Amphenol Sine
at62-201-16141 title: dwg no: rev: sh: of: rev description date revisions eco by appr kit,size 16 solid socket,16-20 awg,at & ahd-9,10 pcs at62-201-16141 a 1 1
直头,非屏蔽 - 电子 - Amphenol-gec
系列:PowerLok系列类型:直头,非屏蔽款连接器类型:插头安培::200安培芯位:1芯...
TITLE: Y MD - Amphenol Sine
W T A A A H D P 0 6 - 24 m p h e n o l Y Y M M D D TOMMY Ø50.4 A2 C0765S UPDATE SPECIFICATIONS 23NOV17 ROOKIE TOMMY A3 C0870S Change the appearance of the retaining ring 26JUN18 KASOON TOMMY A4 C1001S CHANGE THE WIRE SIZE 28DEC18 BROOK TOMMY. Machined Contacts, Sockets & Pins Part Number Description SizeAWG Type
PRODUCT DATA DRAWING DATE REV DESCRIPTION - SV Microwave
within .005 t.i.r. 7) remove all burrs unless otherwise specified sf2911-60172 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of sv microwave, inc is prohibited. surface area: sheet 1 of 1
FEATURES IR-EK2 - SGX Sensortech
T: +48 (0) 32 438 4778 E: sales.is@sgxsensortech.com www.sgxsensortech.com IR-EK2 Datasheet Infrared Gas Sensor Evaluation Kit Get started quickly in gas sensor instrument design using Infrared Gas Sensors from SGX. Simply attach the universal power supply, connect to a PC USB port and plug in an SGX infrared gas sensor.