Search Results for t3-4
UPC Series - amphenol-industrial.com
UPC 9.1mm Technical Data Current Rating 200A (50mm2) 150A (35mm2) 120A (25mm2) (Room Tempreature: 25℃) Test Voltage (sea level) 3000 VAC RMS Ingress Protection
Software Downloads | Support | PCTEL
Download the latest utilities, software, drivers & more for your PCTEL products, devices, and software.
C e r t i f i c a t e o f Re g i s t ra t i o n
Title: Thermometrics de Mexico S. A. de C.V. - FM 515826 Author: BSI Group of Companies Subject: ISO 9001:2015 Keywords: Thermometrics de Mexico S. A. de C.V. - FM 515826 ISO 9001:2015
Features
%PDF-1.4 %âãÏÓ 2832 0 obj > endobj xref 2832 66 0000000016 00000 n 0000002732 00000 n 0000002914 00000 n 0000005798 00000 n 0000006425 00000 n 0000006875 00000 n 0000007381 00000 n 0000007496 00000 n 0000007609 00000 n 0000008016 00000 n 0000008108 00000 n 0000008672 00000 n 0000009327 00000 n 0000013087 00000 n 0000016480 00000 n 0000019900 00000 n 0000022681 00000 n 0000023288 00000 n ...
EBY Electro - EB570 Series - 5.00mm Spacing - EBY Electro Terminal ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Super-Trex® Type SH Power Cable - TPC Wire
Super-Trex® Type SH Power Cable is a highly flexible shielded medium voltage cable designed to Insulated Cable Engineers Association (ICEA) standards. Ideal for mobile substation applications and where flexibility and ease of use are required.It comes available in voltages from 5kV to 35kV.
MMCX Connectors - RF Connectors | Amphenol RF
Amphenol RF offers a broad range of radio frequency MMCX Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of MMCX Connectors at Amphenol RF online.
SMP Straight PCB Smooth Bore Jack End Launch 50 Ohm Tape and Reel
RF Connector SMP Straight PCB Smooth Bore Jack End Launch 50 Ohm Tape and Reel
Model 3713B1150G Triaxial DC Response Accelerometer Installation ... - PCB
4.0 Typical Measurement System The 3710 series DC Accelerometers are available in a uniaxial or triaxial package, with the uniaxial model being the 3711 version and the triaxial model being the 3713 version. The output signal is routed to follow-on signal conditioning via a hermetic four-pin receptacle and associated cable assembly; ...
PDS - 320 1000 - Amphenol Aerospace
CONTACT FOR PART NUMBER & AVAILABILITY oe Ryer Ofce 1 (607) 563-5001 Mobile: +1 (607) 643-1808 • Email jryderamphenol-aao.com amphenol-aerospace.com amphenolmao.com TVM00 TVM06 Part Number Shell Size B Thread Class 2A R S +.011
B RTS710*4Pxx A3 - Amphenol Sine
33.4 22.2 19.3 RTS710*4Pxx XXXX N KEY-40°C ~ 105°C PART NUMBER-40°C ~ 125°C RTS710N4P RTS710N4P03--A2 -- UPDATE NOTES Jun-20-2017 Nick Tommy A3 -- UPDATE DRAWING Mar-19-2018 White Tommy. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021
NOTES - Amphenol RF
4,75 A RELEASE TO MFG. 5/15/10 48108 CL A I:/SMP/SMP-FR-C07-R B REFERENCE EAR #3782 CONFIGURATION LEVEL: NOTICE - These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon requiest; and (3) arre confidential and not to be disclosed to any person other than those to whom they
iT150 Series Vibration Transmitters Installation and Operating Manual
Wilcoxon Sensing Technologies Tel: +1 800 WIL OXON an Amphenol Company Fax: +1 (301) 330 Frederick, MD 21701 USA Page 4 of 23 Tel: +1 (301) 330-8811 -8873 www.wilcoxon.com
Model 353B04 | PCB Piezotronics
Model 353B04:Platinum Stock Products; General purpose, quartz shear ICP® accel., 10 mV/g, 1 to 7k Hz, 10-32 top conn.
Rugged SCFF optical transceiver (1TRx) - Amphenol Aerospace
Shock MIL-STD 883: Method 2002.4 (500g; 1ms) Vibe MIL-STD 883: Method 2007.3 (20g) PACKAGING Individual Blister Package Rugged SCFF ELECTRICAL PAD LAYOUT For moreinformation, please contact: [email protected] Disclaimer Please note that the above information is subject to change without notice. PRODUCT REFERENCE CODES
B4 VOLTAGE UPDATE AND ADD KEY ICON Nov-28-20 Ronald Tommy - Amphenol Sine
2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@2000 volts ac. 2.5 insulation resistance:5000 megohms min. 2.6 ip--class:ip67 (mated condition). 2.7 mating cycles durability:500 cycles(min). 2.8 rohs compliant. 3. suitable contacts :2.5mm & 20# contacts. 4. all dimensions are for reference use only. 5.
transportation-rail-mass-transit-pyle-national-catalog-amphenol-industrial
ORDERING INFORMATION AWG Star-line Plug with Star-line Panel Mounted Star-lok Plug with Star-lok Panel Mounted Mechanical Clamp† Receptacles Mechanical Clamp† Receptacles 7 #12 ZPLM- 12-311PN ZRLP-12-311SN SPLM- 12-311PN SRLP-12-311SN 16 #16 ZPLML- 16-325PN ZRLP-16-325SN SPLML- 16-325PN SRLP-16-325SN 37 #12 ZPLML- 12-310PN ZRLP-20-310SN SPLML- 12-310PN SRLP-20-310SN
Model 378A12 | PCB Piezotronics
Model 378A12:1/4-inch pressure prepolarized 377A12 microphone, with 1/4-inch preamplifier 426B03 and TEDS programmed
www.sgxsensortech.com
We would like to show you a description here but the site won’t allow us.
Products and Capabilites – Amphenol Tecvox
Amphenol Tecvox Media Hubs connect consumer devices to infotainment systems using an array of popular formats. Using popular technologies like USB 2.0 and SD memory, Amphenol Tecvox Media Hubs directly connect consumer device to their cars to provide the infotainment features that they have grown to expect.
B RT001619P*H B1 - Amphenol Sine
2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@2000 volts ac. 2.5 insulation resistance:5000 megohms min. 2.6 ip--class:ip67. 2.7 mating cycles durability:500 cycles min. 2.8 rohs compliant. 3. suitable contacts :16# contacts. 4. all dimensions are for reference use only.
Explosion proof vibration transmitter, velocity, RMS, 2.0 in/sec
Explosion proof vibration transmitter, 4-20 mA output proportional to RMS velocity, 2.0 in/sec full-scale measurement range, ±5% sensitivity tolerance at full scale, certified Explosion Proof for use in hazardous locations. Vibration transmitter features. Explosion proof certification;
RFS Technologies - an Amphenol Company - Technical support
CELLFLEX RF Feeder Cable 1/4" 3/8" 1/2" 7/8" 1-1/4" 1-5/8" Field Installable Connectors Tools & Accessories. DragonSkin Systems DragonSkin 1/2'' Cable 2 Hour Cabinet Field Installable Connectors Tools & Accessories Indoor Passive Components Visit our Dragonskin Cable website.
ATSeries Cable Assemblies
www.amphenol-sine.com ATSeries ™ Cable Assemblies Standard products. Custom solutions Customer Service +1 800 394 7732 www.amphenol-sine.com Amphenol Sine Systems’ AT Series™ Cable Assemblies are an overmolded strain relief option for our high-performance, thermoplastic, cost-effective AT Series™ Connectors. Available in 2, 3, 4, 6, 8 and 12 position Plugs and Receptacles with single ...
Model 070M69 Computational ICP® sensor signal cond. module, 8 ... - PCB
Computational ICP® sensor signal cond. module, 8-channels, 4 differenced Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-828-8840 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: [email protected] Web: www.pcb.com.
Model 621C40 High freq ceramic shear ICP® accelerometer, 10 mV/g ... - PCB
The typical limits for this type of diode are to a 4 mA maximum rating; however, several diodes can be placed in parallel for higher current levels. All line-powered signal conditioners should use higher capacity (up to 20 mA) constant current circuits in place of the diodes, particularly ...
Datenblatt R-Serie V RP5 Profinet 551961 - Temposonics
5 4 1 Sicht auf Sensor 1 Tx (+) 2 Rx (+) 3 Tx (−) 4 Rx (−) 5 Nicht belegt Spannungsversorgung M12 Gerätestecker (A-codiert) Pin Funktion 1 2 4 3 Sicht auf Sensor 1 +12…30 VDC (±20 %) 2 Nicht belegt 3 DC Ground (0 V) 4 Nicht belegt RP5-M-A/-V, Beispiel: Anschlussart D58 (Steckerausgang) net 1 4 5 2 1 4 5 2 MS/ER NS/RN 45 9,5 4 50 6 ...
38999 - Power - 38999 Series | Amphenol Socapex
The 38999-Power connector is designed for high power transmission in harsh environments. Derived from the MIL-DTL-38999 series, Amphenol Socapex 38999 power connectors are equipped with ruggedized power inserts that can handle up to 500A. They are available in various shell types, including MIL-DTL-38999 I (LJT), MIL-DTL-38999 III (TV-CTV), VG96912 (SJT), RNJ and RNJLP, with the 4 x 60 Amps ...
P51 Pressure Sensor
4.5 V = 0.5 - 4.5 V (5 V input only) 4.5 OVP = 0.5 - 4.5 V (5 V input only) Includes over voltage protection 5 V = 1 - 5 V (8 to 30 V input only) 20 mA = 4 - 20 mA (8 to 30 V input only) MOV = Option for 5 V and 20 mA for voltage spike protection *Other port configurations may be available. Consult factory. MOQ's apply. *Other harness lengths
BergStak Board to Board Connectors | Micro Pitch from 0.4mm to 0.8mm
Amphenol's FCI Basics Bergstak ® board-to-board product family is one of the most popular board-to-board connector series in the market. Designed for industrial, telecom, datacom, automotive, and medical applications - Bergstak ® offers micro pitch from 0.4mm to 0.8mm, connector position options from 10 to 200, and stack height flexibility from 3mm to 20mm.
150WXS WeatherStation® Instrument - Airmar Technology Corporation
Certs And Standards: CE, IPX4, RoHS, IEC61000-4-2, IEC60945, IEC60950_1C, IEC60950_22A, EN55022, EN55024, EN14982
DIN 41612 High-Temperature Headers and Receptacles - Amphenol CS
4 - Class 3: Custom loading and other options available on request *Note: In case of obsolescence, please contact Amphenol ICC for the replacement part numbers: BPLDINHIGHTEMP0319EA4: Title: DIN 41612 High-Temperature Headers and Receptacles Author: Amphenol ICC Subject:
NMEA 2000® Self-Contained Boat Network (4 Connections)
NMEA 2000® Self-Contained Boat Network (4 Connections) Part # A2K-SBN-1. MFG # A2K-SBN-1. $119.99 / ...
Professional Moisture Meters & Hygrometers - Protimeter
Professional Moisture Meters & Accessories That Deliver . An industry leader with more than 70 years of experience, Protimeter offers innovative, dynamic, and high-performance professional moisture meters and accessories.Designed with the end-user in mind, Protimeter devices allow for accuracy, are easy to use, and are built with durable quality for everyday use.
1710-2170 MHz - Amphenol Antenna Solutions
Weight without Mounting Brackets 4.5 kg 9.9 lbs Environmental Characteristics Operational Humidity < 95% Mounting Options Mounting & Downtilt Bracket Kit Included Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
hc08b-p32r | Amphenol Global Search | Amphenol
32 Way Connector User Manual - amphenol-gec.com. Receptacle A Orange HC08A-P32R Receptacle B Gray HC08B-P32R Receptacle C Blue HC08C-P32R Plug A Orange HC18A-S32 Plug B Gray HC18B-S32 Plug C Blue HC18C-S32 Plug A Orange HC18A-S32-2 Plug B Gray HC18B-S32-S Plug C Blue HC18C-S32-2 I-2 32 Way Rec & Plug Connector Family.
PCB Search Results (356A15)
MODEL 356A15 en-US en-US Q en-US P 9 J P 9 P V a W RN + ] en-US en-US Q en-US 1 / 4 - 2 8 4 - p i n c o n n e c t o r en-US en-US Q en-US C e r a m i PCB Platinum Stock Products - International auto-nvh_lowres.pdf
Chirp-ready Thru-Hull Marine Sensors - AIRMAR
Airmar Chirp thru-hull and tilted-element transducers deliver a technological advantage. We manufacture the highest quality CHIRP transducers to match your fishfinder and deliver maximum sensitivity and target resolution. Airmar’s patented Transducer ID™ makes connecting to popular brands possible including Garmin, Simrad, Raymarine, Furuno, Lowrance, Humminbird.
DIN Power - Amphenol Connectors
wwweoc.co Disclaimer Pee ote tha e ove oro e to e wo otice DIN Power MATERIAL § Insulator: PBT / PC / PA § Contact: Copper alloy ELECTRICAL PERFORMANCE § Maximum Current Rating: 5.5A (15A for style H) § Contact Resistance: ≤15mΩ (≤8mΩ for style H) § Test Voltage: 1550 V/50 Hz (3100 V/50 Hz for style H) TARGET MARKETS/APPLICATIONS
Model 039075-51501 PCB L&T Rotary Torque Only Transducer, w/Auto-ID ...
PCB L&T Rotary Torque Only Transducer, w/Auto-ID, 500 Nm (369 lbf-ft), 3/4-inch Square Drive, 10-pin PT Receptacle Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: [email protected] Web: www.pcb.com
Amphenol
4 97 series solder type insert availability Insert Number Total Contacts Mechanical Spacing Service Rating Contact Size Inches mm 0 4 8 12 16 8S-1 1 1/16 1.57 INST. 1 10SL-3 3 1/16 1.57 A 3 10SL-4 2 1/16 1.57 A 2 12SL-844 * 4 1/16 1.57 A 4 12S-3 2 1/16 1.57 A 2 12-5 1 1/8 3.18 D 1 12S-6 * 2 1/16 1.57 2 6JGTOQ EQWRNG 14S-1† 3 1/16 1.57 A 3 14S ...
Model 640B60 4-20 mA Output Velocity Sensor Installation and ... - PCB
4-20 mA Output Velocity Sensor Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-959-4464 24-hour SensorLine: 716-684-0001 Fax: 716-684-3823 E-mail: [email protected] Web: www.imi-sensors.com. Manual 21354 Rev E
Avionics & airframe | Amphenol Socapex
4. Sensor systems: Cameras, radar, and other sensors that gather information about the aircraft's surroundings and support intelligence, surveillance, and reconnaissance missions. 5. Electronic warfare: Equipment and systems that detect, locate, and neutralize enemy electronic threats. AVIONICS & AIRFRAME ...
Model 633A01 Piezoelectric USB Digital Accelerometer Installation ... - PCB
4 TRUME HINE G Getting Started Windows 7/8/10 1. Plug Model 633A01 into a USB port on your PC. 2. Windows should automatically detect and install the device drivers. A notification will populate in the lower right-hand corner. Sometimes the notification will not populate, so do not be concerned if you do not see the pop-up window.
Model 422E38 | PCB Piezotronics
3.4 in: 86 mm: Weight: 1.1 oz: 31 gm * All specifications are at room temperature unless otherwise specified. Optional Versions (T) TEDS Capable of Digital Memory and Communication Compliant with IEEE P1451.4. English SI; Temperature Range-40 to +185-40 to +85 : Product Documents.
1.16 14 mm 90° POWERSOK® 2SC
1 4 m m 9 0 ° p o w e r s o k - 2 s c. c 3 9 0 2 j 0 6 x h 0 0 2 0 0 1 ...
HY-TREX® Industrial Ethernet CAT6A - TPC Wire
Intended for CAT6A Ethernet connectivity up to 83 meters, the HY-TREX® Industrial CAT6A Ethernet horizontal cable, 24 AWG/4-Pair, holds a voltage rating of 600 volts. This 600 volt rated ethernet cable can mix with power cables in cable trays without needing to add extra conduit.
3659–01 4-Wire Duplex (4W DX) Channel Unit - Charles Industries
The 3659–01 4-Wire Duplex Channel Unit includes the following features: Compliance with the specifications in AT&T Publication 43801 Termination impedance of 150, 600, or 1200 ohms for matching the impedance at the 4-wire port interface, selectable Transmit and receive prescription attenuation of 16.5dB in 0.1dB increments
GENERAL DESCRIPTION im - Charles Industries
must be version 4.4 (filename – CharlesIADmib-rv4.4.my) or later. See T1 Controller NMS management (LT360-381-S02) or craft terminal (LT360-381-C02) practices to for procedure to verify software versions. installed on the shelf Control Interface interf The router operation is provisioned using two separate managers. Timeslot and