Search Results for t3-4
14.0mm RADSOK for UPC Right Angle Plug Connector
Step 4: Crimping the contact lug to the wire (Figure 4.1) Figure 4.1a Figure 4.1b Figure 4.1c Note: No sharp burrs after crimping, and single copper wire cannot be exposed, if it has, it must be cut out. Cable Recommended connect crimp height (CCH) "F" Cable pullout force 150 mm2 16.2 0.1 3000 N Min. 120 mm2 16.3±0.1 2700 N Min. 95 mm2 16.35± ...
FIBER OPTIC CABLE ASSEMBLY MANUFACTURABILITY AND DESIGN GUIDE
Example: NSW-1/4 (1/4”), NSW-1/2 (1/2”). This option can be costly because the installation is labor intensive. d) Convoluted/Corrugated Tubing This tubing is good for cable protection but less flexible than those mentioned previously. Various materials are available (PTFE, Nylon, PEEK, etc.) and typical sizes/diameters range from 0.25 to 1
hc08b-p32r | Amphenol Global Search | Amphenol
32 Way Connector User Manual - amphenol-gec.com. Receptacle A Orange HC08A-P32R Receptacle B Gray HC08B-P32R Receptacle C Blue HC08C-P32R Plug A Orange HC18A-S32 Plug B Gray HC18B-S32 Plug C Blue HC18C-S32 Plug A Orange HC18A-S32-2 Plug B Gray HC18B-S32-S Plug C Blue HC18C-S32-2 I-2 32 Way Rec & Plug Connector Family.
Model 378B20 ICP Microphone System Installation and Operating Manual - PCB
both ANSI S1.4 and IEC 60651 Type 1 Sound Level Meter Standards. ICP® signal conditioners of 4 mA or greater are recommended when using inline filters. Windscreens and Nose cones Wind induced noise can be reduced by using a windscreen. This can offer some protection against dust particles and mechanical damage.
Vibration Transmitters | PCB Piezotronics
IMI's line of 4-20 mA vibration transmitters will interface directly to your PLC, DCS or SCADA control system so data can be easily analyzed. Scaled in inches per second velocity or g's acceleration, these sensors provide 24/7 online protection for key plant machines, reducing downtime.
Features
%PDF-1.4 %âãÏÓ 2832 0 obj > endobj xref 2832 66 0000000016 00000 n 0000002732 00000 n 0000002914 00000 n 0000005798 00000 n 0000006425 00000 n 0000006875 00000 n 0000007381 00000 n 0000007496 00000 n 0000007609 00000 n 0000008016 00000 n 0000008108 00000 n 0000008672 00000 n 0000009327 00000 n 0000013087 00000 n 0000016480 00000 n 0000019900 00000 n 0000022681 00000 n 0000023288 00000 n ...
Product Data Sheet - Temposonics
4.0 ms up to 7600 mm stroke length Add 0.5 ms for CANbasic up to 1200 mm Linearity deviation: < ± 0.01% full stroke (minimum ± 40 µm) (Linearity Correction Option (LCO) available) Repeatability: < ± 0.001% full stroke (minimum ± 2.5 µm) Hysteresis: < 4 µm Outputs: Interface: CAN-Fieldbus system ISO DIS 11898 Data protocol CANopen:
Model 682A02 | PCB Piezotronics
[4] If unit is used in conjunction with a sensor having a bias over 13 VDC, full scale output may be affected or sensor may not power up. [2] Jumper selectable on internal circuit board. [5] Gain x1 [6] Gain x10 [7] Gain x100. English: SI: Performance: Channels: 1 : 1 : Voltage Gain: 1/10/100 :
Model 034G25 4-conductor, low noise, shielded FEP cable, 25-ft, 4 ...
4-conductor, low noise, shielded FEP cable, 25-ft, 4-socket plug to (3) BNC plugs (labeled X Y,Z) Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: [email protected]
4芯 - 电子 - Amphenol-gec
POWERLOK 4.0系列(更新与2024年5月23日) Rev B. HC信号端系列(更新与2024年5月13日) Rev. B. RADLOK系列(更新与2024年5月23日) Rev A. 产品介绍手册(更新与2024年5月13日) Rev.A. PowerLok G2 Rev B.
3658–05 2-Wire Foreign Exchange Office with Gain Transfer (2W FXO/GT ...
4. CIRCUIT DESCRIPTION Refer to Figure 3, the 3658–05 (Issue 6) Block Diagram, as needed while reading the following circuit description. 4.1 Transmit VF Path Voice Frequency(VF) signals applied to the input T&R (pins 48 and 50) are routed through the DROP and LINE breaking-jacks to the 2W/4W HYBRID circuit.
Crosstalk - Amphenol Ardent Concepts
Any distribution of data without the written permission of ARDENT CONCEPTS, INC. is prohibited.
Introduction to Piezoelectric Pressure Sensors - PCB
See Figure 4 for typical flush mount installation. See Figure 5 for typical recessed mount installation. Figure 5 - Typical recessed mount for 113B pressure sensor series. Most PCB pressure sensors are supplied with seal rings for flush mounting. Certain models, such as Series 111, 112, and 113 can be provided with seal sleeves for recess ...
Transceivers | Next Generation High Speed Technology | Amphenol
SUPPORTS 53.12Gb/s DATA RATE & LOW POWER The module is compliant with IEEE 802.3 cd, SFF-8472 Rev 12.4, and compatible with SFF-8432 and applicable... VIEW PRODUCT. 50G SFP56 SR Transceivers SUPPORTS 53.125Gb/s DATA RATE & LOW POWERThe module is compatible with IEEE 802.3 cd 50G SR. Maximum link length of 70m on OM3 multimode fiber or 100m...
RF Connectors for Board-to-Board Applications
Amphenol RF offers a full range of Board-to-Board connectors including industry standard 50 ohm solutions such as SMP, SMPM and P-SMP options as well as high performing Amphenol RF proprietary AFI, HD-AFI, and HD-EFI designs. Board-to-board connectors allow the connection of two printed circuits in a variety of configurations; parallel coplanar, perpendicular and stacked and offer significant ...
GTC-E Series - Amphenol Industrial Operations
4. Stay up-to-date with all Amphenol Industrial News. All News. Solar Power Gets an Upgrade: Meet the Saguaro Junction Box™ ...
IDS-39-6 Amphenol
4 4.0mm²/ 12AWG M 500 pcs/bags S* S & F M Male Contact (-) 6 6.0mm²/ 10AWG *When ordering a S&F contact, please use cable size order code “4” for both 4.0mm²/ 12AWG & 6.0mm²/ 10AWG Tool and Accessory Order Codes Technical Data Test Voltage 6kV for 1 minute, 10kV impulse (1.2/50μS)(IEC) Typical contract resistance ≤0.3mΩ
Model 640B00 4-20 mA Output Velocity Sensor Installation and ... - PCB
4-20 mA Output Velocity Sensor Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-959-4464 24-hour SensorLine: 716-684-0001 Fax: 716-684-3823 E-mail: [email protected] Web: www.imi-sensors.com. Manual 21354 Rev E
catalog | Amphenol Global Search | Amphenol
4 Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com 38999 III T II 16 I II Access Auacon MIL-DTL-27599 Crimp Hermetics Service Rating Total Contact Size JT II LJT I TV III III JT/LJT Solder H Y TV* 23 HD 22D 22M 22 20 16 16 (Cx) 12 12 (Cx) 10
Markets | Amphenol
Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Industrial, Information Technology and Data Communications, Military, Mobile Devices and Mobile Networks.
BrightConnX™ Zhaga Book 18 FLS Series Products
Title: BrightConnX™ Zhaga Book 18 FLS Series Products Author: Amphenol Subject: The BrightConnX FLS Series products are compliant with Zhaga Book 18.\n\nThe receptacle is compatible with and mates to all Photocells built with an Amphenol BrightConnX Book 18 Base/Extension Module which is available in both 40mm and 80mm diameters, a\ s well as any certified Zhaga Book 18 extension module.
Model 352A60 High frequency, ceramic shear ICP® accel., 10 mV/g ... - PCB
1/4-28 E M6 X 1.00 F 0 8 1-X X X X-9 0 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. Created Date:
http://specadmin.pcb.com/PCB_spec_sheet.asp?item_id=17693&model
?vù endstream endobj 16 0 obj >stream H‰”UÍnã6 ¾û)xY€,"†ÿ¤€ @ëM ] X 9t ƒàʶ [2,%ݾն@߯3¤,;N³Mu Dr8?ß|3“q!d År’ÁŸ²¤ø}B‰&ïXñÛäº( ‘¤XM ñ $‹oA¤×\ b 7† » \ • ¼ÿ‰Þ6,³ÜЧúÐ ¿;¦¸¢Õ°êË-»/~B êdA(´o° ·êd ½ æè§Î“ ÙSuضå¯,pO Ë ·ôç V ìe–Ö,ƒ ~Aç ...
Model J353B04 ACCELEROMETER KIT Installation and Operating Manual - PCB
1/4-28 E M6 X 1.00 F 0 8 1-X X X X-9 0 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. Created Date:
Model 356A16 | PCB Piezotronics
Model 356A16:Platinum Stock Products; Triaxial, high sensitivity, ceramic shear ICP® accel., 100 mV/g, 0.5 to 5k Hz, aluminum hsg, 4-pin conn.
Data Sheet R-Series Rod Model RF - Temposonics
Hysteresis < 4 μm Operating conditions Magnet movement velocity Any Operating temperature -40…+75 °C Dew point, humidity 90% rel. humidity, no condensation Ingress protection IP30 (IP65 rating only for professional mounted guide pipe IP65 and if mating connectors are correctly fitted) Shock test 100 g (single shock IEC-Standard 60068-2-27)
PCB
Ò¾¥ Eçà ú³®í™ .ªU Ä\- I›~ˆ"; + ‰â13EfÖ‡ wi´£ˆ Nmä´/t¤ Úw c@îìo˜ ໳}z›Ø¶áyåEûsx bÓŸˆö 0´ W-µ áqí›7!× Û¥ù›œ+ø}hŸþíW ¿±
BergStik Headers Straight Unshrouded
PART OVERVIEW § Mating Length: The length of the connector part that inserts into the receptacle, ensuring a secure electrical connection § Solder Tail: The part of the connector used for soldering onto the printed circuit board, ensuring a secure attachment § OAL (Overall Length): The total length of the connector, including the mating length and solder tail, determining the
Amphenol LTW
3-1 Amphenol LTW Technology Co., Ltd. M Series Sensor Connector M Series Sensor Connector
INSTALLATION INSTRUCTIONS C-CHARGER & OWNER’S MANUAL - Charles Industries
Table 4. Voltage and Absorption Time Dipswitch Settings Battery Type S1−1 S1−2 S1−3 Absorption (v) Float (v) Eq. (v) Thick Plate Liquid OFF OFF OFF 14.4 13.6 16.2 Medium Plate Liquid ON OFF OFF 14.4 13.6 16.2 East Penn Gel OFF ON OFF 14.1 13.4 —
Model 080920-02000 Model 920 Portable Digital Peak Meter w/10 ... - PCB
4 4 a a b b c c d d dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] angles `.5 degrees 24350 indoplex circle, farmington hills,mi 48335 (716) 684-0001 e-mail: [email protected] dimensions in inches.5 degrees fillets and radii .015 max fillets and ...
3U VPX 10G 48-Channel Rugged Ethernet Switch
This part is also compliant with Amphenol LightConex technology thereby removing a half differential pair wafer and replacing with backplane blind mate compliant fiber to copper and copper to fiber conversion. By utilizing Light Conex, 8 channels of 10G-Base-KR / SGMII / 1000-Base-X will be replaced by 4 channels of 10G-Base-SR / 1G-Base-SX.
F Fiibbeerr OOppttiicc SSoolluuttiioonnss ffoorr MMiilliittaarryy ...
See Table 4 FS4H6000 Table 1 Connector Type Part Number FS4H6080 FS4H6000 Table 2 Material & Finish Dash Number 6061-T6 Al ALY Zn-ALLOY Color OD 6 Table 3 Seal Material (O-Ring) Dash Number Nitrile and Fluorosilicone C Table 4 Key Option Dash Number Key 1, Grey Key 2, Blue 2 1 Key 3, Red Key U, Green 4 3 Table 5 Dust Cap Style Dash Number ...
www.sgxsensortech.com
We would like to show you a description here but the site won’t allow us.
Model 039075-51501 PCB L&T Rotary Torque Only Transducer, w/Auto-ID ...
PCB L&T Rotary Torque Only Transducer, w/Auto-ID, 500 Nm (369 lbf-ft), 3/4-inch Square Drive, 10-pin PT Receptacle Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: [email protected] Web: www.pcb.com
4 C O N D U C TO R S H I E L D E D P O LY U R E T H A N E C A B L E - PCB
S h i e l d W i r e D i a m e t e r O ve r C o n d u ct o r ( s) ( E a ch S t r a n d 4 0 AW G ) 0 . 0 6 3 i n 1 . 6 0 m m [ 1 ] e ndR a ius( m) 1 .2 3 0 5 B We i g h t . 2 2 4 o z/ f t 2 0 . 8 3 4 g m / m [ 1 ] All specifications are at room temperature unless otherwise specified.
Datenblatt R-Serie V RP5 Profinet 551961 - Temposonics
5 4 1 Sicht auf Sensor 1 Tx (+) 2 Rx (+) 3 Tx (−) 4 Rx (−) 5 Nicht belegt Spannungsversorgung M12 Gerätestecker (A-codiert) Pin Funktion 1 2 4 3 Sicht auf Sensor 1 +12…30 VDC (±20 %) 2 Nicht belegt 3 DC Ground (0 V) 4 Nicht belegt RP5-M-A/-V, Beispiel: Anschlussart D58 (Steckerausgang) net 1 4 5 2 1 4 5 2 MS/ER NS/RN 45 9,5 4 50 6 ...
Magnetostrictive Liquid Level Transmitters with Temposonics
4. Safety instructions 4.1 Intended use The purpose of this document is to provide detailed information on the protocol interface. All safety related information is in the product specific operation manual. Consult the operation manual before connecting to the level transmitter. 5. Quick start-up guide 5.1 Before you begin Note:
MASTER KEYWAY - Amphenol Sine
2.4 dielectric withstanding voltage: less than 2 milliamps current leakage@1500 volts ac. 2.5 insulation resistance: 5000 megohms min. 2.6 ip--class: ip67 and ip69k in the mated condition. 2.7 mating cycles durability: 500 cycles min. 2.8 rohs compliant. 3. suitable contacts: 20# contact. 4. all dimensions are for reference use only.
PDS - 320 1000 - Amphenol Aerospace
8 8 4 0 AMPS 65 110 AMPS 220 Temper-Grip 4 0 CURRENT CARRYING COMPARISON SIZES 8 70 120 250 RADSOK 4 0 AP-93 PLATING - 1000 HOUR ALT-TO-CAD CORROSION INGRESS SEAL Amphenol's Matrix 38999 series combines the best of the both 5015 and D38999 Military connectors. This new series uses Mil-Qualified inserts from Amphenol's Matrix 5015 series and ...
Model 603C01/ICS-14 Industrial ICP® Accelerometer Installation ... - PCB
The typical limits for this type of diode are to a 4 mA maximum rating; however, several diodes can be placed in parallel for higher current levels. All line-powered signal conditioners should use higher capacity (up to 20 mA) constant current circuits in place of the diodes, particularly ...
Model 645B10 4-20 mA Output Accelerometer Installation and Operating Manual
4-20 mA Output Accelerometer Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-959-4464 24-hour SensorLine: 716-684-0001 Fax: 716-684-3823 E-mail: [email protected] Web: www.imi-sensors.com. Manual 21354 Rev E
Product Search - Amphenol
Amphenol MP-5XRJ45UNNE-025 Category 5E 3 / 4 / 176900Base-T Crossover Cable, RJ45 / RJ45 25ft; Code: MP-5XRJ45UNNE-025; Buy 25ft Amphenol MP-5XRJ45UNNE-025 Cables Direct from the Factory at Cables on Demand. Category 5 Enhanced high speed cabling provided by Amphenol is designed for high transmission speeds. It is more than adequate for today's ...
Mechanical Vibration Switches | PCB Piezotronics
Cable Input: 3/4-14 NPT; Cable Input: 3/4-14 NPT; Relay: 3A Form C 480 VAC; Relay: 3A Form C 480 VAC; Electrical Connector: Screw Terminals; Electrical Connector: Screw Terminals; $415.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Download A Brochure . Request A Catalog .
62IN Series - amphenol-in.com
Insert Orientations - Page 4; Key/Keyway Orientations - Page 5; Insert Arrangements - Page 6; Connector Styles-Wall Mounting Receptacles - Page 7; Connector Styles-Box Mounting Receptacles - Page 8; Connector Styles-Jam Nut Receptacles - Page 9; Connector Styles-Cable Mounting Receptacles - Page 10; Connector Styles-Straight Plugs - Page 11
AUTOMATE Type A - RF Connectors | Amphenol RF
Amphenol RF offers a broad range of radio frequency AUTOMATE Type A including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of AUTOMATE Type A at Amphenol RF online.
SMA Female Flange Mount Connector, 4 Hole, for .085 Cable
The SMA Female Flange Mount Connector, 4 Hole, for .085 Cable M39012/82B3001 developed by SV engineers to perform in various environments. Explore now!
Thermo-Trex® Silica Ultra-Sleeve High Temperature Sleeving - TPC Wire
4: Related Products. High Temperature Silica Tape “It is a dream to work with this cable. I cannot believe how flexible the cable is! It is a joy not to fight this cable and force it to hold down with zip ties, it really does what you say it does. I was looking for a durable cable that was flexible enough to make tight turns in a confined ...
1 2 3 4 5 6 7 8 9 HEAD CONFIGURATION C P 1 5 E 43 M 005 - TPC Wire
TPC IRE CABLE USA 800-521-7935 CANADA 800-545-0122 MEXICO 001-877-283-1696 Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our C Sles Representative r all 00-521-7935.