Search Results for t3-4
Model 682A02 | PCB Piezotronics
[4] If unit is used in conjunction with a sensor having a bias over 13 VDC, full scale output may be affected or sensor may not power up. [2] Jumper selectable on internal circuit board. [5] Gain x1 [6] Gain x10 [7] Gain x100. English: SI: Performance: Channels: 1 : 1 : Voltage Gain: 1/10/100 :
IDS-39-6 Amphenol
4 4.0mm²/ 12AWG M 500 pcs/bags S* S & F M Male Contact (-) 6 6.0mm²/ 10AWG *When ordering a S&F contact, please use cable size order code “4” for both 4.0mm²/ 12AWG & 6.0mm²/ 10AWG Tool and Accessory Order Codes Technical Data Test Voltage 6kV for 1 minute, 10kV impulse (1.2/50μS)(IEC) Typical contract resistance ≤0.3mΩ
PCB Search Results (682C03)
Platinum Stock Products: DIN rail mount vibration transmitter (for use w/ICP sensor), 4-20 mA outputs for vibration and temperature, 0-5/0-10 VDC output for vibration, raw vibration output, 3 Hz to 10 kHz frequency range. Output Signal: (DC Vibration) 4 to 20 mA;
Temposonics
EMC test Electromagnetic emission according to EN 61000-6-4 Electromagnetic immunity according to EN 61000-6-2 The sensor meets the requirements of the EU directives and is marked with Operating pressure 350 bar (5,076 psi), 700 bar (10,153 psi) peak (at 10 × 1 min), GB-J: 800 bar (11,603 psi)
A Custom Wire & Industrial Cable Supplier | TPC Wire
A Custom Wire & Industrial Cable Supplier | TPC Wire
0.50mm Pitch FFC/FPC - F32R/F32Q Series
www.mhe-icc.cm Disclaimer Pese te tht the ve irmti is sect t che itht tice. 0.50mm Pitch FFC/FPC - F32R/F32Q Series MATERIAL §§Housing: LCP, natural color (UL94V-0) §§Actuator: PA9T, black color (UL94V-0) §§Contact: Phosphor bronze, T=0.15mm §§Anchor-plate: Brass, T=0.20mm MECHANICAL PERFORMANCE
C-CHARGER - Charles Industries
4. Install new wire from alternator output post to the “Alt” post of the isolator. Make up a new #8 gauge minimum or refer to wire size chart for proper wire size based on alternator rating. 5. Attach auxiliary battery to the B#2 auxiliary battery post of isolator. Again, refer to wire size chart for proper wire size. 6.
Industrial Accelerometers | PCB Piezotronics
IMI® Sensors' line of digital and 4-20 mA vibration transmitters interface directly with your PLC, DCS or SCADA system so data can be easily monitored and analyzed. Our electronic vibration switches and smart switches eliminate false trips, making them the technically superior option to traditional mechanical switches. IMI's impact detection ...
Model 037P20 | PCB Piezotronics
Lead Time for 11-20 is 4 Wks. Product Description; Specifications; Documents & Downloads; 10-conductor, 28 awg (40/44), shielded, polyurethane cable, 20-ft, 9-socket plug to pigtails, labeled for single ended triax series 3713. Cable assembly consists of the following components: Model 037 cabling
www.sgxsensortech.com
We would like to show you a description here but the site won’t allow us.
3653–61 4-Wire Transmission Only with Extended Range (4W TO W/ER ...
vides a 600-ohm balanced interface to the 4-wire private line on the office-side of the facility. Table 1. Channel Units (CUs) Replaced by 3653–61 (Issue 6) CUs Replaced Description 3653–00 (Iss. 1) 4W TO 3653–01 (Iss. 1) 4W TO w/LC (Lead Conditioning) 3653–10 (Iss. 1) 4W TO 3653–60 (Iss. 1) 4W TO w/jacks
SMP Male PCB Surface Mount Connector, 4 Port, SB
The SMP Male PCB Surface Mount Connector, 4 Port, SB 9311-00036. This PCB connector is available through various distributors like Mouser, Newark, etc.
12-CHANNEL 10G COPPER - Amphenol Aerospace
used in a variety of Military Programs. The Octonet is a Size 8 contact housing (4) differential pair contacts. It is a 100 Ohm impedance, capable of a data rate of 4 Gbps maximum per contact pair. The contact system has been tested and passed all the Qualification Requirements of AS39029 contact. DESCRIPTION 12-CHANNEL 10G COPPER RUGGED ...
Model 622B11
%PDF-1.4 %âãÏÓ 6 0 obj >/Font >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI]/XObject >>>/Group >>> endobj 101 0 obj >stream xœ½ZÛnÛF } ØG2ˆW;{ß" à{ ÄŽ ; Š ...
Model J353B04 ACCELEROMETER KIT Installation and Operating Manual - PCB
1/4-28 E M6 X 1.00 F 0 8 1-X X X X-9 0 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. Created Date:
Model 401B04 SPECS 401B04 SERIES Installation and Operating Manual - PCB
4. MEASUREMENT AND REPAIR The miniature size precludes most maintenance. If used in a very humid or dirty environment, signal degradation, usually in the form of reduced output or loss of low frequency response, may occur. If the connectors become dirty, clean with Freon TF ®, Genesolv, or other suitable solvent that leaves no residue.
Model M642A01 4-20 mA Output Velocity Sensor Installation and ... - PCB
4-20 mA Output Velocity Sensor Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-959-4464 24-hour SensorLine: 716-684-0001 Fax: 716-684-3823 E-mail: [email protected] Web: www.imi-sensors.com. Manual 21354 Rev E
Amphenol Fiber Optic Interconnects - Amphenol Aerospace
CF-198143-053 200/230 236 +4,–0 C M29504/5-4243* Single Mode Size 16 Fiber Optic Termini Designed for use in the size 16 contact cavities of Amphenol CF38999 Fiber Optic Connectors * Consult Amphenol Aerospace for qualificationstatus . † Additional fiberoptic termini sizes
Industrial | Markets | Amphenol
AFSI’s line of 109 series hermaphroditic connectors offers the ultimate in flexibility and is a direct replacement for the TAC4. The 109 connector line meets or exceeds the pertinent requirements of SMPTE standard 358M on harsh environment multi-channel fiber optic connectors suitable for deployment in demanding outdoor broadcast applications, including HDTV signal transmission.
USB 3.1 Gen 2 Type C Connector - Amphenol CS
Page 4 USB 3.1 Gen 2 Type C Connector Product Facts • Compliant with USB 3.1 Specification Rev 1.1 • Data transfer speed at 10 Gbps (USB3.1 Gen 2) • Supports 5A Max. power supply for quick charge (Compatible with USB Power Delivery) • Flippable and Reversible • Design to secure mechanical strength of both receptacle and plug •
F-Type Straight Receptacle Jack Round Post 4-Hole Flange 75 Ohm
4-Hole Flange: Ports: 1 (Single Port) Post Length: 0.400 Inches (10.16 mm) Size Category: Miniature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Round Post: Thread Direction: Standard: You May also be Interested in. F-Type Straight Crimp Jack RG-179 Belden 179DT Bulkhead Rear Mount 75 Ohm 222114-13.
Transceivers | Next Generation High Speed Technology | Amphenol
SUPPORTS 53.12Gb/s DATA RATE & LOW POWER The module is compliant with IEEE 802.3 cd, SFF-8472 Rev 12.4, and compatible with SFF-8432 and applicable... VIEW PRODUCT. 400G QSFP-DD SR8 Transceivers 400GB/S HIGH-SPEED OPTICAL TRANSCEIVERS This optical transceiver comes with a maximum link length of 100m on OM4 multimode fiber, and is capable of a...
Amphenol
29.4 40.6 47.5 38.5 26.0 35.0 4-Ø 4. 3 44.0REF. 38.5 26.0 14.0±0.1 25.5 R 7. 0 4 - Ø 4 . 3 A Key B Key C Key D Key PART NUMBER ATHP042P25EL ATHP042P25ELB ATHP042P25ELC ATHP042P25ELD The black shell 200±5 A2 - MODIFY THE CURRENT RATING Jul.10,17 White Tommy A3 - ADD BLACK SPECIFICATION Jan-10-20 Blink Tommy Key type A Key B Key C Key D Key ...
Seismic accelerometer with temperature sensor
Output impedance, max 600 Ω at 1 mA, 100 Ω at 4 mA Bias output voltage 8 VDC Grounding case isolated Temperature range1 –10° to +65°C Vibration limit, min 10 g peak Shock limit2 100 g Sealing hermetic Weight 380 grams Case material 316L stainless steel Mounting M6x1 tapped hole Output connector 4 pin, M12 Mating connector3 4 or 5 socket ...
Excel|Mate Mono - Amphenol PCD
P/N: EX30F4 (for 2.5 to 4 mm2) P/N: EX30F6 (for 6 mm2) P/N: EX16F1 ˜˜˜˜˜˜˜˜˜˜˜˜˜˜˜˜˜˜˜˜˜ Amphenol Pcd Shenzhen STRAIGHT PLUG EX 402 (Individual shielded wire) All connectors do not include contacts. Please order them separately (ref: P/N below) Pin contact (Ø 3.0): crimping Pin signal contact (Ø 1.6) P/N: EX30M4 (for 2.5 ...
MASTER KEYWAY - Amphenol Sine
2.4 dielectric withstanding voltage: less than 2 milliamps current leakage@1500 volts ac. 2.5 insulation resistance: 5000 megohms min. 2.6 ip--class: ip67 and ip69k in the mated condition. 2.7 mating cycles durability: 500 cycles min. 2.8 rohs compliant. 3. suitable contacts: 20# contact. 4. all dimensions are for reference use only.
Model 010G10 | PCB Piezotronics
Model 010G10:4-conductor, shielded, FEP cable, 10-ft, 4-socket plug to (3) BNC plugs (labeled X,Y,Z) f Item added to your cart
Industry Standards | Amphenol
Amphenol as an industry leader in the advancement of connector technology is a part of various standards committees, and actively engages to promote evolving standards by contributing our designs. Our interconnects are compliant with major industry standards in their respective areas.
Amphenol CS Sales Office Locations | Office Addresses
China - Beijing Amphenol Webok Times CenterBlock C, Room 609, Zhongguancun South Street No. 17, Haidian District, Beijing, PRC, 100081 Tel. :+86 10-58797827
LUTZE Power Supply Catalog
LUTZE Power Supply Catalog
Model 039025-50101 - PCB
PCB L&T Rotary Torque Only Transducer, w/Auto-ID, 100 lbf-in (11.3 Nm), 1/4-inch Square Drive, 10-pin PT Receptacle Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001
MachineryMate® vibration meter kits
%PDF-1.7 %âãÏÓ 22 0 obj > endobj xref 22 81 0000000016 00000 n 0000002336 00000 n 0000002463 00000 n 0000004120 00000 n 0000004152 00000 n 0000004286 00000 n 0000004420 00000 n 0000004455 00000 n 0000005062 00000 n 0000005643 00000 n 0000005754 00000 n 0000005797 00000 n 0000006044 00000 n 0000006157 00000 n 0000006280 00000 n 0000006900 00000 n 0000007153 00000 n 0000007705 00000 n ...
Data Sheet R-Series V RH5 Analog
2 Temposonics® R-Series V RH5 Analog 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide) Position magnet (magnetic fi eld)
roduct vervie
Conac SSI Technologies, LLC 3200 Palmer Drive, Janesville, WI 53546 ssi-sensors.com 1 (608) 757-2000 (ST]VMKLXl6 & .8IGLRSPSKMIW 11(4EVVERX] T T: All SSI products are warranted against defective materials and workmanship for a period of one (1) year from the date of delivery to the original purchaser.
Operation Manual TempoLink Smart Assistant - Temposonics
S D 8 4 Cable with M12 female connector (8 pin) for connection type D84 (SSI) (part no. 255 204-1) A D 3 4 Cable with M12 female connector (4 pin) for connection type D34 (Analog) (part no. 254 897-1) A D 6 0 Cable with M16 female connector (6 pin) for connection type D60 (Analog) (part no. 254 989-1)
PRO-PM2-2/70-50W - AMPHENOL PROCOM
Power Dividers and Splitters in 2-4-way configurations. Max. power up to 500 W in frequency range 70-2700 MHz. Read more. Explorar todos losDivisores de potencia y divisores. al buscador de productos. PRODUCT_CONTACT. Contact us. Find a distributor; US: [email protected];
OCS (Oval Contact System) Connectors - Amphenol Aerospace
4 D 1 A E C 15-54 13-53 A D F K L N G 2 4 E D 3 1 15-59. Connectors Find Contacts Fast - Online High-Speed Contacts Guide at www.amphenol-aerospace.com • 800-678-0141 OCS 8 OCS (Oval Contact System) Connectors TVP00 - Crimp, Metal & CTVP00 - Crimp, Composite Wall Mounting Shell Size B Thread Class 2A
Connectors | Products | Amphenol
Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between.
BDO CTFT Brownfield Pedestals for Copper & Terminal Fiber Blocks
Brownfield Buried Distribution Pedestals Designed for Overlay Fiber Networks Using Hardened Terminal Blocks Broadband Equity Access &. . .
Series 3 Connector - Amphenol In
Test Data 4 Specifications 5 Test Data 6 Alternate Positioning 7 Insert Arrangements 8-11 Wall Mounting Receptacle 12 Box Mounting Receptacle 13 Straight Plug 14 Jam Nut Receptacle 15 Lanyard Release Plug 16-17 Receptacle Protection Cap 18 Plug Protection Cap 19 Bulk Head Receptacle 22-23
2.92mm Female to Female Bulkhead Hermetic Adapter
Elevate your RF connections with SV Microwave's 2.92mm Female to Female Bulkhead Hermetic Adapter SF1115-6072. Place your order today!
Modal Shakers | PCB Piezotronics
With force ratings from 4.5 to 100 lbf (20 to 440 N), these shakers are suitable for a wide range of modal analysis applications. When performing experimental modal analysis and structural testing, the choice of excitation function and system will make the difference between a good measurement and a poor one. For many applications, an ...
Autoclave Temperature Mapping | Temperature Validation System - KAYE
Advanced Validation Technology. The Kaye Validator AVS (Advanced Validation System) is an all-in-one temperature mapping and thermal validation system that combines precise sensor measurements with all GxP requirements for calibration and traceability to national standards, while generating compliant reports and managing the validated assets and validation equipment.
B A3 - Amphenol Sine
3.4 insulation resistance: 1000 megohms min @ 25°c 3.5 moisture resistance: ip69k ( mated condition ) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: atm06-12sx-* ( x = a,b,c,d keys ; * = all modifications) 5. this receptacle is used with aipxe-325x4a-xxxx and
62IN Series - amphenol-in.com
Insert Orientations - Page 4; Key/Keyway Orientations - Page 5; Insert Arrangements - Page 6; Connector Styles-Wall Mounting Receptacles - Page 7; Connector Styles-Box Mounting Receptacles - Page 8; Connector Styles-Jam Nut Receptacles - Page 9; Connector Styles-Cable Mounting Receptacles - Page 10; Connector Styles-Straight Plugs - Page 11
Amphenol LTW
1-3 Amphenol LTW Technology Co., Ltd. Circular Connector I Range Overview Range Overview
Model M320C52 | PCB Piezotronics
Model M320C52:UHT-12™, ICP® accel., miniature (2 gm), ring-style, low temperature coefficient LTC , 10 mV/g, 1 to 10k Hz, 5-44 side connector
AT04-3P | Amphenol Global Search | Amphenol
3p receptacle, flange mount, end cap notes: unless otherwise specified 1. material: housing: thermoplastic seal: silicone rubber 2. modifications: flange, end cap ... at04-3p-le08 at04-3p-le12 p/n chart grey black 40.5 31.8 30.4 22.5 4x Ø4.32. a1 release number 30/nov/18 rookie of: sh: rev: dwg no: title: rev description date revisions
Model 640B02 4-20 mA Output Velocity Sensor Installation and ... - PCB
4-20 mA Output Velocity Sensor Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-959-4464 24-hour SensorLine: 716-684-0001 Fax: 716-684-3823 E-mail: [email protected] Web: www.imi-sensors.com. Manual 21354 Rev E