Search Results for t3-4
Commercial Aerospace | Markets - Amphenol
Amphenol Air LB France's Next Generation of high-density modular connector offering a direct Harness-to-Board connection. High power version offers 4 contacts 150Amps (gage 4) + 6 interlock contacts (gage 22). Also available in full size 22 signal contacts version, or mixed 22/20/8 contacts sizes.
BNC Straight Crimp Jack RG-59 RG-62 Bulkhead Rear Mount 75 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
jobs | Amphenol Global Search | Amphenol
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
MP24W23F Pin Contact, Machined, Gold Flash, Wire Range 26-24 AWG
MP24W23G15 Pin Contact, Machined, Size 20, Gold 15µ", Wire Range.13-.25mm², 26-24 AWG. Comparable to PN# RM24W3K
Compact accelerometer sensor, 100 mV/g - Wilcoxon Sensing Technologies
1/4-28 UNF tapped hole: Connector style: MIL-C-5015, 2-pin: Connector orientation: Top exit: Full-scale range: 80 g peak: Resonance frequency: 30 kHz: Temperature range-55°C to +120°C: Weight: 62 grams: Hazardous area approvals: Non-approved; approved models available:
AR30 Airducer® Ultrasonic Transducer - Airmar
The ultrasonic AR30 brings proven dependability to level, flow and distance measurement applications. It includes rugged sealed construction, and PVDF housing is available for more chemically aggressive environments.
Aircraft Power & Signal Archives - Amphenol PCDAmphenol PCD
2 Bay and 4 Bay SIM/EN4165 plugs and receptacles, designed with weight and space savings in mind. SIM Plates/Custom Military . Custom connectors according to your needs and dedicated to your applications. SIM Splices . The SIM Splice is a modular splice that allows reliable, quick, and sealed connection between two embedded SIM modules. ...
Table of Contents all sensors
Note 4: Common Mode Pressure: The maximum pressure that can be applied simultaneously to both ports of a differential pressure sensor without causing escape of pressure media. Product should not be expected to function after exposure to any pressure beyond the this maximum pressure. CODE Pressure Mode kPa kPa inH2O kPa inH2O kPa inH2O Page 4 of 34
APXVAALL18M-U-J20 - Amphenol Antenna Solutions
ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE RET AISG RET UID 1-2 R1 617-894 MHz (2x) 4.3-10 Female R1 RFxxxxxxxxxxx-2R1 3-4 R2 617-894 MHz (2x) 4.3-10 Female
CS239A and CS239E T1 Line Repeaters - Charles Industries
4. Most repaired or replaced units will be returned within 30 or 45 days, depending on the product type and availability of repair parts. Repaired units are warranted for either 90 days from the date of repair or for the remaining unexpired portion of the original warranty, whichever is longer. 8. SPECIFICATIONS
Industrial | Markets - Amphenol
Current RF test connector configurations include single and multiport 2.92 mm, 2.4 mm, 1.85 mm, SMA, SMP, SMPM, and SMPS variations. SV Microwave High-Speed Flex Connectors FCI Basics High-Speed flex connectors can transfer data rates up to 10Gb/s. It has a 0.30mm pitch, in-line layout, and backflip actuator coupled with a locking feature for ...
Amphenol Assembletech
Amphenol xiamen,Amphenol-ast,安费诺电子装配,安费诺,数据接口,安费诺厦门,厦门安费诺
Operation Manual R-Series Powerlink 551657 RevA EN - Temposonics
Temposonics® R-Series Proflnet IO RT Operation Manual I 5 I 3.1 Order code of Temposonics® RP */ Non standard stroke lengths are available; must be encoded in 5 mm / 0.1 in. increments 3/ Note: Specify magnet number for your sensing application and order separately a Sensor model R P Profile b Design G Magnet slider, joint on top, backslash free (part no. 253 421)
Fiber Building Terminal – Multi-Compartment (CFBT-D3)
Rugged indoor terminals provide secure, flexible fiber interconnect facilities to multiple customers. Charles multi-compartment Fiber Building Terminals (CFBT-D3) provide a rugged indoor cabinet solution ideally suited to cell sites, campuses, strip malls, business parks and other environments where multiple customers require high-capacity fiber bandwidth for wireless backhaul, private ...
Model 352B70 Ceramic shear ICP® accel., 1 mV/g, 5000 g range, 0. ... - PCB
Frequency Range(-3 dB) 0.4 to 20,000 Hz 0.4 to 20,000 Hz Filter Type Low Pass Low Pass Electrical Filter Corner Frequency 23 kHz 23 kHz [1] Electrical Filter Roll-off 12 dB/octave 12 dB/octave Resonant Frequency ≥ 55 kHz ≥ 55 kHz Broadband Resolution(1 to 10,000 Hz) 0.025 g rms 0.25 m/s² rms [1]
Amphenol AAO/ACAD
%PDF-1.5 %µµµµ 1 0 obj >>> endobj 2 0 obj > endobj 3 0 obj >/XObject >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI] >>/Annots[ 20 0 R] /MediaBox[ 0 0 612 792 ...
Industrial | Markets - Amphenol
The AirMax family includes many coplanar configurations including 3-, 4- and 5-Pair per column connectors with column pitch of 2mm and 3mm. This family also includes 100 Ohms versions for the broad market as well as 85Ohms versions for other computer architectures. These connectors can accommodate 12.5Gb/s applications.
Model Number ICP® VIBRATION TRANSMITTER Revision: A - PCB
[4] Output measurement range is based upon input from 100 mV/g ICP® accelerometer and will be scaled inversely proportional to any percentage deviation of this input. [5] Requires use of accelerometer with "TO" temperature output option. [6] Output current voltage will fluctuate at frequencies below 5 Hz.
Omni Antennas CXL 70-3HD/...-PT - AMPHENOL PROCOM
Approx. 4.75 kg / 10.47 lb. Mounting: On 58 to 105 mm / 2.28 - 4.13 in. dia. mast tube: Environmental; Operating temperature range-30 °C to +70 °C: Survival Wind Speed: 200 km/h: Diagram and Mounting. Multi-Purpose Mounting Bracket. Mounting Details. Typical Gain and VSWR curve.
Temposonics
Datenübertragungsrate COM3 (230,4 kBaud) Prozessdaten Device – Master 4 Bytes Prozessdaten Master – Device 0 Bytes Fehlerwert 0 Messgröße Position Messwerte Auflösung1 5 µm, 10 µm, 20 µm, 50 µm oder 100 µm Zykluszeit Minimum 1 ms (abhängig vom Master) Linearität 2 ≤ ±0,02 % F.S. (Minimum ±60 μm)