Search Results for t3-4
4U4VT360X12F xys5 - Amphenol Antenna Solutions
The illustration is not shown to scale. Y1 P1 Y2 Y3 Y4 REV022124NA ACROSS THE WORLD. AROND THE CORNER. www.amphenol-antennas.com 4 of 15 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Compatible Incoming NMEA Sentences - Marport
Scala can decode and use the following types of NMEA sentences coming from external devices (GPS, winch system, sounder...).. NMEA 0183 Standard Sentences. Symbol (*) indicates which parts of the sentence Scala uses.
Commercial Aerospace | Markets | Amphenol
Size 8 Octonet Contacts for MIL-DTL-38999 Series III connectors. Available in size 8 crimp termination style, including PC tails. Can be installed in existing size 8 Quadrax cavities. Meets performance specifications of CAT-6A cable. Overall higher bandwidth than standard CAT5E Quadrax-supports up to 4.0 Gbps per pair. 10G Ethernet compliant.
supplier date | Amphenol Global Search | Amphenol
date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10.
Data Sheet EH CANopen - temposonics.com
I 2 I Temposonics® EH CANopen Data Sheet 4 5 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide)
Model 200B04 Impact ICP® quartz force sensor, 1k lb comp., 5 mV/lb ...
50,000 lbs (to 22.4 kN). The flat sensing surface located on the top of the sensor is designed to measure a dynamic force quickly applied axially to the sensor. As highlighted in . Figure 3 compression forces directed against the sensing surface produce a positive-going output. A tensile output could be obtained a static, steady-ifstate load were
PRESSURE FUNDAMENTALS - PCB
17-4 SS; M14 x 1.25 adaptor. ADAPTORS FOR HIGH TEMPERATURE APPLICATIONS. Series 064B Adaptors Series 123B . Pressure Sensors. Both ICP ...
Pre-Tinned (De-Golded) PCB Connectors - SV Microwave
Figure 4: High mag view of solder joint in Figure 3 showing minimal gold in solder Figure 3: SEM image of PCB connector solder joint without AuSn platelets Part No. Detent 1211-40080 SB 1211-40082 FD Part No. Detent 1211-60209 SB 1211-60211 FD SMP Male PCB Thru-Hole Connector with Right Angle Contact SMP Male PCB Edge Launch Connector Part No ...
B RTS010*6Pxx A5 - Amphenol Sine
4-Ø3.2 +0.2 0 A4 -- UPDATE DRAWING Mar-19-2018WhiteTommy RTS010*6Sxx XXXX A5 -- UPDATE DRAWING Apr-10-2018WhiteTommy. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING - SV Microwave
4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 7029-3408-3411 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or ...
ILLUSTRATION: COMPLETE KIT - Amphenol Sine
ecomate® RM/RSSM/Aquarius™ - Contact Size 16 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating Male Female
Temposonics
I 6 I Temposonics® EP2 Analog Data Sheet ORDER CODE c Connection type D 3 4 M12 (5 pin) male connector d Operating voltage 1 +24 VDC (−15 / +20 %) a Sensor model E P 2 Smooth profile DELIVERY • Sensor • 2 mounting clamps up to 1250 mm (50 in.)
PS-7548-G880 Protect header 1.25 pitch TU1211 - Amphenol CS
3.4 Workmanship: Product shall be uniform in quality and be free from defects that adversely affect life, serviceability, performance, or appearance. 3.5 Packaging and Shipping: Per Amphenol′s Company Operating Procedure #COP-15-1 and Packing Specification PKS-0001. 4.0 PERFORMANCE AND TEST DESCRIPTION
2022 ANNUAL REPOR T - Amphenol
2022 ANNUAL REPORT 1 2022 Financial Highlights For the Years Ended December 31 2022 2021 2020 In millions, except per share data Net sales $12,623 $10,876 $8,599
Thermal Clamps - Accessories - Amphenol Socapex
Amphenol SOCAPEX Thermal Clamps provide a quick locking and efficient heat dissipation solution for use with SIAL and SIHD series connectors. These chassis devices are designed to help dissipate heating components and securely block daughter cards into the box slots grooves, while being easy to use and safe in vibration.
rj45 connector | Amphenol Global Search | Amphenol
Amphenol's BergStak® 0.40mm is a compact board-to-board connector on 0.40mm pitch with stack heights of 1.5mm and 4.0mm with 10 up to 100 positions. The contact lock function and the shock-absorbing ribs on the housing make this connector highly suitable for high vibration applications.
ComboStak® and PowerStak® Board-to-Board Connectors - Amphenol CS
, Vertical Header, 2pos, Height=4.3mm 10159560-200421RLF PowerStak ®, Vertical Receptacle, 10pos, Height=7.7mm 10159561-A00221RLF PowerStak ®, Vertical Header, 10pos, Height=2.3mm 10159560-A00221RLF ComboStak ®, Vertical Receptacle, 2p+10s+2p,Height=7.7mm 10159559-410221RLF ComboStak ®, Vertical Header, 2p+10s+2p, Height=4.3mm 10159558 ...
2009 e BA EtherCAT - Temposonics®
6.4 Adding a sensor as a Box 6.5 Setting up and parameterizing the sensor 6.6 Sensor in operation 7. Annex TwinCAT manager 7.1 Description of tool bar buttons 7.2 CAN Indices 8. Sensor specifications . Temposonics R-Series, EtherCAT Instruction Manual 3 This instruction manual explains the installation, starting up, software and ...
B A4 - Amphenol Sine
3.4 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k(mated condition) 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp06-24-23p* ( * = seal type ) 5. all dimensions are for reference use only. 6 contact size and wire range: 7.receptacle is supplied with dust cap.