Search Results for teat cartridge
Kaye Thermocouple Sensors
Insulated Type T wires of 3 or 7-strand constructions are available uncut in spools, or cut to length with Teflon tips. Kaye offers a broad selection of different thermocouples, like the ultra-premium autobond, suitable for your application needs.
Ballistic Pressure Sensors | PCB Piezotronics
PCB® has supplied high frequency, durable, quartz ballistics pressure sensors in both charge and ICP® voltage mode versions for over forty years. Keeping with our tradition, PCB continues to offer a complete line of sensors for conformal and case mouth ballistic measurements. All PCB sensors are provided with NIST traceable calibration.
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics develops and manufactures linear position sensors (linear position transducers) and liquid-level transmitters for standard and customized applications.
Connectors - Amphenol CS
Amphenol has developed a product series of MiniStak high-density and high-speed board-to-board connectors... HIGHEST DENSITY CARD EDGE SERIES The NEW 3000W EnergyEdge™ X-treme Card Edge series offers the... Our Right Angle Standard Speed line of modular jacks (< 1Gb/s) are Cat3 and Cat5 compliant. All modular...
Conformal Ballistic Pressure Sensors | PCB Piezotronics
Conformal ballistic sensors measure true gun chamber pressure directly through the cartridge case. The diaphragm of the conformal sensor is contoured to match a specific chamber diameter. An alignment guide and spacers help the user to install the sensor flush with the gun chamber walls.
MGT-5015 Reverse Bayonet Coupling Connectors - Amphenol Aerospace
The MGT-5015 line of high-power Amphenol connectors is an expansion of the GT-5015 series, offering a ruggedized environment connector in a variety of military and commercial finishes such as Durmalon and black zinc nickel.
Model 378B02 | PCB Piezotronics
1/2" prepolarized free-field condenser microphone, 50 mV/Pa (+/-1.5 dB), 3.75 Hz - 20 kHz (+/-2 dB) with 1/2" ICP® preamplifier (426E01) and TEDS. This model includes a 1/2" microphone cartridge, a mated preamplifier with TEDS, and system calibration. Click the following for individual component information. [5] Venting through Preamp.
Amphenol Network Solutions > TFD FUSE HOLDERS KITS
A simple platform for installing low voltage, high-current fuses, this versatile Telecom Fuse Disconnect (TFD) handles standard TPS or TLS fuses rated up to 125A. A cost effective alternative to circuit breakers, replaceable fuses are located in a removable cartridge accessible from the front of the unit.
EFOY 150 BT Fuel Cell - Gemeco
The EFOY fully and automatically recharges all common 12 or 24 V battery types reliably, quietly and in an environmentally friendly way. Requires no maintenance to do so. It switches on when the battery needs recharging and switches off again when the battery is full, you only have to change the fuel cartridge when it’s empty.
Model 378A14 | PCB Piezotronics
This model includes a 1/4" microphone cartridge, a mated preamplifier with TEDS, and system calibration. Click the following for individual component information. 377A14 426A05. Nominal Microphone Diameter: 1/4" Frequency Response Characteristic: Pressure
Amphenol’s Connectivity Solutions for AI and ML
Amphenol’s Mini Cool Edge 0.60mm connector is well-suited for AI and ML applications due to its high density and high-speed capabilities. It meets specifications such as SFF-TA-1002, Gen Z, EDSFF, and OCP NIC 3.0, making it compatible with various industry standards.
High Power 5015 Connectors with Advanced Contacts
The High Power 5015 Series features advanced socket contact technology that provides a 40-50 percent higher current carrying capacity compared to standard 5015 connector contacts.
Amphenol Network Solutions > FUSE HOLDERS
A cost effective alternative to circuit breakers, replaceable fuses are located in a removable cartridge accessible from the front of the unit. Replacement TPA fuse holders are available for housing standard TPA fuses from 5A to 50A.
Server & Storage System | Amphenol
Amphenol provides high-density, high performance interconnect solutions for server and storage equipment used in multiple applications and markets.
High Temperature | PCB Piezotronics
High temperature microphones are for use in operating temperatures up to +125 ºC (+257 ºF) and have a system sensitivity guaranteed within +/- 1.7 dB. Model HT378B02 is a high temperature microphone system that includes a 1/2" microphone cartridge , a mated preamplifier with TEDS, and system calibration.
Random incidence microphone measures sound beyond human audible range - PCB
Model 377A21 (cartridge) and Model 378A21 (cartridge and preamplifier system) are used in diffuse field applications and measure the entire human audible range and beyond. Accurate response is provided where high frequencies need to be measured precisely.
Side Vented Pressure | PCB Piezotronics
The PCB® model 377A14 is a 1/4" side vented Pressure Field design which allows for equalization of atmospheric pressure when used in a flush mounted cavity, tube, wall or panel where the static atmospheric pressure inside varies greatly to outside of the structure.
Dust & Water Resistant | PCB Piezotronics
Discover PCB Piezotronics' dust and water-resistant specialty microphones for reliable acoustics measurement in challenging environments.
Model EX378B02 | PCB Piezotronics
The EX378B02 includes a 1/2" Free-field microphone cartridge, preamplifier, and system calibration, compliant with Intrinsic Safe. Nominal Microphone Diameter: 1/2" Frequency Response Characteristic: Free-Field; Frequency Range: (±2dB)3.75 to 20000 Hz (3.75 to 20000 Hz)
Phantom Powered Preamplifier for Test Microphones - PCB
A new, patent pending, universal preamplifier from PCB Piezotronics, Inc. reduces project costs by allowing users to interchange multiple test microphone cartridges to meet unique testing requirements.